目錄: Thomson Linear
Created: 11.09.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Thomson Linear
RPTS - Trapezgewindespindeln
Thomson Linear
梯形
Trapezgewinde
RPTS
Powered by
CAD模型選擇
{thomsonlinear/trapezoidal/2_trapezgewinde/1_rpts/rpts.prj},{NB=NEFF RPTS Tr 24x5-300 (10)},{TYP=RPTS Tr 24x5},{TGT=Tr 24x5},{ST1=1,'rechtssteigend',2,'linkssteigend'},{L=300},{DR=1},{FORMZ=0},{D=24},{D2MIN=21.094},{D2MAX=21.394},{D3=17.50},{H1=2.5},{GEN=50},{GH=0.1},{ALFA=4° 14'},{WG=0.41},{W=2.850},{IY=0.4600},{M=0.526},{J=1,65 * 10^-4},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Typ
ⁿ/ₐ
D
Durchmesser d
[mm]
D2MIN
Durchmesser d2min
[mm]
D2MAX
Durchmesser d2max
[mm]
D3
Durchmesser d3
[mm]
H1
Flankenüberdeckung
[mm]
GEN
Genaugkeit
[µm/300mm]
GH
Geradheit
[mm/300mm]
ALFA
Steigungswinkel
[°]
WG
Theoretischer Wirkungsgrad
ⁿ/ₐ
W
Streckenlast
[kg/m]
IY
Flächentägheitsmoment
[cm4]
M
Widerstandsmoment
[cm3]
J
Massenträgheitsmoment
[kg m2/m]
NEFF RPTS Tr 10x2-300
RPTS Tr 10x2
10
8.739
8.929
6.89
1.0
300
0.5
4° 2'
0.40
0.500
0.0110
0.032
0,51 * 10^-5
NEFF RPTS Tr 10x3-300
RPTS Tr 10x3
10
8.191
8.415
5.84
1.5
300
0.5
6° 24'
0.51
0.446
0.0057
0.020
0,40 * 10^-5
NEFF RPTS Tr 12x3-300
RPTS Tr 12x3
12
10.191
10.415
7.84
1.5
300
0.5
5° 11'
0.46
0.680
0.0190
0.047
0,94 * 10^-5
NEFF RPTS Tr 12x6 P3-300
RPTS Tr 12x6 P3
12
10.165
10.415
7.84
1.5
300
0.5
10° 18'
0.62
0.680
0.0190
0.047
0,94 * 10^-5
NEFF RPTS Tr 14x3-300
RPTS Tr 14x3
14
12.191
12.415
9.84
1.5
300
0.5
4° 22'
0.42
0.960
0.0460
0.094
1,88 * 10^-5
NEFF RPTS Tr 14x4-300
RPTS Tr 14x4
14
11.640
11.905
8.80
2.0
300
0.5
6° 3'
0.50
0.888
0.0290
0.067
1,60 * 10^-5
NEFF RPTS Tr 16x4-300
RPTS Tr 16x4
16
13.640
13.905
10.80
2.0
50
0.1
5° 11'
0.46
1.210
0.0670
0.124
2,96 * 10^-5
NEFF RPTS Tr 16x8 P4-300
RPTS Tr 16x8 P4
16
13.608
13.905
10.80
2.0
300
0.3
10° 18'
0.62
1.210
0.0670
0.124
2,96 * 10^-5
NEFF RPTS Tr 18x4-300
RPTS Tr 18x4
18
15.640
15.905
12.80
2.0
50
0.1
4° 32'
0.43
1.580
0.1320
0.206
5,05 * 10^-5
NEFF RPTS Tr 20x4-300
RPTS Tr 20x4
20
17.640
17.905
14.80
2.0
50
0.1
4° 2'
0.40
2.000
0.2360
0.318
8,10 * 10^-5
NEFF RPTS Tr 20x8 P4-300
RPTS Tr 20x8 P4
20
17.608
17.905
14.80
2.0
200
0.2
8° 3'
0.57
2.000
0.2360
0.318
8,10 * 10^-5
NEFF RPTS Tr 20x16 P4-300
RPTS Tr 20x16 P4
20
17.608
17.905
14.80
2.0
200
0.2
15° 47'
0.71
2.000
0.2360
0.318
8,10 * 10^-5
NEFF RPTS Tr 22x5-300
RPTS Tr 22x5
22
19.114
19.394
15.50
2.5
50
0.1
4° 39'
0.43
2.340
0.2830
0.366
1,11 * 10^-4
NEFF RPTS Tr 22x24 P4 S-3...
RPTS Tr 22x24 P4 S
22
19.140
19.505
16.50
2.5
200
0.2
21° 34'
0.75
2.340
0.3640
0.441
1,11 * 10^-4
NEFF RPTS Tr 24x5-300
RPTS Tr 24x5
24
21.094
21.394
17.50
2.5
50
0.1
4° 14'
0.41
2.850
0.4600
0.526
1,65 * 10^-4
NEFF RPTS Tr 24x10 P5-300
RPTS Tr 24x10 P5
24
21.058
21.394
17.50
2.5
200
0.2
8° 25'
0.58
2.850
0.4600
0.526
1,65 * 10^-4
NEFF RPTS Tr 26x5-300
RPTS Tr 26x5
26
23.094
23.394
19.50
2.5
50
0.1
3° 52'
0.39
3.400
0.7100
0.728
2,35 * 10^-4
NEFF RPTS Tr 28x5-300
RPTS Tr 28x5
28
25.094
25.394
21.50
2.5
50
0.1
3° 54'
0.37
4.010
1.0500
0.976
3,26 * 10^-4
NEFF RPTS Tr 30x6-300
RPTS Tr 30x6
30
26.547
26.882
21.90
3.0
50
0.1
4° 2'
0.40
4.500
1.1300
1.030
4,10 * 10^-4
NEFF RPTS Tr 30x12 P6-300
RPTS Tr 30x12 P6
30
26.507
26.882
21.90
3.0
200
0.2
8° 3'
0.57
4.500
1.1300
1.030
4,10 * 10^-4
NEFF RPTS Tr 32x6-300
RPTS Tr 32x6
32
28.547
28.882
23.90
3.0
50
0.1
3° 46'
0.38
5.190
1.6000
1.340
5,45 * 10^-4
NEFF RPTS Tr 36x6-300
RPTS Tr 36x6
36
32.547
32.882
27.90
3.0
50
0.1
3° 18'
0.35
6.710
2.9700
2.130
9,10 * 10^-4
NEFF RPTS Tr 40x7-300
RPTS Tr 40x7
40
36.020
36.375
30.50
3.5
50
0.1
3° 29'
0.37
8.210
4.2500
2.790
1,37 * 10^-3
NEFF RPTS Tr 40x14 P7-300
RPTS Tr 40x14 P7
40
35.978
36.375
30.50
3.5
200
0.2
6° 57'
0.53
8.210
4.2500
2.790
1,37 * 10^-3
NEFF RPTS Tr 44x7-300
RPTS Tr 44x7
44
40.020
40.275
34.50
3.5
50
0.1
3° 8'
0.34
10.100
6.9500
4.030
2,10 * 10^-3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求