您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
Bushing N323 - Flanged bushings in steel and bronze inside N323
Intercom
Standard Guide Elements
Guide bushes
flangia_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/flangia_strisciamento/bussola_n323.prj},{NB=N323250000},{TYPE=N323},{D1=25},{D2=40},{D4=63},{D6=50},{D8=5.5},{D6X=9.0},{L1=38},{L2=23},{L3=15},{M=4.5},{L5=7},{R=1.5},{T=5.7},{K=23}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D4
[mm]
D6
[mm]
D8
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
L5
[mm]
R
[mm]
T
[mm]
N323150000
N323150000
N323
15
28
45
35
4.5
29
23
6
4.0
3
1.0
4.5
N323160000
N323160000
N323
16
28
45
35
4.5
29
23
6
4.0
3
1.0
4.5
N323190000
N323190000
N323
19
32
50
40
4.5
38
23
15
4.0
7
1.0
4.5
N323200000
N323200000
N323
20
32
50
40
4.5
38
23
15
4.0
7
1.0
4.5
N323240000
N323240000
N323
24
40
63
50
5.5
38
23
15
4.5
7
1.5
5.7
N323250000
N323250000
N323
25
40
63
50
5.5
38
23
15
4.5
7
1.5
5.7
N323300000
N323300000
N323
30
48
72
58
5.5
45
30
15
4.5
10
1.5
5.7
N323320000
N323320000
N323
32
48
72
58
5.5
45
30
15
4.5
10
1.5
5.7
N323380000
N323380000
N323
38
58
85
70
6.6
55
30
25
5.0
10
2.0
6.8
N323400000
N323400000
N323
40
58
85
70
6.6
55
30
25
5.0
10
2.0
6.8
N323480000
N323480000
N323
48
70
104
86
9.0
62
37
25
5.0
10
2.0
9.0
N323500000
N323500000
N323
50
70
104
86
9.0
62
37
25
5.0
10
2.0
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求