GB/T 283-2007-N - Rolling bearings Cylindrical roller bearings-Boundary dimensions
Chinese Manufacturers
SPU
Powered by
CAD모델 선택
{chinese_manufacturers/spu/gb283-2007-n.prj},{NB=N314E},{TYPE=N314E},{D=70},{DD=130},{B=35},{FW=89.0},{EW=133.0},{R=2.1},{R1=2.1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
[mm]
D
[mm]
DD
[mm]
B
[mm]
FW
[mm]
EW
[mm]
R
[mm]
R1
[mm]
N202E
N202E
15
35
11
19.3
30.3
0.6
0.3
N203E
N203E
17
40
12
22.1
35.1
0.6
0.3
N204E
N204E
20
47
14
26.5
41.5
1.0
0.6
N205E
N205E
25
52
15
31.5
46.5
1.0
0.6
N206E
N206E
30
62
16
37.5
55.5
1.0
0.6
N207E
N207E
35
72
17
44.0
64.0
1.1
0.6
N208E
N208E
40
80
18
49.5
71.5
1.1
1.1
N209E
N209E
45
85
19
54.5
76.5
1.1
1.1
N210E
N210E
50
90
20
59.5
81.5
1.1
1.1
N211E
N211E
55
100
21
66.0
90.0
1.5
1.1
N212E
N212E
60
110
22
72.0
100.0
1.5
1.5
N213E
N213E
65
120
23
78.5
108.5
1.5
1.5
N214E
N214E
70
125
24
83.5
113.5
1.5
1.5
N215E
N215E
75
130
25
88.5
118.5
1.5
1.5
N216E
N216E
80
140
26
95.3
127.3
2.0
2.0
N217E
N217E
85
150
28
100.5
136.5
2.0
2.0
N218E
N218E
90
160
30
107.0
145.0
2.0
2.0
N219E
N219E
95
170
32
112.5
154.5
2.1
2.1
N220E
N220E
100
180
34
119.0
163.0
2.1
2.1
N221E
N221E
105
190
36
125.0
173.0
2.1
2.1
N222E
N222E
110
200
38
132.5
180.5
2.1
2.1
N224E
N224E
120
215
40
143.5
195.5
2.1
2.1
N226E
N226E
130
230
40
153.5
209.5
3.0
3.0
N228E
N228E
140
250
42
169.0
225.0
3.0
3.0
N230E
N230E
150
270
45
182.0
242.0
3.0
3.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
SCS - SCS
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - Rolling bearings-Self-aligning thrust roller bearings-Bounda...
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
Z14A - Locking assemblies, type Z14A
Chinese Manufacturers
21.05.2014
Z14B - Locking assemblies, type Z14B
Chinese Manufacturers
21.05.2014
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
HB4-6-2002 - Union,with flange,flared tube
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB6180-86 - Hexagon slotted and nuts,style 2-Product gradest A and B
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청