您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MXL 025 - 0,080” (2,032 mm) - Timing belt pulleys
Sati
Timing belt pulleys and bars
Timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentate/mxl_025.prj},{NB=MXL2530},{MAT=Aluminium},{FLA=With flanges},{CODE2=30MXL025},{CODE=MXL2530},{TYPE=6F},{CFL=FL506},{Z=30},{DP=19.40},{DE=18.90},{DF=25.0},{DM=12.0},{DI=-},{F=11.0},{L=16},{SB=4},{WEIGHT=0.03},{SBX=4},{DFX=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
MXL2516
Aluminium
With flanges
16MXL025
MXL2516
MF
FL502
16
10.35
9.84
15.0
8.0
-
8.5
16
-
0.01
MXL2518
Aluminium
With flanges
18MXL025
MXL2518
MF
FL503
18
11.64
11.12
16.0
9.5
-
8.5
16
-
0.01
MXL2520
Aluminium
With flanges
20MXL025
MXL2520
MF
FL503
20
12.94
12.43
16.0
9.5
-
8.5
16
-
0.01
MXL2522
Aluminium
With flanges
22MXL025
MXL2522
6F
FL504
22
14.23
13.72
17.5
10.0
-
11.0
16
3
0.01
MXL2524
Aluminium
With flanges
24MXL025
MXL2524
6F
FL505
24
15.52
15.01
20.0
10.0
-
11.0
16
3
0.01
MXL2528
Aluminium
With flanges
28MXL025
MXL2528
6F
FL506
28
18.11
17.60
25.0
11.0
-
11.0
16
3
0.02
MXL2530
Aluminium
With flanges
30MXL025
MXL2530
6F
FL506
30
19.40
18.90
25.0
12.0
-
11.0
16
4
0.03
MXL2532
Aluminium
With flanges
32MXL025
MXL2532
6F
FL507
32
20.70
20.19
26.0
14.0
-
11.0
16
4
0.03
MXL2536
Aluminium
With flanges
36MXL025
MXL2536
6F
FL508
36
23.29
22.78
28.0
16.0
-
11.0
16
4
0.03
MXL2540
Aluminium
With flanges
40MXL025
MXL2540
6F
FL509
40
25.87
25.37
32.0
18.0
-
11.0
16
4
0.04
MXL2542
Aluminium
With flanges
42MXL025
MXL2542
6F
FL509
42
27.17
26.67
32.0
18.0
-
11.0
16
5
0.04
MXL2544
Aluminium
With flanges
44MXL025
MXL2544
6F
FL510
44
28.46
27.95
36.0
18.0
-
11.0
16
5
0.45
MXL2548
Aluminium
Without flanges
48MXL025
MXL2548
6
-
48
31.05
30.54
0.0
20.0
-
11.0
16
5
0.05
MXL2560
Aluminium
Without flanges
60MXL025
MXL2560
6
-
60
38.81
38.30
0.0
24.0
-
11.0
16
5
0.08
MXL2572
Aluminium
Without flanges
72MXL025
MXL2572
6
-
72
46.57
46.06
0.0
25.0
-
11.0
16
6
0.11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BTM-MXL - Timing belt (MXL)
STAMPINGMASTERS
21.06.2024
L 050 - 3/8” (9,525 mm) - Timing belt pulleys
Sati
11.11.2022
Timing belt pulleys MXL 025 for belt width 025 (1/4" = 6,35 mm)
Haberkorn
19.07.2021
MXL - 0.080” (mm 2,032) - Standard toothed bars
Sati
11.11.2022
TP7A2W2 to TP7A4W2 - Timing Pulleys - .080 Pitch (MXL) - 1/8" Belt Width - ...
WMBerg
06.06.2023
Timing belt pulleys with pilot bore MXL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
BPFL - Sheet steel oval flanged bearing for light loads - 2 mounting points...
HPC
17.02.2022
XH 200 - 7/8” (22,225 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
22062 - Toothed belt profile HTD 3M
norelem
26.06.2024
MXL - Toothed idler with rib
HEFA
14.06.2024
XH 200 - 7/8” (22,225 mm) - Timing belt pulleys
Sati
14.04.2023
TP7L - Timing Belt Pulleys - .080 Pitch (MXL)
WMBerg
06.06.2023
22004 - Toothed pulley profile HTD 8M
norelem
26.06.2024
20000 - Pneumatic linear modules wth three round guides
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求