您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F8 - Monolithic wheels
Elesa
GENERAL CATALOGUE
Wheels
Technopolymere wheels
RE.F8
Powered by
CAD模型選擇
{elesa/general_catalogue/14/2_technopolymere_wheels/re_f8/re_f8.prj},{NB=Monolithic wheels RE.F8-125-RBL},{CODE=450516},{DESCRIPTION=RE.F8-125-RBL},{DIM01=125},{DIM02=15},{DIM03=-},{DIM04=38},{DIM05=44},{DIM06=-},{DIM07=4500},{DIM08=2000},{DIM09=4000},{WEIGHT=230},{L5=0.000},{VER=1.000},{D3=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d3
[mm]
DIM04
l3
[mm]
DIM05
l4
[mm]
DIM06
l5
[mm]
DIM07
Static load
[N]
DIM08
Rolling resistance
[N]
DIM09
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Monolithic wheels RE.F8-0...
450501
RE.F8-065-RBL
65
12
-
30
34
-
1250
900
1200
60
Monolithic wheels RE.F8-0...
450506
RE.F8-080-RBL
80
12
-
30
39
-
2000
1500
1800
80
Monolithic wheels RE.F8-1...
450511
RE.F8-100-RBL
100
12
-
30
44
-
3500
1750
3000
130
Monolithic wheels RE.F8-1...
450516
RE.F8-125-RBL
125
15
-
38
44
-
4500
2000
4000
230
Monolithic wheels RE.F8-1...
450521
RE.F8-150-RBL
151
20
-
45
58
-
6000
2500
5000
340
Monolithic wheels RE.F8-2...
450526
RE.F8-200-RBL
201
20
-
50
58
-
10000
4000
9000
500
Monolithic wheels RE.F8-1...
449451
RE.F8-125-RSL
125
20
47
45
56
13
7000
4000
6500
610
Monolithic wheels RE.F8-1...
449452
RE.F8-150-RSL
150
20
47
45
56
13
8000
4550
7500
740
Monolithic wheels RE.F8-2...
449453
RE.F8-200-RSL
200
20
47
50
56
13
10000
6500
9000
1100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求