您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
Typ M - Linear Bearings Typ M
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Linear bearings
M/V
Powered by
CAD模型選擇
{schneeberger/linear_profilschienen/guideways/m_v/type_m.prj},{NB=M 5025 100 V --},{TYPX=5025},{A1=25},{A2=28.0},{A3=22},{A4=44.23},{A5=17.700},{A6=4.000},{B1=11.5},{B2=6.8},{B3=7.50},{B4NDM=6.000},{B4KDM=4.917},{B5=15},{B6=5.0},{B7=7.50},{C1=12},{C2=6.0},{C3=13},{C4=0.5},{C5=1.3},{D1=17},{D2=11},{D3=2.0},{D4NDM=6.000},{D4KDM=4.917},{D5=7.000},{LMAX1=1500.000},{LMAX2=600.000},{LMAX3=1200.000},{L2=20},{L3=20},{L5=10.0},{NX=40.000},{TYP=Rail 5025},{B4=M6},{D4=M6},{LX1=[100:1500/100]},{LX2=[100:600/100]},{LX3=[100:1200/100]},{QUA1=1, 'Standard', 2, 'Special quality, high requirements', 3 , 'Super special quality, most stringent requirements' },{QUA2=1, 'Standard', 2, 'Special quality, high requirements' },{S=V},{KS=1},{L=100},{AUS=0},{QUA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Typ
ⁿ/ₐ
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
Thread
ⁿ/ₐ
B5
[mm]
B7
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C5
[mm]
D1
[mm]
D2
[mm]
D4
Thread
ⁿ/ₐ
LMAX
[mm]
L2
min.
[mm]
L3
min.
[mm]
L4
[mm]
L5
[mm]
M 3015 100 V --
Rail 3015
15
15.5
12
23.66
8.5
4.5
5.25
M4
15
5.25
8
4.0
7
0.7
0.7
9
7
M3
1200
15
15
35
5.5
M 4020 100 V --
Rail 4020
20
22.5
18
35.40
11.5
6.8
7.50
M6
20
7.50
10
4.5
11
0.5
1.3
15
9
M5
1500
20
20
50
7.5
M 5025 100 V --
Rail 5025
25
28.0
22
44.23
11.5
6.8
7.50
M6
15
7.50
12
6.0
13
0.5
1.3
17
11
M6
1500
20
20
50
10.0
M 6035 200 V --
Rail 6035
35
35.0
24
47.94
15.0
9.0
10.00
M8
20
10.00
14
7.5
20
0.5
1.3
17
11
M6
1500
50
50
100
11.0
M 7040 200 V --
Rail 7040
40
40.0
30
57.97
18.5
11.0
12.50
M10
25
12.50
16
10.0
20
1.0
1.3
17
11
M6
1500
50
50
100
13.0
M 8050 300 V --
Rail 8050
50
45.0
40
72.34
20.0
13.0
14.00
M12
30
14.00
20
10.0
30
1.0
1.3
17
11
M6
1500
50
50
100
14.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求