품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 114.3 - Locking Pins, Stainless Steel, slide plastic, with Axial Lock (Pawl)
Elesa+Ganter
Indexing elements
GN 114.3
Powered by
CAD모델 선택
{elesa_ganter/indexing_elements/gn114_3/gn114_3.prj},{NB=Steckbolzen, Edelstahl GN 114.3-12-20 (deactivated)},{PARTNUMBER=GN 114.3-12-20},{D1=12},{L1X=25,30,35,40,45,50,60,70,80},{L1=20},{ZS=unbetaetigt},{A=3.8},{B=1.0},{D2=13.7+1},{D2X=13.7},{D3=11.9},{D4=18},{D5=34},{L2=11.3},{L3=26.0},{BL=61},{D=7.000},{W=2.930},{W1=1.620},{R1=9.060},{D41=18.410},{W2=11.870},{DX=10.200},{RX=7.500},{X=2.000},{P=13.800},{RR=2.500},{XX=0.300},{ALFA=0.000},{N=8.000},{X3=0.536},{X2=6.000},{DM=7.000},{S=0.400},{T=1.000},{T1=1.800},{MAT=Edelstahl 1.4305},{WEIGHT=0.0325},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
-0.04
[mm]
L1
+0.4 minimum size
[mm]
A
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L2
[mm]
L3
[mm]
BL
Load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Locking Pins, Stainless S...
GN 114.3-6-10
6
10
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0120
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-12
6
12
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0120
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-16
6
16
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0125
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-20
6
20
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0135
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-25
6
25
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0140
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-30
6
30
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0150
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-35
6
35
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0160
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-40
6
40
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0165
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-45
6
45
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0175
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-50
6
50
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0180
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-60
6
60
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0230
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-70
6
70
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0230
73182900
YES
Locking Pins, Stainless S...
GN 114.3-6-80
6
80
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0270
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-10
8
10
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0255
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-16
8
16
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0285
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-20
8
20
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0250
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-25
8
25
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0265
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-30
8
30
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0285
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-35
8
35
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0290
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-40
8
40
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0320
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-45
8
45
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0335
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-50
8
50
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0350
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-60
8
60
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0410
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-70
8
70
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0465
73182900
YES
Locking Pins, Stainless S...
GN 114.3-8-80
8
80
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0500
73182900
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청