目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 350.1 - Levelling sets, short version, Type A, without lock nut
Elesa+Ganter
机械操作件
GN 350.1
GN 350.1 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn350_1/gn350_1_st/gn_350_1_st_asmtab.prj},{NB=Ausgleich-Element GN 350.1-58-17,5-A-ST (0)},{PARTNUMBER=GN 350.1-58-17,5-A-ST},{D1=58},{D2=17,5},{D2X=17.5},{D3=M40},{D3NDM=40.000},{D3SKDM=38.160},{D3MKDM=38.376},{H1=28},{H2=37},{H3=9},{POS=0},{SCH=M16},{MAT=Stahl},{F1=210},{F2=136.0},{HS=A58-62},{PPATH=gn_350_1_asmtpl.prj},{WEIGHT=0.4500},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
Adjustable range
[mm]
SCH
for screw
ⁿ/ₐ
F1
Static load
[kN]
F2
Static load
[kN]
HS
Hook spanner DIN 1811
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling set GN 350.1-25...
GN 350.1-25-6,6-A-ST
25
6,6
M15
15
19
4
M6
40
30.7
A25-28
0.0430
73269098
YES
Levelling set GN 350.1-32...
GN 350.1-32-6,6-A-ST
32
6,6
M20
18
23
5
M6
65
55.7
A30-32
0.0930
73269098
YES
Levelling set GN 350.1-32...
GN 350.1-32-9-A-ST
32
9
M20
18
23
5
M8
65
48.0
A30-32
0.0870
73269098
YES
Levelling set GN 350.1-32...
GN 350.1-32-11-A-ST
32
11
M20
18
23
5
M10
65
37.9
A30-32
0.0800
73269098
YES
Levelling set GN 350.1-45...
GN 350.1-45-11-A-ST
45
11
M30
22
29
7
M10
120
92.9
A45-50
0.2160
73269098
YES
Levelling set GN 350.1-45...
GN 350.1-45-13,5-A-ST
45
13,5
M30
22
29
7
M12
120
80.4
A45-50
0.2070
73269098
YES
Levelling set GN 350.1-45...
GN 350.1-45-17,5-A-ST
45
17,5
M30
22
29
7
M16
120
45.5
A45-50
0.1880
73269098
YES
Levelling set GN 350.1-58...
GN 350.1-58-17,5-A-ST
58
17,5
M40
28
37
9
M16
210
136.0
A58-62
0.4500
73269098
YES
Levelling set GN 350.1-58...
GN 350.1-58-22-A-ST
58
22
M40
28
37
9
M20
210
90.0
A58-62
0.4180
73269098
YES
Levelling set GN 350.1-58...
GN 350.1-58-26-A-ST
58
26
M40
28
37
9
M24
210
37.0
A58-62
0.3860
73269098
YES
Levelling set GN 350.1-70...
GN 350.1-70-22-A-ST
70
22
M50
33
43
10
M20
330
210.0
A68-75
0.7880
73269098
YES
Levelling set GN 350.1-70...
GN 350.1-70-26-A-ST
70
26
M50
33
43
10
M24
330
157.0
A68-75
0.7440
73269098
YES
Levelling set GN 350.1-70...
GN 350.1-70-33-A-ST
70
33
M50
33
43
10
M30
330
53.0
A68-75
0.6680
73269098
YES
Levelling set GN 350.1-80...
GN 350.1-80-26-A-ST
80
26
M60
38
50
12
M24
495
322.0
A80-90
1.1350
73269098
YES
Levelling set GN 350.1-80...
GN 350.1-80-33-A-ST
80
33
M60
38
50
12
M30
495
218.0
A80-90
1.0600
73269098
YES
Levelling set GN 350.1-80...
GN 350.1-80-39-A-ST
80
39
M60
38
50
12
M36
495
101.0
A80-90
0.9650
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求