您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 17 - Leveling Feet, Stainless Steel AISI 304, FDA compliant, Type C3. Polished, rubber vulcanized, black
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 17
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn17/gn17_asmtab.prj},{NB=Stellfuss, Edelstahl GN 17-80-M24-150-C3-V (0-0)},{PARTNUMBER=GN 17-80-M24-150-C3-V},{D1=80},{D2=M24},{WINKEL=0},{L1=-},{L1X=0},{L2=150},{L2X=150},{L3=-},{L3X=0},{D3=-},{D3X=0},{H1=-},{H1X=0},{H2=-},{H2X=0},{H3=38},{H3X=38},{L4=-},{L4X=0},{L5=-},{L5X=0},{L6=0},{L6X=0},{S=2},{SW1=-},{SW2=-},{SW4=17},{SW5=20},{SW6=-},{SW1X=0},{SW2X=0},{SW4X=17},{SW5X=20},{SW6X=0},{W=26},{AUSF=V - ohne Mutter},{VER=3},{MAT=Edelstahl},{WEIGHT=0.63900},{CTN=73269098},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn17_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L4
[mm]
L5
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
W
[°]
AUSF
Versions of threaded studs
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 17-60-M8-40-C3-S
60
M8
40
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.12000
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-50-C3-S
60
M8
50
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.12350
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-63-C3-S
60
M8
63
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.12800
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-40-C3-SK
60
M8
40
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.12400
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-50-C3-SK
60
M8
50
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.12750
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-63-C3-SK
60
M8
63
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.13200
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-50-C3-S
60
M10
50
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.13300
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-60-C3-S
60
M10
60
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.13700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-80-C3-S
60
M10
80
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.14700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-100-C3-S
60
M10
100
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.15800
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-50-C3-SK
60
M10
50
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.14200
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-60-C3-SK
60
M10
60
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.14600
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-80-C3-SK
60
M10
80
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.15600
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-100-C3-SK
60
M10
100
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.16700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-60-C3-S
60
M12
60
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.15100
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-80-C3-S
60
M12
80
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.16500
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-100-C3-S
60
M12
100
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.18000
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-125-C3-S
60
M12
125
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.19700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-60-C3-SK
60
M12
60
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.16300
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-80-C3-SK
60
M12
80
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.17700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-100-C3-SK
60
M12
100
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.19200
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-125-C3-SK
60
M12
125
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.20900
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M16-75-C3-T
60
M16
75
-
-
-
-
37
-
-
-
2
-
12
-
-
-
32
T - without nut, wrench f...
0.20900
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M16-100-C3-T
60
M16
100
-
-
-
-
37
-
-
-
2
-
12
-
-
-
32
T - without nut, wrench f...
0.24200
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M16-125-C3-T
60
M16
125
-
-
-
-
37
-
-
-
2
-
12
-
-
-
32
T - without nut, wrench f...
0.27400
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求