您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 664 / 665 - Low - Flat fan nozzles
Lechler
Flat fan nozzles
Low-Flat fan nozzles
664/665
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/niederdruckduesen/664_665/664_665.prj},{NB=LECHLER_66512316},{IDNR=},{WINKEL=45},{TYPE=665123},{MAT=16},{MATX='16','1.4305', '17','1.4571', '30','Messing'},{A=10.00},{AI=-},{E=7.40},{EI=-},{V1=31.50},{V1I=-},{V2=44.55},{V2I=-},{V3=63.00},{V3I=-},{V4=77.16},{V4I=-},{V5=99.61},{V5I=-},{V6=117.86},{V6I=-},{V7=140.87},{B1=250},{B1I=-},{B2=490},{B2I=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
A
Equivalent hole diameter
[mm]
AI
Equivalent hole diameter
[英寸]
E
Narrowest free cross section
[mm]
EI
Narrowest free cross section
[英寸]
V1
Volume flow at P=0.5 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow at P=1.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow at P=2.0 bar
[l/min]
V3I
Volume flow at P=40 psi
[GPM]
V4
Volume flow at P=3.0 bar
[l/min]
V4I
Volume flow at P=60 psi
[GPM]
V5
Volume flow at P=5.0 bar
[l/min]
V5I
Volume flow at P=80 psi
[GPM]
V6
Volume flow at P=7.0 bar
[l/min]
V6I
Volume flow at P=100 psi
[GPM]
V7
Volume flow at P=10.0 bar
[l/min]
B1
Spray width at H = 250 mm and P=2 bar
[mm]
B1I
Spray width at H = 10" and P=30 psi
[英寸]
B2
Spray width at H = 500 mm and P=2 bar
[mm]
B2I
Spray width at H = 20" and P=30 psi
[英寸]
LECHLER_66472116
20
664721
3.00
0.118
2.50
0.099
3.15
0.98
4.45
1.4
6.30
2
7.72
2.4
9.96
2.8
11.79
3.1
14.09
110
4
205
8
LECHLER_66480116
20
664801
4.00
0.158
3.20
0.126
5.00
1.6
7.07
2.2
10.00
3.1
12.25
3.8
15.81
4.4
18.71
4.9
22.36
110
4
205
8
LECHLER_66488116
20
664881
5.00
0.197
4.00
0.158
8.00
2.5
11.31
3.5
16.00
5
19.60
6.1
25.30
7
29.93
7.8
35.78
110
4
205
8
LECHLER_66492116
20
664921
5.50
0.217
4.40
0.173
10.00
3.1
14.14
4.4
20.00
6.2
24.49
7.6
31.62
8.8
37.42
9.8
44.72
110
4
205
8
LECHLER_66496116
20
664961
6.00
0.236
5.10
0.201
12.50
3.9
17.68
5.5
25.00
7.8
30.62
9.5
39.53
11
46.77
12.3
55.90
100
4
205
8
LECHLER_66472216
30
664722
3.00
0.118
2.40
0.095
3.15
0.98
4.45
1.4
6.30
2
7.72
2.4
9.96
2.8
11.79
3.1
14.09
150
6
280
11
LECHLER_66476216
30
664762
3.50
0.138
2.70
0.106
4.00
1.2
5.66
1.8
8.00
2.5
9.80
3
12.65
3.5
14.97
3.9
17.89
150
6
280
11
LECHLER_66480216
30
664802
4.00
0.158
3.10
0.122
5.00
1.6
7.07
2.2
10.00
3.1
12.25
3.8
15.81
4.4
18.71
4.9
22.36
150
6
280
11
LECHLER_66484216
30
664842
4.50
-
3.50
-
6.25
-
8.84
-
12.50
-
15.31
-
19.76
-
23.39
-
27.95
150
-
300
-
LECHLER_66488216
30
664882
5.00
0.197
4.00
0.158
8.00
2.5
11.31
3.5
16.00
5
19.60
6.1
25.30
7
29.93
7.8
35.78
150
6
280
11
LECHLER_66492216
30
664922
5.50
0.217
4.40
0.173
10.00
3.1
14.14
4.4
20.00
6.2
24.49
7.6
31.62
8.8
37.42
9.8
44.72
150
6
280
11
LECHLER_66496216
30
664962
6.00
0.236
5.00
0.197
12.50
3.9
17.68
5.5
25.00
7.8
30.62
9.5
39.53
11
46.77
12.3
55.90
150
6
280
11
LECHLER_66498217
30
664982
6.40
-
5.10
-
14.00
-
19.80
-
28.00
-
34.29
-
44.27
-
52.38
-
62.61
150
-
300
-
LECHLER_66501217
30
665012
7.20
-
5.70
-
16.75
-
23.69
-
33.50
-
41.03
-
52.97
-
62.67
-
74.91
160
-
310
-
LECHLER_66504216
30
665042
8.00
0.315
6.40
0.252
20.00
6.2
28.28
8.8
40.00
12.4
48.99
15.2
63.25
17.6
74.83
19.6
89.44
150
6
280
11
LECHLER_66512230
30
665122
10.00
0.394
8.20
0.323
31.50
9.8
44.55
13.8
63.00
19.5
77.16
23.9
99.61
27.6
117.86
30.9
140.87
150
6
280
11
LECHLER_66472316
45
664723
3.00
0.118
2.40
0.095
3.15
0.98
4.45
1.4
6.30
2
7.72
2.4
9.96
2.8
11.79
3.1
14.09
260
10
490
19
LECHLER_66476316
45
664763
3.50
0.138
2.60
0.102
4.00
1.2
5.66
1.8
8.00
2.5
9.80
3
12.65
3.5
14.97
3.9
17.89
260
10
490
19
LECHLER_66480316
45
664803
4.00
0.158
3.00
0.118
5.00
1.6
7.07
2.2
10.00
3.1
12.25
3.8
15.81
4.4
18.71
4.9
22.36
265
10
495
19
LECHLER_66484316
45
664843
4.50
0.177
3.40
0.134
6.25
1.9
8.84
2.7
12.50
3.9
15.31
4.8
19.76
5.5
23.39
6.1
27.95
265
10
495
19
LECHLER_66488316
45
664883
5.00
0.197
3.80
0.15
8.00
2.5
11.31
3.5
16.00
5
19.60
6.1
25.30
7
29.93
7.8
35.78
265
10
500
20
LECHLER_66492316
45
664923
5.50
0.217
4.20
0.165
10.00
3.1
14.14
4.4
20.00
6.2
24.49
7.6
31.62
8.8
37.42
9.8
44.72
270
11
505
20
LECHLER_66496316
45
664963
6.00
0.236
4.40
0.043
12.50
3.9
17.68
5.5
25.00
7.8
30.62
9.5
39.53
11
46.77
12.3
55.90
270
11
510
20
LECHLER_66498317
45
664983
6.40
-
4.70
-
14.00
-
19.80
-
28.00
-
34.29
-
44.27
-
52.38
-
62.61
250
-
490
-
LECHLER_66501317
45
665013
7.20
-
5.20
-
16.75
-
23.69
-
33.50
-
41.03
-
52.97
-
62.67
-
74.91
250
-
490
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 066.410 Welding nipple - Low - Flat fan nozzles
Lechler
03.11.2023
Series 065600 - Union nuts
Lechler
03.11.2023
Series 660 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 066411 - Nipples
Lechler
03.11.2023
Series 065200 - Union nuts
Lechler
03.11.2023
Series 652 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 460 / 461 - Axial-flow full cone nozzles
Lechler
02.05.2024
Series 065.600 - Union nuts
Lechler
03.11.2023
Series 632 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 656 / 657 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 066.011 Welding nipple - Low - Flat fan nozzles
Lechler
03.11.2023
Series 612 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 679 - Flat air nozzle for saturated steam
Lechler
03.11.2023
Series 610 - Low - Flat fan nozzles
Lechler
03.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求