您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 544 / 545 - Low preasure nozzles
Lechler
Solid stream nozzles
Low - pressure nozzles
544 / 545
Powered by
CAD模型選擇
{lechler/vollstrahlduesen/niederdruckduesen/544/544_asmtab.prj},{NB=Lechler_54468016CC},{IDNR=MIN},{TYPE=544680},{HIDE=1},{MAT=16},{CODE=CC},{CODE2='CC','EN 10226 R 1/4','CE','EN 10226 R 3/8'},{MATX='16','1.4305', '30','Messing'},{B=2.40},{BI=-},{V1=2.50},{V1I=-},{V2=3.54},{V2I=-},{V3=5.00},{V3I=-},{V4=6.12},{V4I=-},{V5=7.91},{V5I=-},{V6=9.35},{V6I=-},{V7=11.18},{V7I=-},{V8=13.69},{V9=15.81},{V10=19.36},{PPATH=544_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYPE
Type
ⁿ/ₐ
B
Bore diameter Ø
[mm]
BI
Bore diameter Ø
[英寸]
V1
Volume flow at P=0.5 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow at P=1.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow at P=2.0 bar
[l/min]
V3I
Volume flow at P=40 psi
[GPM]
V4
Volume flow at P=3.0 bar
[l/min]
V4I
Volume flow at P=60 psi
[GPM]
V5
Volume flow at P=5.0 bar
[l/min]
V5I
Volume flow at P=80 psi
[GPM]
V6
Volume flow at P=7.0 bar
[l/min]
V6I
Volume flow at P=100 psi
[GPM]
V7
Volume flow at P=10.0 bar
[l/min]
V7I
Volume flow at P=150 psi
[GPM]
V8
Volume flow at P=15.0 bar
[l/min]
V9
Volume flow at P=20.0 bar
[l/min]
V10
Volume flow at P=30.0 bar
[l/min]
Lechler_54411016CA
544110
0.23
0.009
0.02
0.006
0.03
0.009
0.04
0.012
0.05
0.015
0.06
0.018
0.07
0.02
0.09
0.023
0.11
0.13
0.15
Lechler_54416016CA
544160
0.33
0.013
0.03
0.009
0.04
0.013
0.06
0.019
0.07
0.023
0.09
0.026
0.11
0.029
0.13
0.034
0.16
0.19
0.23
Lechler_54420016CA
544200
0.39
0.015
0.05
0.016
0.07
0.022
0.10
0.031
0.12
0.038
0.16
0.044
0.19
0.049
0.22
0.058
0.27
0.32
0.39
Lechler_54424016CA
544240
0.50
0.02
0.08
0.025
0.11
0.035
0.16
0.05
0.20
0.06
0.25
0.07
0.30
0.08
0.36
0.1
0.44
0.51
0.62
Lechler_54428016CA
544280
0.63
0.025
0.13
0.04
0.18
0.05
0.25
0.08
0.31
0.1
0.40
0.11
0.47
0.12
0.56
0.15
0.68
0.79
0.97
Lechler_54432016CA
544320
0.80
0.031
0.20
0.06
0.28
0.09
0.40
0.12
0.49
0.15
0.63
0.18
0.75
0.2
0.89
0.24
1.10
1.26
1.55
Lechler_54460016CA
544600
1.90
-
1.58
-
2.23
-
3.15
-
3.86
-
4.98
-
5.89
-
7.04
-
8.63
9.96
12.20
Lechler_54468016CC
544680
2.40
-
2.50
-
3.54
-
5.00
-
6.12
-
7.91
-
9.35
-
11.18
-
13.69
15.81
19.36
Lechler_54488016CC
544880
4.20
-
8.00
-
11.31
-
16.00
-
19.60
-
25.30
-
29.93
-
35.78
-
43.82
50.60
61.97
Lechler_54496016CC
544960
5.30
-
12.50
-
17.68
-
25.00
-
30.62
-
39.53
-
46.77
-
55.90
-
68.47
79.06
96.82
Lechler_54500016CE
545000
5.90
-
15.80
-
22.30
-
31.50
-
38.60
-
49.80
-
58.90
-
70.40
-
86.30
99.60
122.00
Lechler_54504016CE
545040
6.65
-
20.00
-
28.28
-
40.00
-
48.99
-
63.25
-
74.88
-
89.44
-
109.54
126.49
154.92
Lechler_54508016CG
545080
7.50
-
25.00
-
35.36
-
50.00
-
61.24
-
79.06
-
93.54
-
111.80
-
136.93
158.11
193.65
Lechler_54512016CG
545120
8.40
-
31.50
-
44.55
-
63.00
-
77.16
-
99.61
-
117.86
-
140.87
-
172.53
199.22
244.00
Lechler_54520016AK
545200
10.50
-
50.00
-
70.71
-
100.00
-
122.47
-
158.11
-
187.08
-
223.61
-
273.86
316.23
387.30
Lechler_54528016AK
545280
13.30
-
80.00
-
113.14
-
160.00
-
195.96
-
252.98
-
299.33
-
357.77
-
438.18
505.96
619.68
Lechler_54536016AM
545360
16.60
-
125.00
-
176.78
-
250.00
-
306.19
-
395.28
-
467.71
-
559.02
-
684.65
790.57
968.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
092 Series - Compact ball joints for tight spaces
Lechler
03.11.2023
Series 600562 - Flat jet nozzle air
Lechler
03.11.2023
Series 540 / 541 - Cluster solid jet nozzles
Lechler
03.11.2023
Series 600493 - Flat fan air nozzles
Lechler
03.11.2023
Series 600130 / 600283 - Flat nappe air nozzle
Lechler
03.11.2023
Series 686 - Zungendüsen für Luft bzw.Sattdampf
Lechler
03.11.2023
Series 548 - High preasure nozzle
Lechler
03.11.2023
Series 544 - Solid stream nozzles for air or saturated steam
Lechler
03.11.2023
Series 684 - Zungendüesen
Lechler
03.11.2023
Series 5TA - Whirling nozzle
Lechler
03.11.2023
Series 600484 - Flat nappe air nozzle
Lechler
03.11.2023
Series 1PM150 - Nozzles for cooling in continuous casting
Lechler
03.11.2023
Series 632 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 652 - Low - Flat fan nozzles
Lechler
03.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求