您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
L Ø 30
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series L
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/l/l_30.prj},{NB=L30-070(0)},{CODE=L30-070},{DH=30},{DD=20},{LO=70},{RG=37.24},{SX=0.0},{S1=11.2},{F1=414},{S2=16.8},{F2=621},{S3=19.6},{F3=724.6},{SN=22.4},{FN=828},{MAT=Cr-Si},{D=4.5},{DE=21.95},{D1=4.500},{RG1=37.240},{FN1=828.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
D
Cross wire section
[mm]
L30-050
L30-050
30
20
50
51.94
0.000
50.000
8
414
12
621
14.0
724.6
16
828
4.5
L30-060
L30-060
30
20
60
44.1
0.000
60.000
9.6
414
14.4
621
16.8
724.6
19.2
828
4.5
L30-070
L30-070
30
20
70
37.24
0.000
70.000
11.2
414
16.8
621
19.6
724.6
22.4
828
4.5
L30-080
L30-080
30
20
80
32.34
0.000
80.000
12.8
414
19.2
621
22.4
724.6
25.6
828
4.5
L30-090
L30-090
30
20
90
28.42
0.000
90.000
14.4
414
21.6
621
25.2
724.6
28.8
828
4.5
L30-100
L30-100
30
20
100
25.48
0.000
100.000
16
414
24
621
28.0
724.6
32
828
4.5
L30-125
L30-125
30
20
125
20.58
0.000
125.000
20
414
30
621
35.0
724.6
40
828
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求