您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
KR-..S - Reducing taper standpipe fittings
EXMAR
Tube fittings
Reducing fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/reducing_fittings/kr_s.prj},{NB=KR-25/06S 708.1820.788.30},{TYPE=KR-25/06S},{MATNR=708.1820.788.30},{SERIE=S},{PN=420},{D1=25},{D2=6},{M1=36x2.0},{M2=14x1.5},{L1=61},{L2=46.0},{SW1=46},{SW2=27},{SW3=17},{E=5.0},{KG=350},{X1=0.5},{X2=0.400},{X3=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
KR-08/06S 708.1820.140.30
KR-08/06S
708.1820.140.30
S
800
8
6
16x1.5
14x1.5
46
31.5
19
14
17
4.3
68
KR-10/06S 708.1820.175.30
KR-10/06S
708.1820.175.30
S
800
10
6
18x1.5
14x1.5
48
33.5
22
14
17
4.0
80
KR-10/08S 708.1820.190.30
KR-10/08S
708.1820.190.30
S
800
10
8
18x1.5
16x1.5
49
34.0
22
17
19
6.0
85
KR-12/06S 708.1820.215.30
KR-12/06S
708.1820.215.30
S
630
12
6
20x1.5
14x1.5
48
33.0
24
14
17
4.0
90
KR-12/08S 708.1820.225.30
KR-12/08S
708.1820.225.30
S
630
12
8
20x1.5
16x1.5
48
33.5
24
17
19
5.0
98
KR-12/10S 708.1820.240.30
KR-12/10S
708.1820.240.30
S
630
12
10
20x1.5
18x1.5
50
33.0
24
19
22
7.0
100
KR-14/06S 708.1820.296.30
KR-14/06S
708.1820.296.30
S
630
14
6
22x1.5
14x1.5
50
35.0
27
17
17
4.0
105
KR-14/08S 708.1820.300.30
KR-14/08S
708.1820.300.30
S
630
14
8
22x1.5
16x1.5
50
35.0
27
17
19
5.0
110
KR-14/10S 708.1820.320.30
KR-14/10S
708.1820.320.30
S
630
14
10
22x1.5
18x1.5
51
34.5
27
19
22
7.0
125
KR-14/12S 708.1820.340.30
KR-14/12S
708.1820.340.30
S
630
14
12
22x1.5
20x1.5
52
35.5
27
22
24
9.0
130
KR-16/06S 708.1820.466.30
KR-16/06S
708.1820.466.30
S
630
16
6
24x1.5
14x1.5
51
36.0
30
17
17
4.0
135
KR-16/08S 708.1820.468.30
KR-16/08S
708.1820.468.30
S
630
16
8
24x1.5
16x1.5
51
36.0
30
17
19
5.0
140
KR-16/10S 708.1820.470.30
KR-16/10S
708.1820.470.30
S
630
16
10
24x1.5
18x1.5
52
35.5
30
19
22
7.0
145
KR-16/12S 708.1820.480.30
KR-16/12S
708.1820.480.30
S
630
16
12
24x1.5
20x1.5
53
36.5
30
22
24
8.0
150
KR-16/14S 708.1820.500.30
KR-16/14S
708.1820.500.30
S
630
16
14
24x1.5
22x1.5
57
39.0
30
24
27
10.5
169
KR-20/06S 708.1820.650.30
KR-20/06S
708.1820.650.30
S
420
20
6
30x2.0
14x1.5
57
42.0
36
22
17
4.0
195
KR-20/08S 708.1820.655.30
KR-20/08S
708.1820.655.30
S
420
20
8
30x2.0
16x1.5
57
42.0
36
22
19
5.0
203
KR-20/10S 708.1820.660.30
KR-20/10S
708.1820.660.30
S
420
20
10
30x2.0
18x1.5
58
41.5
36
22
22
7.0
220
KR-20/12S 708.1820.665.30
KR-20/12S
708.1820.665.30
S
420
20
12
30x2.0
20x1.5
58
41.5
36
22
24
8.0
240
KR-20/14S 708.1820.675.30
KR-20/14S
708.1820.675.30
S
420
20
14
30x2.0
22x1.5
62
44.0
36
24
27
10.0
250
KR-20/16S 708.1820.685.30
KR-20/16S
708.1820.685.30
S
420
20
16
30x2.0
24x1.5
62
43.5
36
27
30
12.0
265
KR-25/06S 708.1820.788.30
KR-25/06S
708.1820.788.30
S
420
25
6
36x2.0
14x1.5
61
46.0
46
27
17
5.0
350
KR-25/08S 708.1820.787.30
KR-25/08S
708.1820.787.30
S
420
25
8
36x2.0
16x1.5
61
46.0
46
27
19
4.0
360
KR-25/10S 708.1820.789.30
KR-25/10S
708.1820.789.30
S
420
25
10
36x2.0
18x1.5
62
45.5
46
27
22
7.0
430
KR-25/12S 708.1820.791.30
KR-25/12S
708.1820.791.30
S
420
25
12
36x2.0
20x1.5
62
45.5
46
27
24
10.0
384
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reducing inserts, S-series - Hexagon for locking, tube socket pre-assembled
VOSS
11.04.2023
GR-..S - Straight reducing fittings
EXMAR
03.03.2023
TR-..L/S - Reducing T fittings
EXMAR
03.03.2023
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
GV-..L/S - Straight fittings, ISO 8434-1-SC
EXMAR
28.03.2023
ESA - Hose adaptors, for thin-walled flexible hoses
EXMAR
08.04.2021
GAV-..LR - Straight female adaptor fittings
EXMAR
03.03.2023
KR-..L - Reducing taper standpipe fittings
EXMAR
03.03.2023
ESS-..LR WD/SR WD - Male adaptor standpipe unions, pre-assembled on standpi...
EXMAR
28.03.2023
GR-..L - Straight reducing fittings
EXMAR
03.03.2023
LEV-..LR/SR - Male adaptor L fittings, sealing edge form B acc. DIN 3852-2
EXMAR
28.03.2023
VPD_P-J - Push-in fitting type
NIHON PISCO CO., LTD.
07.10.2020
DKLPT - Copper Pipe Fittings - Elbow
Misumi
08.06.2021
EGEO EO - Swivel connector
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求