您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2W - Extended Male Elbow (Gasket Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2w_leu_gs.prj},{NB=KQ2W23-M3G},{GUI=KQ2W23-M3},{OD=3.2},{T=M3x0.5},{RA=3.000},{MATERIAL=G},{TUBE=23},{PORT=M3},{H=7.0},{D1=7.1},{D2=7.0},{D3=6.7},{D4=3.950},{D5=6.000},{L1=15.3},{L2=22.5},{L4=16.500},{L5=8.600},{A=23.4},{M=13.3},{EA1=0.8},{EA2=0.8},{MBS=1.2},{CNSMASSEXACT=4.8},{A1=2.000},{A2=1.800},{DX2=7.000},{LY=1.350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2W02-M3G
KQ2W02-M3
2.0
M3x0.5
KQ2W02-M3G
5.5
5.8
5.5
12.6
18.8
19.1
11.9
0.0
0.8
1.2
2.6
KQ2W02-M5A
KQ2W02-M5
2.0
M5x0.8
KQ2W02-M5A
7.0
5.8
5.5
12.6
19.3
19.2
11.9
0.0
0.8
1.2
4.6
KQ2W23-M3G
KQ2W23-M3
3.2
M3x0.5
KQ2W23-M3G
7.0
7.1
7.0
15.3
22.5
23.4
13.3
0.8
0.8
1.2
4.8
KQ2W23-M5A
KQ2W23-M5
3.2
M5x0.8
KQ2W23-M5A
7.0
7.1
7.0
15.3
25.2
25.7
13.3
2.8
2.4
2.5
5.8
KQ2W04-M3G
KQ2W04-M3
4.0
M3x0.5
KQ2W04-M3G
7.0
8.2
7.0
15.4
23.0
24.5
13.3
0.8
0.8
1.2
4.9
KQ2W04-M5A
KQ2W04-M5
4.0
M5x0.8
KQ2W04-M5A
7.0
8.2
7.0
15.4
25.7
26.8
13.3
3.0
3.0
2.5
5.8
KQ2W06-M5A
KQ2W06-M5
6.0
M5x0.8
KQ2W06-M5A
7.0
10.4
7.0
14.5
27.4
29.6
13.3
3.0
3.0
2.5
5.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQ2W - Extended Male Elbow (Sealant)
SMC
28.09.2023
AN05_40 - Silencer/Miniature Resin Type/Male Thread Type
SMC
28.09.2023
KQ2L - Male Elbow (Gasket Seal)
SMC
28.09.2023
Shielded type ZZ
NTN Corporation
17.10.2023
KQ2H - Straight Union
SMC
23.11.2021
KQ2L - Male Elbow (Gasket Seal)
SMC Corporation
17.06.2024
AN05_40 - Silencer/Miniature Resin Type/Male Thread Type
SMC Corporation
26.06.2024
KQ2H - Male Connector (Gasket Seal)
SMC
28.09.2023
KQ2T - Male Branch Tee (Gasket Seal)
SMC
28.09.2023
KQ2L - Reducer Elbow
SMC
23.11.2021
Contact Sealed type LLU
NTN Corporation
17.10.2023
AS_3_1F - Universal Type
SMC Corporation
26.06.2024
KQ2S - Hex. Socket Head Male Connector (Gasket Seal)
SMC Corporation
17.06.2024
AS_2_1F - Elbow Type
SMC Corporation
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求