您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KCL-90 - Cam Levers - External Thread
Essentra Components
Knobs, Handles & Grips
Levers
Cam Levers
Cam Levers - External Thread
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03070000/p130970/kcl-90_asmtab.prj},{NB=KCL-244},{PN=KCL-244},{AMERSID=1043609},{APACID=-},{EMEAID=-},{ADJUST=Flat Screw Drive Slot},{CLTYPE=Aluminum},{CTYPE=Steel},{A=M6 x 1.00},{B=9.0},{C=50.0},{D=18.0},{F=14.5},{J=22.0},{L=70.4},{PPATH=kcl-90/kcl-90_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ADJUST
Fine Adjustment
ⁿ/ₐ
CLTYPE
Cam Lever Type
ⁿ/ₐ
CTYPE
Component Type
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Pin Diameter
[mm]
C
C Stud Length
[mm]
D
D Cap Diameter
[mm]
F
F Height to Pin Center
[mm]
J
J Overall Height
[mm]
L
L Handle Length From Center
[mm]
KCL-90
KCL-90
1043722
-
-
None
Aluminum
Steel
M5 x 0.80
9.0
20.0
18.0
14.5
22.0
70.4
KCL-92
KCL-92
1043723
-
-
None
Aluminum
Steel
M5 x 0.80
9.0
30.0
18.0
14.5
22.0
70.4
KCL-94
KCL-94
1043724
-
-
None
Aluminum
Steel
M5 x 0.80
9.0
40.0
18.0
14.5
22.0
70.4
KCL-96
KCL-96
1043725
-
-
None
Aluminum
Steel
M5 x 0.80
9.0
50.0
18.0
14.5
22.0
70.4
KCL-98
KCL-98
1043726
-
-
None
Aluminum
Steel
M6 x 1.00
9.0
20.0
18.0
14.5
22.0
70.4
KCL-100
KCL-100
1043727
-
-
None
Aluminum
Steel
M6 x 1.00
9.0
30.0
18.0
14.5
22.0
70.4
KCL-102
KCL-102
1043728
-
-
None
Aluminum
Steel
M6 x 1.00
9.0
40.0
18.0
14.5
22.0
70.4
KCL-104
KCL-104
1043729
-
-
None
Aluminum
Steel
M6 x 1.00
9.0
50.0
18.0
14.5
22.0
70.4
KCL-106
KCL-106
1043730
-
-
None
Aluminum
Steel
M8 x 1.25
11.0
25.0
27.0
18.0
28.5
96.0
KCL-108
KCL-108
1043731
-
-
None
Aluminum
Steel
M8 x 1.25
11.0
30.0
27.0
18.0
28.5
96.0
KCL-110
KCL-110
1043732
-
-
None
Aluminum
Steel
M8 x 1.25
11.0
40.0
27.0
18.0
28.5
96.0
KCL-112
KCL-112
1043733
-
-
None
Aluminum
Steel
M8 x 1.25
11.0
50.0
27.0
18.0
28.5
96.0
KCL-114
KCL-114
1043734
-
-
None
Aluminum
Steel
M10 x 1.5
11.0
25.0
27.0
18.0
28.5
96.0
KCL-116
KCL-116
1043735
-
-
None
Aluminum
Steel
M10 x 1.5
11.0
30.0
27.0
18.0
28.5
96.0
KCL-118
KCL-118
1043736
-
-
None
Aluminum
Steel
M10 x 1.5
11.0
40.0
27.0
18.0
28.5
96.0
KCL-120
KCL-120
1043737
-
-
None
Aluminum
Steel
M10 x 1.5
11.0
50.0
27.0
18.0
28.5
96.0
KCL-122
KCL-122
1043738
-
-
None
Aluminum
Stainless
M5 x 0.80
9.0
20.0
18.0
14.5
22.0
70.4
KCL-124
KCL-124
1043739
-
-
None
Aluminum
Stainless
M5 x 0.80
9.0
30.0
18.0
14.5
22.0
70.4
KCL-126
KCL-126
1043740
-
-
None
Aluminum
Stainless
M5 x 0.80
9.0
40.0
18.0
14.5
22.0
70.4
KCL-128
KCL-128
1043741
-
-
None
Aluminum
Stainless
M5 x 0.80
9.0
50.0
18.0
14.5
22.0
70.4
KCL-130
KCL-130
1043742
-
-
None
Aluminum
Stainless
M6 x 1.00
9.0
20.0
18.0
14.5
22.0
70.4
KCL-132
KCL-132
1043743
-
-
None
Aluminum
Stainless
M6 x 1.00
9.0
30.0
18.0
14.5
22.0
70.4
KCL-134
KCL-134
1043744
-
-
None
Aluminum
Stainless
M6 x 1.00
9.0
40.0
18.0
14.5
22.0
70.4
KCL-136
KCL-136
1043745
-
-
None
Aluminum
Stainless
M6 x 1.00
9.0
50.0
18.0
14.5
22.0
70.4
KCL-138
KCL-138
1043746
-
-
None
Aluminum
Stainless
M8 x 1.25
11.0
25.0
27.0
18.0
28.5
96.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KPB-1547 - Grip Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
KCL-26 - Cam Levers - External Thread
Essentra Components
04.08.2014
KCL-14 - Cam Levers - Internal Thread
Essentra Components
04.08.2014
BK55.0002 - Horizontal toggle clamp with horizontal base plate
Bäcker
04.08.2022
KCL-90 - Cam Levers - External Thread
Reid Supply
22.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求