您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KBRI - Rod end with female thread, spherical ball iglidur® W300, inch, right-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/kbri_asmtab.prj},{NB=KBRI-06(0)},{ARTNR=KBRI-06},{INFO=INFO},{SW=0},{SZK=2000},{SZL=1000},{QK=1000},{QL=500},{EG=0.568},{ADI=7},{ADK=15},{D1=0.3750},{D2=1.000},{D3=3/8-24},{D3NDM=0.3750},{D4=0.687},{DK=0.718},{C1=0.394},{B=0.500},{H1=1.625},{I3=0.812},{I4=2.125},{W=0.562},{SW1=22},{PPATH=assemblies/kbri_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
EG
Minimal thread depth
[Inch]
ADI
Max. torque strength inside thread
[Nm]
ADK
Max. torque through Ball
[Nm]
D1
E10-Diameter
[Inch]
D2
Diameter
[Inch]
D3
Thread
ⁿ/ₐ
D4
Diameter
[Inch]
C1
Width
[Inch]
B
Width
[Inch]
H1
Height
[Inch]
I3
Length
[Inch]
I4
Height
[Inch]
W
Width across flats
[Inch]
SW1
Max. swivel angle
[°]
KBRI-03
KBRI-03
900
450
300
150
0.350
2
3
0.1900
0.625
10-32
0.406
0.246
0.312
1.062
0.500
1.374
0.312
25
KBRI-04
KBRI-04
1100
550
400
200
0.480
5
4
0.2500
0.750
1/4-28
0.469
0.272
0.365
1.312
0.687
1.687
0.375
25
KBRI-05
KBRI-05
1700
850
500
250
0.480
6
10
0.3125
0.875
5/16-24
0.500
0.340
0.437
1.375
0.687
1.813
0.437
25
KBRI-06
KBRI-06
2000
1000
1000
500
0.568
7
15
0.3750
1.000
3/8-24
0.687
0.394
0.500
1.625
0.812
2.125
0.562
22
KBRI-07
KBRI-07
2300
1150
1200
600
0.655
18
25
0.4375
1.125
7/16-20
0.750
0.456
0.562
1.812
0.937
2.374
0.625
22
KBRI-08
KBRI-08
2600
1300
1500
750
0.743
23
35
0.5000
1.312
1/2-20
0.875
0.487
0.625
2.125
1.062
2.781
0.750
22
KBRI-10
KBRI-10
4900
2450
1700
850
0.962
30
50
0.6250
1.500
5/8-18
1.000
0.545
0.750
2.500
1.375
3.250
0.875
22
KBRI-12
KBRI-12
5600
2800
2300
1150
1.093
40
70
0.7500
1.750
3/4-16
1.125
0.676
0.875
2.875
1.562
3.750
1.000
22
KBRI-16
KBRI-16
6000
3000
2600
1300
1.488
46
85
1.0000
2.750
1-12
1.625
1.000
1.375
4.125
2.125
5.500
1.500
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
iglidur® X - type S - Sleeve bearings, inch sizes
igus
30.01.2024
DryLin® SHT - Basic
igus
12.09.2022
EBLM - Rod end with internal thread, leftt-hand thread
igus
01.02.2024
KBRM CL - Rod end bearing with female thread with hexagonal housing, right-...
igus
01.02.2024
KCRM - Rod end bearing with internal thread, right-hand thread
igus
01.02.2024
AWM - Precision Aluminium Shaft, mm
igus
12.09.2022
iglidur® Q - type F - Flange bearings, metric sizes
igus
30.01.2024
EWM - Hardened Stainless Steel 1.4125, mm
igus
12.09.2022
GERMKE - Clevis joint with pin, circlip and rod end bearing, right-hand thr...
igus
12.02.2024
KALI - Rod end bearing with male thread, spherical ball iglidur® W300, inch...
igus
01.02.2024
iglidur® W300 - type F - Flange bearings, inch sizes
igus
30.01.2024
DryLin® SET - EasyTube
igus
12.09.2022
JFRM-JFLM-SG - High helix lead screw nuts with flange, made from iglidur® J
igus
01.05.2020
iglidur® Q - type T - Thrust washer, metric sizes
igus
30.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求