您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
KB.06 - Ball Bearing Guide Bushing with Shoulder / Ball Cage steel
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
Ball Bearing Guide Bushings
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/b/b3/kb_06.prj},{NB=KB.06.032},{COMP=SF Bordignon GmbH},{IDNR=},{L=56},{L1=42},{L2=30},{L3=12},{DD7=79.7},{DD6=67},{DD5=48},{DD4=56},{DD3=48},{DD2=40},{DD1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
COMP
Company
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
DD7
rapidly changing examined pins
[mm]
DD6
precision examined pins
[mm]
DD5
Quick change punch retainer
[mm]
DD4
d4
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
KB.06.019
SF Bordignon GmbH
45
35
23
12
64.7
52
32
40
32
25
19
KB.06.020
SF Bordignon GmbH
45
35
23
12
64.7
52
32
40
32
26
20
KB.06.024
SF Bordignon GmbH
45
35
23
12
72.7
60
40
48
40
30
24
KB.06.025
SF Bordignon GmbH
45
35
23
12
72.7
60
40
48
40
31
25
KB.06.030
SF Bordignon GmbH
56
42
30
12
79.7
67
48
56
48
38
30
KB.06.032
SF Bordignon GmbH
56
42
30
12
79.7
67
48
56
48
40
32
KB.06.038
SF Bordignon GmbH
63
52
37
15
89.7
77
58
66
58
46
38
KB.06.040
SF Bordignon GmbH
63
52
37
15
89.7
77
58
66
58
48
40
KB.06.048
SF Bordignon GmbH
80
65
47
18
103.7
91
70
80
70
56
48
KB.06.050
SF Bordignon GmbH
80
65
47
18
103.7
91
70
80
70
58
50
KB.06.060
SF Bordignon GmbH
95
80
60
20
118.7
106
85
95
85
68
60
KB.06.063
SF Bordignon GmbH
95
80
60
20
118.7
106
85
95
85
71
63
KB.06.080
SF Bordignon GmbH
120
80
60
20
141.7
129
105
118
105
92
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KK.01 - Safety Ring
Bordignon
09.01.2023
BE.05 - Befestigungselemente
Bordignon
09.01.2023
Insulating Bushing
ABB Installation Products
09.03.2023
KK.02 - Safety Ring
Bordignon
09.01.2023
FS.17 - Demountable Guide Post (h6)
Bordignon
09.01.2023
1251.4 ISO - Ball bearing guide bushes with shoulder
Kern
26.02.2019
Bearing unit form T - suitable for endmachining form T
Neff Gewindetriebe
14.02.2024
FS.18 - Demountable Guide Post (g6)
Bordignon
09.01.2023
BE.02 - Mounting Element NAAMS / DIN EN ISO 4762
Bordignon
09.01.2023
R0261 - Demountable ball bearing guide bush (ISO 9448-7/DIN 9831) - R2081.4...
PlaSteel
17.06.2021
MEF - Bushing METAFRAM® cylindrical bearing - Self-lubricating FP20 ferrous...
HPC
17.02.2022
MAE-FREILAUF-BB - Ball bearing freewheels, Design BB
MÄDLER
26.04.2024
DDK05 - Flanged Bushing
DAIDO METAL
22.01.2019
FCA - Guide bushing - ball bearing
Bordignon
09.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求