피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
NK40-2B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.40
Un-finished sprocket (Steel)
2B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_40/un_finished_sprcoket_steel/2b_type/nk40b_for_bearing_step_hole.prj},{NB=KANA_NK40-2B28D18D17_BB1_ (96 H 7 40 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK40-2B},{NOT=28},{NOTX=28.000},{DP=113.43},{DO=120},{MATC=},{BERTYPE=1},{BD=96},{BDMAX=96.0},{SD1=18.0},{SD1TS=H},{SD1TC=7},{BL=40},{BLMAX=40.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=17.0},{SDMIN=17.0},{SDMIN1=18.000},{SDMIN2=19.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK40-2B10D12D11_BB1
NK40-2B
10
41.10
47
33.15
33.15
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B11D12D11_BB1
NK40-2B
11
45.08
51
37.13
36.67
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B12D12D11_BB1
NK40-2B
12
49.07
55
41.12
41.12
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B13D15D14_BB1
NK40-2B
13
53.07
59
45.12
44.73
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B14D15D14_BB1
NK40-2B
14
57.07
63
49.12
49.12
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B15D15D14_BB1
NK40-2B
15
61.08
67
53.13
52.80
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B16D15D14_BB1
NK40-2B
16
65.10
71
57.15
57.15
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B17D15D14_BB1
NK40-2B
17
69.12
76
61.17
60.88
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B18D15D14_BB1
NK40-2B
18
73.14
80
65.19
65.19
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B19D15D14_BB1
NK40-2B
19
77.16
84
69.21
68.95
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B20D15D14_BB1
NK40-2B
20
81.18
88
73.23
73.23
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B21D15D14_BB1
NK40-2B
21
85.21
92
77.26
77.02
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B22D15D14_BB1
NK40-2B
22
89.24
96
81.29
81.29
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B23D15D14_BB1
NK40-2B
23
93.27
100
85.32
85.10
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B24D15D14_BB1
NK40-2B
24
97.30
104
89.35
89.35
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B25D15D14_BB1
NK40-2B
25
101.33
108
93.38
93.18
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B26D15D14_BB1
NK40-2B
26
105.36
112
97.41
97.41
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B27D18D17_BB1
NK40-2B
27
109.40
116
101.45
101.26
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B28D18D17_BB1
NK40-2B
28
113.43
120
105.48
105.48
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B29D18D17_BB1
NK40-2B
29
117.46
124
109.51
109.34
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B30D18D17_BB1
NK40-2B
30
121.50
128
113.55
113.55
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B31D18D17_BB1
NK40-2B
31
125.53
133
117.58
117.42
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B32D18D17_BB1
NK40-2B
32
129.57
137
121.62
121.62
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B33D18D17_BB1
NK40-2B
33
133.61
141
125.66
125.51
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK40-2B34D18D17_BB1
NK40-2B
34
137.64
145
129.69
129.69
7.0
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청