피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
K40B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.40
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_40/un_finished_sprcoket_steel/b_type/k40b_for_bearing_step_hole.prj},{NB=KANA_K40B24D16D15_BB1_ (56 H 7 40 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=K40B},{NOT=24},{NOTX=24.000},{DP=97.30},{DO=104},{MATC=},{BERTYPE=1},{BD=56.0},{BDMAX=56.0},{SD1=16.0},{SD1TS=H},{SD1TC=7},{BL=40.0},{BLMAX=40.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=15.0},{SDMIN=15.0},{SDMIN1=16.000},{SDMIN2=16.800},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_K40B10D11D10_BB1
K40B
10
41.10
47
33.15
33.15
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B11D12D11_BB1
K40B
11
45.08
51
37.13
36.67
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B12D12D11_BB1
K40B
12
49.07
55
41.12
41.12
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B13D14D13_BB1
K40B
13
53.07
59
45.12
44.73
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B14D14D13_BB1
K40B
14
57.07
63
49.12
49.12
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B15D14D13_BB1
K40B
15
61.08
67
53.13
52.80
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B16D15D14_BB1
K40B
16
65.10
71
57.15
57.15
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B17D15D14_BB1
K40B
17
69.12
76
61.17
60.88
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B18D15D14_BB1
K40B
18
73.14
80
65.19
65.19
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B19D16D15_BB1
K40B
19
77.16
84
69.21
68.95
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B20D16D15_BB1
K40B
20
81.18
88
73.23
73.23
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B21D16D15_BB1
K40B
21
85.21
92
77.26
77.02
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B22D16D15_BB1
K40B
22
89.24
96
81.29
81.29
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B23D16D15_BB1
K40B
23
93.27
100
85.32
85.10
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B24D16D15_BB1
K40B
24
97.30
104
89.35
89.35
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B25D16D15_BB1
K40B
25
101.33
108
93.38
93.18
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B26D16D15_BB1
K40B
26
105.36
112
97.41
97.41
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B27D16D15_BB1
K40B
27
109.40
116
101.45
101.26
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B28D16D15_BB1
K40B
28
113.43
120
105.48
105.48
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B29D16D15_BB1
K40B
29
117.46
124
109.51
109.34
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B30D16D15_BB1
K40B
30
121.50
128
113.55
113.55
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B31D16D15_BB1
K40B
31
125.53
133
117.58
117.42
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B32D16D15_BB1
K40B
32
129.57
137
121.62
121.62
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B33D16D15_BB1
K40B
33
133.61
141
125.66
125.51
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_K40B34D16D15_BB1
K40B
34
137.64
145
129.69
129.69
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
40A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
K40B - Un-finished
KANA (Katayama Chain)
27.06.2023
K40B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
NK40B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
NK40B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
NK35B - Un-finished
KANA (Katayama Chain)
27.06.2023
NK35B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
SUS50B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
SUS40B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
Open type
NTN Corporation
17.10.2023
SUS40A - Un-finished
KANA (Katayama Chain)
27.06.2023
FBN40B - Finished bore
KANA (Katayama Chain)
20.12.2023
NK40B - Un-finished
KANA (Katayama Chain)
27.06.2023
FBN35B - Finished bore
KANA (Katayama Chain)
27.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청