Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1482 - Connectors with screw fitting screened
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/20961.prj},{NB=K1482.1235X10000},{BESTKIPP=K1482.1235X10000},{FORM=C},{B1=-},{B2=-},{D1=-},{D2=14,5},{D3=6},{G1=-},{G2=M12X1},{H1=-},{H2=-},{L1=-},{L2=46,75},{P=10000},{ANZAHL=5 x 0,34 mm²},{GEW=0.5076},{BS=Infotext},{ROHS=Yes},{ZTN=85444930},{EAN=4059245476619},{FILTER=KIPP,KIPP_USA},{TYP=0},{TYP1=0},{TYP2=1},{TYP3=0},{XA=0.0},{XB=0.0},{XC=0.0},{XD=14.5},{XE=0.00},{XF=0.00},{XG=0.00},{XH=46.75},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B1
width
[mm]
B2
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
G1
thread
[mm]
G2
thread
[mm]
H1
height
[mm]
H2
height
[mm]
L1
Length
[mm]
L2
Length
[mm]
P
Length
[mm]
ANZAHL
Number of conductors x conductor cross-section
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1482.1215X2000
K1482.1215X2000
A
-
-
14,5
-
6
M12X1
-
-
-
43
-
2000
5 x 0,34 mm²
0.1146
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1215X5000
K1482.1215X5000
A
-
-
14,5
-
6
M12X1
-
-
-
43
-
5000
5 x 0,34 mm²
0.2636
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1215X10000
K1482.1215X10000
A
-
-
14,5
-
6
M12X1
-
-
-
43
-
10000
5 x 0,34 mm²
0.4990
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1225X2000
K1482.1225X2000
B
15,5
-
14,5
-
6
M12X1
-
28,35
-
38,25
-
2000
5 x 0,34 mm²
0.1186
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1225X5000
K1482.1225X5000
B
15,5
-
14,5
-
6
M12X1
-
28,35
-
38,25
-
5000
5 x 0,34 mm²
0.2622
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1225X10000
K1482.1225X10000
B
15,5
-
14,5
-
6
M12X1
-
28,35
-
38,25
-
10000
5 x 0,34 mm²
0.5172
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1235X2000
K1482.1235X2000
C
-
-
-
14,5
6
-
M12X1
-
-
-
46,75
2000
5 x 0,34 mm²
0.1133
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1235X5000
K1482.1235X5000
C
-
-
-
14,5
6
-
M12X1
-
-
-
46,75
5000
5 x 0,34 mm²
0.2638
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1235X10000
K1482.1235X10000
C
-
-
-
14,5
6
-
M12X1
-
-
-
46,75
10000
5 x 0,34 mm²
0.5076
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1245X5000
K1482.1245X5000
D
-
15,5
-
14,5
6
-
M12X1
-
32,05
-
38,25
5000
5 x 0,34 mm²
0.2646
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1211215X5000
K1482.1211215X5000
E
-
-
14,5
-
6
M12X1
-
-
-
43
-
5000
5 x 0,34 mm²
0.2827
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1211215X10000
K1482.1211215X10000
E
-
-
14,5
-
6
M12X1
-
-
-
43
-
10000
5 x 0,34 mm²
0.5328
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1211235X1000
K1482.1211235X1000
F
-
-
14,5
14,5
6
M12X1
M12X1
-
-
43
46,75
1000
5 x 0,34 mm²
0.0847
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1211235X2000
K1482.1211235X2000
F
-
-
14,5
14,5
6
M12X1
M12X1
-
-
43
46,75
2000
5 x 0,34 mm²
0.1319
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1211235X5000
K1482.1211235X5000
F
-
-
14,5
14,5
6
M12X1
M12X1
-
-
43
46,75
5000
5 x 0,34 mm²
0.2784
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1211235X10000
K1482.1211235X10000
F
-
-
14,5
14,5
6
M12X1
M12X1
-
-
43
46,75
10000
5 x 0,34 mm²
0.5151
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1221245X1000
K1482.1221245X1000
G
15,5
15,5
14,5
14,5
6
M12X1
M12X1
28,35
32,05
38,25
38,25
1000
5 x 0,34 mm²
0.1900
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
K1482.1221245X5000
K1482.1221245X5000
G
15,5
15,5
14,5
14,5
6
M12X1
M12X1
28,35
32,05
38,25
38,25
5000
5 x 0,34 mm²
0.2922
Yes
85444930
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청