您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1199 - Machine handles, fixed, DIN 39 Form E, stainless stee
KIPP USA
Handwheels
Handwheel Handles
Powered by
CAD模型選擇
{kipp_usa/handraeder/handwheel_handles/06293.prj},{NB=K1199.1025080},{BESTKIPPUSA=K1199.1025080},{MATERIAL=Edelstahl},{AUSF=mit Innensechskant},{SS=1.4305},{D=M10},{D1=25},{D4=16},{L=14},{L1=80},{L3=10},{SW=5},{GEW=0.1783},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245291724},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10.0},{XA=30.7},{XB=31.1},{XC=50.000},{XD=50.000},{XE=4.900},{XF=6.000},{XG=18.000},{XH=5.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1199.0616050
K1199.0616050
stainless steel
with hexagon socket
1.4305
M6
16
10
11
50
7
3
0.0457
Yes
4059245291700
31.12.2099
98% Warenverfügbarkeit. N...
K1199.0820064
K1199.0820064
stainless steel
with hexagon socket
1.4305
M8
20
13
13
64
8
4
0.0924
Yes
4059245291717
31.12.2099
98% Warenverfügbarkeit. N...
K1199.1025080
K1199.1025080
stainless steel
with hexagon socket
1.4305
M10
25
16
14
80
10
5
0.1783
Yes
4059245291724
31.12.2099
98% Warenverfügbarkeit. N...
K1199.10616050
K1199.10616050
stainless steel
without hexagon socket
1.4401
M6
16
10
11
50
7
0
0.0503
Yes
4059245329946
31.12.2099
98% Warenverfügbarkeit. N...
K1199.10820064
K1199.10820064
stainless steel
without hexagon socket
1.4401
M8
20
13
13
64
8
0
0.1051
Yes
4059245329953
31.12.2099
98% Warenverfügbarkeit. N...
K1199.11025080
K1199.11025080
stainless steel
without hexagon socket
1.4401
M10
25
16
14
80
10
0
0.1777
Yes
4059245329960
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 319.2 A - Revolving ball knobs, Shaft Steel, Type A, with male thread
Ganter
19.06.2024
GN 319.2 B - Revolving ball knobs, Shaft Steel, Type B, with female thread
Ganter
19.06.2024
Etaseco Horizontal - Standardised water pump with canned motor
KSB
06.02.2024
K1199 - Machine handles, fixed, DIN 39 Form E, stainless stee
KIPP
27.05.2024
CR/CM Handle - Manual Actuator
KSB
24.06.2022
BOA-H Angle Pattern - Maintenance free metal seated globe valves with bello...
KSB
11.04.2024
Modèle 93-024 - Unité linéaire tubulaire avec filetage à gauche - Axe à un...
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Standard - model
EPSON
12.07.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求