您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1045 - Angle sets Type I
KIPP USA
Product lines KIPP Inc.
Accessories for aluminium profiles
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/accessories_for_aluminum_profiles/10250_asmtab.prj},{NB=K1045.063030},{BESTKIPPUSA=K1045.063030},{TYP=I},{NUTB=6},{AUSF=30x30},{A=22.5},{A1=11.0},{A2=-},{A3=-},{A4=23.0},{A5=27.0},{B=28},{D=6.5},{H=28},{H1=32},{L=28},{N=6},{T=4},{GEW=0.0625},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245218448},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP1=3},{BESTNUTENSTEIN=07071-0606},{PPATH=10250_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
NUTB
slot width
[mm]
AUSF
version
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
B
width
[mm]
D
width
[mm]
H
height
[mm]
H1
height
[mm]
L
Läge
[mm]
N
width
[mm]
T
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Zolltarifnummer USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1045.063030
K1045.063030
I
6
30x30
22.5
11.0
-
-
23.0
27.0
28
6.5
28
32
28
6
4
0.0625
Yes
4059245218448
31.12.2099
98% availability of produ...
K1045.084040
K1045.084040
I
8
40x40
34.0
24.0
-
-
32.5
39.0
40
9.0
39
46
39
8
6
0.1440
Yes
4059245218455
31.12.2099
98% availability of produ...
K1045.088080
K1045.088080
I
8
40x80
65.5
21.5
36
21,5
54.5
58.5
38
9.0
76
78
76
8
7
0.3727
Yes
4059245218462
31.12.2099
98% availability of produ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1049 - Clamping angles Type I
KIPP USA
05.06.2024
10250 - Angle sets Type I
norelem
30.05.2024
K1051 - Joints Type B and Type I
KIPP USA
05.06.2024
CG1 Y Type - Double Knuckle Joint
SMC
03.11.2022
10252 - Angle sets Type B
norelem
30.05.2024
K1045 - Angle sets Type I
KIPP
27.05.2024
K1046 - Angle sets Type B
KIPP USA
05.06.2024
10025 - Aluminium profiles 30x30 light Type I
norelem
30.05.2024
10220 - Cube connector sets Type B
norelem
30.05.2024
Zinc Connection Angle 30
FATH
28.06.2024
K1055 - Cover profile Type I
KIPP USA
05.06.2024
K1056 - Slide rail Type I
KIPP USA
05.06.2024
K1046 - Angle sets Type B
KIPP
27.05.2024
ABB11-G408-4040D - Special accessories connection part GB 40 series die-cas...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求