您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0381 - Ball-end thrust screws with head stainless steel
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD模型選擇
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/07101.prj},{NB=K0381.11680},{L1=83.3},{L2=0.0},{D2=24.0},{D3=0.0},{L3=16},{L4=36.0},{KUGEL=12.0},{SW=14},{GEW=0.1573},{EAN=4059245134052},{NDM=16},{KDM=13.546},{DW0=0.000},{DW1=0.000},{TYP=1.000},{PSTOL=0.001},{XA=0.000},{XB=0.000},{XC=0.000},{XD=10.000},{XE=0.000},{TYP1=2.000},{BESTKIPPUSA=K0381.11680},{FORM=A},{AUSF=mit voller Kugel},{D1= M 16},{BELASTUNG=60},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,NOVONOX,KIPP_USA},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L3
Length
[mm]
L4
Length
[mm]
KUGEL
Ball-Ø
[mm]
SW
Width across flats
[mm]
BELASTUNG
Belastbarkeit max. (nur bei statischer Belastung)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0381.10410
K0381.10410
A
with full ball
M 4
9.9
0.0
7.0
0.0
4
2.0
2.5
3
3.5
0.0017
Yes
4059245133857
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10416
K0381.10416
A
with full ball
M 4
15.9
0.0
7.0
0.0
4
2.0
2.5
3
3.5
0.0022
Yes
4059245133864
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10420
K0381.10420
A
with full ball
M 4
19.9
0.0
7.0
0.0
4
2.0
2.5
3
3.5
0.0025
Yes
4059245133871
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10512
K0381.10512
A
with full ball
M 5
12.1
0.0
8.5
0.0
5
2.5
2.5
4
4.5
0.0031
Yes
4059245133888
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10516
K0381.10516
A
with full ball
M 5
16.1
0.0
8.5
0.0
5
2.5
2.5
4
4.5
0.0036
Yes
4059245133895
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10520
K0381.10520
A
with full ball
M 5
20.1
0.0
8.5
0.0
5
2.5
2.5
4
4.5
0.0040
Yes
4059245133901
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10620
K0381.10620
A
with full ball
M 6
20.8
0.0
10.0
0.0
6
3.0
3.0
4
9
0.0061
Yes
4059245133918
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10630
K0381.10630
A
with full ball
M 6
30.8
0.0
10.0
0.0
6
3.0
4.0
5
9
0.0078
Yes
4059245133925
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10640
K0381.10640
A
with full ball
M 6
40.8
0.0
10.0
0.0
6
16.0
4.0
5
9
0.0101
Yes
4059245133932
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10820
K0381.10820
A
with full ball
M 8
21.2
0.0
13.0
0.0
8
3.5
5.5
6
15
0.0128
Yes
4059245133949
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10835
K0381.10835
A
with full ball
M 8
36.2
0.0
13.0
0.0
8
3.5
5.5
6
15
0.0173
Yes
4059245133956
31.12.2099
98% Warenverfügbarkeit. N...
K0381.10850
K0381.10850
A
with full ball
M 8
51.2
0.0
13.0
0.0
8
22.0
5.5
6
15
0.0235
Yes
4059245133963
31.12.2099
98% Warenverfügbarkeit. N...
K0381.11025
K0381.11025
A
with full ball
M 10
26.7
0.0
16.0
0.0
10
4.5
7.0
8
20
0.0243
Yes
4059245133970
31.12.2099
98% Warenverfügbarkeit. N...
K0381.11040
K0381.11040
A
with full ball
M 10
41.7
0.0
16.0
0.0
10
4.5
7.0
8
20
0.0313
Yes
4059245133987
31.12.2099
98% Warenverfügbarkeit. N...
K0381.11060
K0381.11060
A
with full ball
M 10
61.7
0.0
16.0
0.0
10
28.0
7.0
8
20
0.0442
Yes
4059245133994
31.12.2099
98% Warenverfügbarkeit. N...
K0381.11230
K0381.11230
A
with full ball
M 12
32.0
0.0
18.0
0.0
12
5.0
8.5
10
30
0.0392
Yes
4059245134007
31.12.2099
98% Warenverfügbarkeit. N...
K0381.11250
K0381.11250
A
with full ball
M 12
52.0
0.0
18.0
0.0
12
5.0
8.5
10
30
0.0528
Yes
4059245134014
31.12.2099
98% Warenverfügbarkeit. N...
K0381.11280
K0381.11280
A
with full ball
M 12
82.0
0.0
18.0
0.0
12
44.0
8.5
10
30
0.0816
Yes
4059245134021
31.12.2099
98% Warenverfügbarkeit. N...
K0381.11640
K0381.11640
A
with full ball
M 16
43.3
0.0
24.0
0.0
16
6.0
12.0
14
60
0.0938
Yes
4059245134038
31.12.2099
98% Warenverfügbarkeit. N...
K0381.11660
K0381.11660
A
with full ball
M 16
63.3
0.0
24.0
0.0
16
6.0
12.0
14
60
0.1219
Yes
4059245134045
31.12.2099
98% Warenverfügbarkeit. N...
K0381.11680
K0381.11680
A
with full ball
M 16
83.3
0.0
24.0
0.0
16
36.0
12.0
14
60
0.1573
Yes
4059245134052
31.12.2099
98% Warenverfügbarkeit. N...
K0381.20410
K0381.20410
B
with flattened ball
M 4
0.0
9.7
7.0
1.4
4
2.0
2.5
3
3.5
0.0016
Yes
4059245134069
31.12.2099
98% Warenverfügbarkeit. N...
K0381.20416
K0381.20416
B
with flattened ball
M 4
0.0
15.7
7.0
1.4
4
2.0
2.5
3
3.5
0.0021
Yes
4059245134076
31.12.2099
98% Warenverfügbarkeit. N...
K0381.20420
K0381.20420
B
with flattened ball
M 4
0.0
19.7
7.0
1.4
4
2.0
2.5
3
3.5
0.0024
Yes
4059245134083
31.12.2099
98% Warenverfügbarkeit. N...
K0381.20512
K0381.20512
B
with flattened ball
M 5
0.0
11.7
8.5
2.0
5
2.5
2.5
4
4.5
0.0031
Yes
4059245134090
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
07111 - Ball-end thrust screws without head stainless steel with full ball
norelem
30.05.2024
07121 - Grub screws with ball thrust point
norelem
30.05.2024
EV-1 - Cylindrical headsteel screws with inserted hexagon
Pedrotti
29.09.2021
K0380 - Ball-end thrust screws with head
KIPP USA
05.06.2024
07101 - Ball-end thrust screws with head stainless steel
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求