您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KIPP (BIM)
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP (BIM)
K0155 - Star grips similar to DIN 6336
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD模型選擇
{kipp_bim/bedienteile_normelemente/griffe_und_knoepfe/06220.prj},{NB=K0155.40815X15_lichtgrau},{BESTKIPP=K0155.40815X15},{FARBE=lichtgrau},{FORM=L},{AUSF=mit Außengewinde},{D=M 8},{D6=M 8},{D5=},{D9=},{D1=40},{D8=18},{H=25},{H3=13},{SW=-},{T=0},{T1=0},{T5=0},{T7=-},{L=15},{GEW=0},{BS=Infotext},{ZTN=73181595},{TYP=3},{FILTER=KIPP,NORELEM,KIPP_USA,KIPP_BIM},{NDM=8},{NDM1=0.0000},{TYP1=1},{TYP2=1},{D4X=0.00000},{D9X=0.00000},{XA=0.800},{XB=17.000},{XC=16.000},{XD=2.500},{XE=13.000},{XF=13.600},{XG=0.700},{XH=2.390},{XI=0.300},{XJ=1.970},{XK=2.500},{XL=19.000},{XM=60.000},{XN=7.000},{XO=0.500},{XP=8.400},{XQ=0},{XR=0},{EAN=4059245047390},{ROHS=Yes},{D4=},{IMPERIAL=MM}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
Internal thread
ⁿ/ₐ
D1
diameter
[mm]
D8
diameter
[mm]
H
height
[mm]
H3
height
[mm]
SW
width across flats
[mm]
T
depth
[mm]
T1
depth
[mm]
T5
depth
[mm]
T7
height
[mm]
L
Length
[mm]
ZTN
ⁿ/ₐ
EAN
ⁿ/ₐ
ROHS
ⁿ/ₐ
K0155.504
K0155.504
-
D
with threaded bush withou...
M 4
25
12
16
8
-
10
0
0
-
0
73181692
4059245050079
Yes
K0155.505
K0155.505
-
D
with threaded bush withou...
M 5
25
12
16
8
-
10
0
0
-
0
73181692
4059245050086
Yes
K0155.5061
K0155.5061
-
D
with threaded bush withou...
M 6
25
12
16
8
-
10
0
0
-
0
73181692
4059245050116
Yes
K0155.5051
K0155.5051
-
D
with threaded bush withou...
M 5
32
14
20
10
-
10
0
0
-
0
73181692
4059245050093
Yes
K0155.506
K0155.506
-
D
with threaded bush withou...
M 6
32
14
20
10
-
10
0
0
-
0
73181692
4059245050109
Yes
K0155.508
K0155.508
-
D
with threaded bush withou...
M 8
40
18
25
13
-
14
0
0
-
0
73181692
4059245050123
Yes
K0155.5101
K0155.5101
-
D
with threaded bush withou...
M 10
40
18
25
13
-
14
0
0
-
0
73181692
4059245050154
Yes
K0155.5081
K0155.5081
-
D
with threaded bush withou...
M 8
50
22
32
17
-
14
0
0
-
0
73181692
4059245050130
Yes
K0155.510
K0155.510
-
D
with threaded bush withou...
M 10
50
22
32
17
-
14
0
0
-
0
73181692
4059245050147
Yes
K0155.5121
K0155.5121
-
D
with threaded bush withou...
M 12
50
22
32
17
-
18
0
0
-
0
73181692
4059245050185
Yes
K0155.5102
K0155.5102
-
D
with threaded bush withou...
M 10
63
26
40
21
-
14
0
0
-
0
73181692
4059245050161
Yes
K0155.512
K0155.512
-
D
with threaded bush withou...
M 12
63
26
40
21
-
18
0
0
-
0
73181692
4059245050178
Yes
K0155.516
K0155.516
-
D
with threaded bush withou...
M 16
63
26
40
21
-
18
0
0
-
0
73181699
4059245050192
Yes
K0155.305
K0155.305
black
G
without bush
5
25
12
16
8
-
10
10
0
-
0
73182900
4059245045990
Yes
K0155.306
K0155.306
black
G
without bush
6
32
14
20
10
-
10
10
0
-
0
73182900
4059245046034
Yes
K0155.308
K0155.308
black
G
without bush
8
40
18
25
13
-
14
14
0
-
0
73182900
4059245046072
Yes
K0155.310
K0155.310
black
G
without bush
10
50
22
32
17
-
14
14
0
-
0
73182900
4059245046119
Yes
K0155.312
K0155.312
black
G
without bush
12
63
26
40
21
-
18
18
0
-
0
73182900
4059245046157
Yes
K0155.3055
K0155.3055
light grey
G
without bush
5
25
12
16
8
-
10
10
0
-
0
73182900
4059245046003
Yes
K0155.3065
K0155.3065
light grey
G
without bush
6
32
14
20
10
-
10
10
0
-
0
73182900
4059245046041
Yes
K0155.3085
K0155.3085
light grey
G
without bush
8
40
18
25
13
-
14
14
0
-
0
73182900
4059245046089
Yes
K0155.3105
K0155.3105
light grey
G
without bush
10
50
22
32
17
-
14
14
0
-
0
73182900
4059245046126
Yes
K0155.3125
K0155.3125
light grey
G
without bush
12
63
26
40
21
-
18
18
0
-
0
73182900
4059245046164
Yes
K0155.3056
K0155.3056
traffic red
G
without bush
5
25
12
16
8
-
10
10
0
-
0
73182900
4059245046010
Yes
K0155.3066
K0155.3066
traffic red
G
without bush
6
32
14
20
10
-
10
10
0
-
0
73182900
4059245046058
Yes
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求