Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0123 - Clamping levers with protective cap external thread, metal parts stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06461_1.prj},{NB=K0123.9308186X25},{L=25},{D=16.0},{D1=21.0},{D2=22.0},{H=41.5},{H1=10.0},{H2=24.0},{H3=54.5},{H4=58.5},{A=80},{A1=91.0},{B=11.0},{ZZ=22},{GEW=0.1440},{EAN=4059245795680},{HX=37.0},{TAB=1},{TAB1=1},{TAB2=2},{TAB3=2},{W4=2.070},{NDM=8},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{D3=16.600},{C1=0.400},{C2=0.500},{R=266.620},{R1=2.200},{R2=7.440},{R3=11.280},{R4=8.590},{R5=214.450},{R6=8.000},{R8=5.000},{A2=10.300},{TXT=2.400},{TXA=5.600},{A3=7.000},{A4=55.530},{A5=22.940},{A6=10.600},{C3=1.230},{W=7.100},{W1=18.600},{W2=20.000},{R9=49.100},{R10=8.000},{H5=37.060},{H6=21.570},{H7=16.500},{H8=15.000},{H9=2.700},{H10=6.250},{XA=12.000},{XB=10.000},{XC=1.000},{BESTKIPP=K0123.9308186X25}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0123.92061X15
K0123.92061X15
Stainless steel
black satin finish
2
M 6
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0908
Yes
73181520
4059245098644
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92061X20
K0123.92061X20
Stainless steel
black satin finish
2
M 6
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0870
Yes
73181520
4059245098651
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92061X25
K0123.92061X25
Stainless steel
black satin finish
2
M 6
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0908
Yes
73181520
4059245098668
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92061X30
K0123.92061X30
Stainless steel
black satin finish
2
M 6
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0937
Yes
73181520
4059245098675
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92061X40
K0123.92061X40
Stainless steel
black satin finish
2
M 6
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0961
Yes
73181520
4059245098682
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92061X50
K0123.92061X50
Stainless steel
black satin finish
2
M 6
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0969
Yes
73181520
4059245098699
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92061X60
K0123.92061X60
Stainless steel
black satin finish
2
M 6
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0983
Yes
73181520
4059245098705
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92081X15
K0123.92081X15
Stainless steel
black satin finish
2
M 8
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0922
Yes
73181520
4059245098781
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92081X20
K0123.92081X20
Stainless steel
black satin finish
2
M 8
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0940
Yes
73181520
4059245098798
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92081X25
K0123.92081X25
Stainless steel
black satin finish
2
M 8
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0960
Yes
73181520
4059245098804
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92081X30
K0123.92081X30
Stainless steel
black satin finish
2
M 8
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0971
Yes
73181520
4059245098811
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92081X40
K0123.92081X40
Stainless steel
black satin finish
2
M 8
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1008
Yes
73181520
4059245098828
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92081X50
K0123.92081X50
Stainless steel
black satin finish
2
M 8
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0990
Yes
73181520
4059245098835
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92081X60
K0123.92081X60
Stainless steel
black satin finish
2
M 8
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1063
Yes
73181520
4059245098842
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92101X20
K0123.92101X20
Stainless steel
black satin finish
2
M 10
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0930
Yes
73181520
4059245098927
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92101X25
K0123.92101X25
Stainless steel
black satin finish
2
M 10
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0960
Yes
73181520
4059245098934
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92101X30
K0123.92101X30
Stainless steel
black satin finish
2
M 10
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1010
Yes
73181520
4059245098941
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92101X40
K0123.92101X40
Stainless steel
black satin finish
2
M 10
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1010
Yes
73181520
4059245098958
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92101X50
K0123.92101X50
Stainless steel
black satin finish
2
M 10
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1131
Yes
73181520
4059245098965
31.12.2099
98% Warenverfügbarkeit. N...
K0123.92101X60
K0123.92101X60
Stainless steel
black satin finish
2
M 10
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1050
Yes
73181520
4059245098972
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93081X20
K0123.93081X20
Stainless steel
black satin finish
3
M 8
20
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1440
Yes
73181520
4059245099047
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93081X25
K0123.93081X25
Stainless steel
black satin finish
3
M 8
25
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1450
Yes
73181520
4059245099054
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93081X30
K0123.93081X30
Stainless steel
black satin finish
3
M 8
30
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1500
Yes
73181520
4059245099061
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93081X40
K0123.93081X40
Stainless steel
black satin finish
3
M 8
40
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1527
Yes
73181520
4059245099078
31.12.2099
98% Warenverfügbarkeit. N...
K0123.93081X50
K0123.93081X50
Stainless steel
black satin finish
3
M 8
50
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1579
Yes
73181520
4059245099085
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청