您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
JT, JTT - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
Needle Roller Bearings
Drawn Cup Needle Roller Bearings
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/drawn_cup_needle_roller/jt_jtt.prj},{NB=JTT-1012},{SIZE=0.6250 / JTT-1012},{BPN=-},{BPN1=JTT-1012},{HELP=1},{FWMM=15.875},{DMM=20.638},{BD=T},{C1MM=0.00},{WJKG=-},{WJLBS=-},{C2MM=19.05},{WTKG=0.013},{WTLBS=0.028},{CRKN=8.81},{CRLBF=1980},{COKN=12.9},{COLBF=2910},{CU=1.95},{NG=12000},{RD=0.06555},{RL=0.450},{Z=18},{STOCK=0.02845},{FLANGE=0.02561},{RS=0.01967},{INR=0.01500},{OUTR=0.04345},{RR=0.006555},{SC=0.00500},{RC=0.00250},{SW=0.06},{SMAXMM=15.875},{SMINMM=15.862},{HMAXMM=20.650},{HMINMM=20.625},{RGMM=20.650},{PGGMM=15.913},{PGNGMM=15.939}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SIZE
Inside Dia. / Bearing Designation
ⁿ/ₐ
SHAFT
Shaft Dia.
[Inch]
FW
Fw - Inside Diameter
[mm/INCH]
D
D - Outer Diameter
[mm/INCH]
C
C - Width
[mm/INCH]
WEIGHT
Approx. Wt.
[kg/lbs]
CR
C - Dynamic Load Rating
[kN/lbf]
CO
C0 - Static Load Rating
[kN/lbf]
CU
Cu - Fatigue Load Limit
[kN]
NG
Speed Ratings - Grease
[r/min]
SMAX
S - Max. for Mounting Dimensions
[mm/INCH]
SMIN
S - Min. for Mounting Dimensions
[mm/INCH]
HMAX
H - Max. for Mounting Dimensions
[mm/INCH]
HMIN
H - Min. for Mounting Dimensions
[mm/INCH]
RG
Ring Gage Inspection
[mm/INCH]
PGG
Plug Gage Go Inspection
[mm/INCH]
PGNG
Plug Gage No Go Inspection
[mm/INCH]
JT-56
JT-56
0.3125 / JT-56, JTT-57
5/16
7.938 / 0.3125
12.700 / 0.5000
9.53 / 0.375
0.004 / 0.008
2.40 / 540
2.00 / 450
0.340
18000
7.938 / 0.3125
7.925 / 0.3120
12.713 / 0.5005
12.687 / 0.4995
12.713 / 0.5005
7.976 / 0.3140
8.001 / 0.3150
JTT-59
JTT-59
0.3125 / JTT-59
5/16
7.938 / 0.3125
12.700 / 0.5000
14.27 / 0.562
0.005 / 0.012
4.05 / 910
3.91 / 880
0.590
18000
7.938 / 0.3125
7.925 / 0.3120
12.713 / 0.5005
12.687 / 0.4995
12.713 / 0.5005
7.976 / 0.3140
8.001 / 0.3150
JT-66
JT-66
0.3750 / JT-66, JTT-67
3/8
9.525 / 0.3750
14.288 / 0.5625
9.53 / 0.375
0.004 / 0.009
2.74 / 615
2.49 / 560
0.430
18000
9.525 / 0.3750
9.512 / 0.3745
14.300 / 0.5630
14.275 / 0.5620
14.300 / 0.5630
9.563 / 0.3765
9.589 / 0.3775
JT-69
JT-69
0.3750 / JT-69
3/8
9.525 / 0.3750
14.288 / 0.5625
14.27 / 0.562
0.006 / 0.014
5.20 / 1170
5.74 / 1290
0.860
18000
9.525 / 0.3750
9.512 / 0.3745
14.300 / 0.5630
14.275 / 0.5620
14.300 / 0.5630
9.563 / 0.3765
9.589 / 0.3775
JT-86
JT-86
0.5000 / JT-86, JTT-87
1/2
12.700 / 0.5000
17.463 / 0.6875
9.53 / 0.375
0.005 / 0.012
3.47 / 780
3.65 / 820
0.630
15000
12.700 / 0.5000
12.687 / 0.4995
17.475 / 0.6880
17.450 / 0.6870
17.475 / 0.6880
12.738 / 0.5015
12.764 / 0.5025
JT-89
JT-89
0.5000 / JT-89, JTT-810
1/2
12.700 / 0.5000
17.463 / 0.6875
14.27 / 0.562
0.008 / 0.017
6.32 / 1420
7.92 / 1780
1.20
15000
12.700 / 0.5000
12.687 / 0.4995
17.475 / 0.6880
17.450 / 0.6870
17.475 / 0.6880
12.738 / 0.5015
12.764 / 0.5025
JTT-814
JTT-814
0.5000 / JTT-814
1/2
12.700 / 0.5000
17.463 / 0.6875
22.23 / 0.875
0.012 / 0.027
10.2 / 2300
14.7 / 3310
2.25
15000
12.700 / 0.5000
12.687 / 0.4995
17.475 / 0.6880
17.450 / 0.6870
17.475 / 0.6880
12.738 / 0.5015
12.764 / 0.5025
JT-99
JT-99
0.5625 / JT-99, JTT-910
9/16
14.288 / 0.5625
19.050 / 0.7500
14.27 / 0.562
0.009 / 0.019
6.23 / 1400
8.01 / 1800
1.20
14000
14.288 / 0.5625
14.275 / 0.5620
19.063 / 0.7505
19.037 / 0.7495
19.063 / 0.7505
14.326 / 0.5640
14.351 / 0.5650
JTT-912
JTT-912
0.5625 / JTT-912
9/16
14.288 / 0.5625
19.050 / 0.7500
19.05 / 0.750
0.011 / 0.025
8.18 / 1840
11.4 / 2560
1.70
14000
14.288 / 0.5625
14.275 / 0.5620
19.063 / 0.7505
19.037 / 0.7495
19.063 / 0.7505
14.326 / 0.5640
14.351 / 0.5650
JT-109
JT-109
0.6250 / JT-109, JTT-1010
5/8
15.875 / 0.6250
20.638 / 0.8125
14.27 / 0.562
0.010 / 0.021
6.72 / 1510
9.12 / 2050
1.40
12000
15.875 / 0.6250
15.862 / 0.6245
20.650 / 0.8130
20.625 / 0.8120
20.650 / 0.8130
15.913 / 0.6265
15.939 / 0.6275
JTT-1012
JTT-1012
0.6250 / JTT-1012
5/8
15.875 / 0.6250
20.638 / 0.8125
19.05 / 0.750
0.013 / 0.028
8.81 / 1980
12.9 / 2910
1.95
12000
15.875 / 0.6250
15.862 / 0.6245
20.650 / 0.8130
20.625 / 0.8120
20.650 / 0.8130
15.913 / 0.6265
15.939 / 0.6275
JTT-1014
JTT-1014
0.6250 / JTT-1014
5/8
15.875 / 0.6250
20.638 / 0.8125
22.23 / 0.875
0.015 / 0.032
11.7 / 2640
18.9 / 4240
2.90
12000
15.875 / 0.6250
15.862 / 0.6245
20.650 / 0.8130
20.625 / 0.8120
20.650 / 0.8130
15.913 / 0.6265
15.939 / 0.6275
JTT-1114
JTT-1114
0.6875 / JTT-1114
11/16
17.463 / 0.6875
22.212 / 0.8745
22.23 / 0.875
0.016 / 0.035
12.5 / 2800
20.9 / 4700
3.20
11000
17.463 / 0.6875
17.450 / 0.6870
22.238 / 0.8755
22.212 / 0.8745
22.238 / 0.8755
17.501 / 0.6890
17.526 / 0.6900
JT-129
JT-129
0.7500 / JT-129, JTT-1210
3/4
19.050 / 0.7500
25.400 / 1.0000
14.27 / 0.562
0.015 / 0.034
9.92 / 2230
12.2 / 2740
1.85
10000
19.050 / 0.7500
19.037 / 0.7495
25.413 / 1.0005
25.387 / 0.9995
25.387 / 0.9995
19.063 / 0.7505
19.088 / 0.7515
JT-1211
JT-1211
0.7500 / JT-1211
3/4
19.050 / 0.7500
25.400 / 1.0000
17.48 / 0.688
0.019 / 0.041
12.5 / 2810
16.3 / 3670
2.50
10000
19.050 / 0.7500
19.037 / 0.7495
25.413 / 1.0005
25.387 / 0.9995
25.387 / 0.9995
19.063 / 0.7505
19.088 / 0.7515
JT-1213
JT-1213
0.7500 / JT-1213, JTT-121...
3/4
19.050 / 0.7500
25.400 / 1.0000
20.62 / 0.812
0.022 / 0.049
15.5 / 3490
21.6 / 4860
3.35
10000
19.050 / 0.7500
19.037 / 0.7495
25.413 / 1.0005
25.387 / 0.9995
25.387 / 0.9995
19.063 / 0.7505
19.088 / 0.7515
JT-149
JT-149
0.8750 / JT-149, JTT-1410
7/8
22.225 / 0.8750
28.575 / 1.1250
14.27 / 0.562
0.018 / 0.039
10.9 / 2460
14.5 / 3260
2.20
8700
22.225 / 0.8750
22.212 / 0.8745
28.588 / 1.1255
28.562 / 1.1245
28.562 / 1.1245
22.238 / 0.8755
22.263 / 0.8765
JT-1417
JT-1417
0.8750 / JT-1417
7/8
22.225 / 0.8750
28.575 / 1.1250
26.97 / 1.062
0.033 / 0.073
23.7 / 5320
39.0 / 8760
6.05
8700
22.225 / 0.8750
22.212 / 0.8745
28.588 / 1.1255
28.562 / 1.1245
28.562 / 1.1245
22.238 / 0.8755
22.263 / 0.8765
JT-1613
JT-1613
1.0000 / JT-1613, JTT-161...
1
25.400 / 1.0000
31.750 / 1.2500
20.62 / 0.812
0.029 / 0.063
18.1 / 4080
28.8 / 6480
4.45
7600
25.400 / 1.0000
25.387 / 0.9995
31.763 / 1.2505
31.737 / 1.2495
31.737 / 1.2495
25.413 / 1.0005
25.438 / 1.0015
JT-1813
JT-1813
1.1250 / JT-1813, JTT-181...
1 1/8
28.575 / 1.1250
34.925 / 1.3750
20.62 / 0.812
0.032 / 0.070
19.0 / 4280
31.8 / 7140
4.90
6800
28.575 / 1.1250
28.562 / 1.1245
34.938 / 1.3755
34.912 / 1.3745
34.912 / 1.3745
28.588 / 1.1255
28.613 / 1.1265
JT-2013
JT-2013
1.2500 / JT-2013
1 1/4
31.750 / 1.2500
38.100 / 1.5000
20.62 / 0.812
0.035 / 0.077
19.8 / 4460
34.7 / 7800
5.35
6100
31.750 / 1.2500
31.737 / 1.2495
38.113 / 1.5005
38.087 / 1.4995
38.087 / 1.4995
31.763 / 1.2505
31.788 / 1.2515
JTT-2018
JTT-2018
1.2500 / JTT-2018
1 1/4
31.750 / 1.2500
38.100 / 1.5000
28.58 / 1.125
0.048 / 0.106
28.8 / 6480
56.5 / 12700
8.70
6100
31.750 / 1.2500
31.737 / 1.2495
38.113 / 1.5005
38.087 / 1.4995
38.087 / 1.4995
31.763 / 1.2505
31.788 / 1.2515
JT-2421
JT-2421
1.5000 / JT-2421
1 1/2
38.100 / 1.5000
47.625 / 1.8750
33.32 / 1.312
0.104 / 0.229
49.4 / 11100
89.9 / 20200
14.0
5100
38.100 / 1.5000
38.087 / 1.4995
47.638 / 1.8755
47.612 / 1.8745
47.612 / 1.8745
38.113 / 1.5005
38.143 / 1.5017
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求