您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 717 - Indexing plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 717
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_717_combi/gn_717_asmtab.prj},{NB=Indexing plungers GN 717-10-M16x1.5-AK-ST(0)},{CODE=GN.37418},{DESCRIPTION=GN 717-10-M16x1.5-AK-ST},{POS=0},{DIM01=10},{DIM02=M16x1.5},{P=1.500},{NDM=16.000},{DIM03=30},{D3=30.000},{DIM04=-},{DD=0.000},{DIM05=19.6},{DIM06=-},{L1X=0.0},{LL=0.000},{DIM07=10.0},{DIM08=26},{DIM09=9.0},{DIM10=22.5},{DIM11=17},{DIM12=80},{DIM13=4},{DIM14=27},{WEIGHT=104},{L=0.000},{L2=0.000},{D1=0.000},{SIZE=1.000},{SW=24.000},{SWH=7.000},{SIZE1=1.000},{PPATH=gn_717_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1h11
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
e
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
l5
[mm]
DIM11
sw
[mm]
DIM12
Max. tightening torque
[Nm]
DIM13
Preload
[N]
DIM14
Max load
[N]
WEIGHT
Weight
[g]
Indexing plungers GN 717-...
GN.37308
GN 717-3-M6-A-ST
3
M6
14
-
6.9
-
3.5
12
4.5
10.0
6
2
3
12
4
Indexing plungers GN 717-...
GN.37305
GN 717-3-M6x0.75-A-ST
3
M6x0.75
14
-
6.9
-
3.5
12
4.5
10.0
6
3
3
12
4
Indexing plungers GN 717-...
GN.37301
GN 717-4-M6-A-ST
4
M6
14
-
6.9
-
4.0
12
4.5
10.0
6
2
3
12
4
Indexing plungers GN 717-...
GN.37315
GN 717-4-M8x1-A-ST
4
M8x1
18
-
9.2
-
4.5
16
6.0
13.5
8
8
5
24
8
Indexing plungers GN 717-...
GN.37302
GN 717-5-M8-A-ST
5
M8
18
-
9.2
-
5.0
16
6.0
13.5
8
7
5
24
8
Indexing plungers GN 717-...
GN.37375
GN 717-5-M8x1-A-ST
5
M8x1
18
-
9.2
-
5.0
16
6.0
13.5
8
7
5
24
14
Indexing plungers GN 717-...
GN.37318
GN 717-5-M10x1-A-ST
5
M10x1
18
-
11.5
-
5.0
16
6.0
13.5
10
22
5
24
17
Indexing plungers GN 717-...
GN.37303
GN 717-6-M10-A-ST
6
M10
24
-
11.5
-
6.0
20
7.5
17.0
10
15
5
21
17
Indexing plungers GN 717-...
GN.37325
GN 717-6-M12x1.5-A-ST
6
M12x1.5
24
-
13.8
-
6.0
20
7.5
16.5
12
38
5
21
30
Indexing plungers GN 717-...
GN.37304
GN 717-8-M12-A-ST
8
M12
30
-
13.8
-
8.0
24
9.0
20.5
12
20
6
22
30
Indexing plungers GN 717-...
GN.37395
GN 717-8-M12x1.5-A-ST
8
M12x1.5
30
-
13.8
-
8.0
24
9.0
20.5
12
20
6
22
42
Indexing plungers GN 717-...
GN.37328
GN 717-8-M16x1.5-A-ST
8
M16x1.5
30
-
19.6
-
8.0
24
9.0
20.5
17
80
6
22
54
Indexing plungers GN 717-...
GN.37415
GN 717-10-M16x1.5-A-ST
10
M16x1.5
30
-
19.6
-
10.0
26
9.0
22.5
17
80
4
27
70
Indexing plungers GN 717-...
GN.37253
GN 717-3-M6-AK-ST
3
M6
14
-
6.9
-
3.5
12
4.5
10.0
6
2
3
12
4
Indexing plungers GN 717-...
GN.37250
GN 717-3-M6x0.75-AK-ST
3
M6x0.75
14
-
6.9
-
3.5
12
4.5
10.0
6
3
3
12
5
Indexing plungers GN 717-...
GN.37311
GN 717-4-M6-AK-ST
4
M6
14
-
6.9
-
4.0
12
4.5
10.0
6
2
3
12
5
Indexing plungers GN 717-...
GN.37256
GN 717-4-M8x1-AK-ST
4
M8x1
18
-
9.2
-
4.5
16
6.0
13.5
8
8
5
24
11
Indexing plungers GN 717-...
GN.37312
GN 717-5-M8-AK-ST
5
M8
18
-
9.2
-
5.0
16
6.0
13.5
8
7
5
24
11
Indexing plungers GN 717-...
GN.37378
GN 717-5-M8x1-AK-ST
5
M8x1
18
-
9.2
-
5.0
16
6.0
13.5
8
7
5
24
19
Indexing plungers GN 717-...
GN.37259
GN 717-5-M10x1-AK-ST
5
M10x1
18
-
11.5
-
5.0
16
6.0
13.5
10
22
5
24
22
Indexing plungers GN 717-...
GN.37313
GN 717-6-M10-AK-ST
6
M10
24
-
11.5
-
6.0
20
7.5
17.0
10
15
5
21
22
Indexing plungers GN 717-...
GN.37262
GN 717-6-M12x1.5-AK-ST
6
M12x1.5
24
-
13.8
-
6.0
20
7.5
16.5
12
38
5
21
41
Indexing plungers GN 717-...
GN.37314
GN 717-8-M12-AK-ST
8
M12
30
-
13.8
-
8.0
24
9.0
20.5
12
20
6
22
41
Indexing plungers GN 717-...
GN.37398
GN 717-8-M12x1.5-AK-ST
8
M12x1.5
30
-
13.8
-
8.0
24
9.0
20.5
12
20
6
22
68
Indexing plungers GN 717-...
GN.37265
GN 717-8-M16x1.5-AK-ST
8
M16x1.5
30
-
19.6
-
8.0
24
9.0
20.5
17
80
6
22
80
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求