目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® H - type S - Sleeve bearings, metric sizes
igus
iglidur®
iglidur® H: Resistant to Hydrolysis
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_h/iglidur_h_type_s_mm.prj},{NB=HSM-1618-25},{ARTNR=HSM-1618-25},{INFO=INFO},{BEZ=iglidur® H Form S, metrische Abmessungen},{D1=16},{D2=18.0},{B1=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Overall length
[mm]
F
Chamfer
[mm]
HSM-0304-03
HSM-0304-03
iglidur® H type S, metric...
3
4.5
3
0.3
HSM-0405-04
HSM-0405-04
iglidur® H type S, metric...
4
5.5
4
0.3
HSM-0507-05
HSM-0507-05
iglidur® H type S, metric...
5
7.0
5
0.3
HSM-0608-03
HSM-0608-03
iglidur® H type S, metric...
6
8.0
3
0.3
HSM-0608-06
HSM-0608-06
iglidur® H type S, metric...
6
8.0
6
0.3
HSM-0810-08
HSM-0810-08
iglidur® H type S, metric...
8
10.0
8
0.5
HSM-0810-10
HSM-0810-10
iglidur® H type S, metric...
8
10.0
10
0.5
HSM-1012-06
HSM-1012-06
iglidur® H type S, metric...
10
12.0
6
0.5
HSM-1012-10
HSM-1012-10
iglidur® H type S, metric...
10
12.0
10
0.5
HSM-1214-10
HSM-1214-10
iglidur® H type S, metric...
12
14.0
10
0.5
HSM-1214-12
HSM-1214-12
iglidur® H type S, metric...
12
14.0
12
0.5
HSM-1214-15
HSM-1214-15
iglidur® H type S, metric...
12
14.0
15
0.5
HSM-1214-20
HSM-1214-20
iglidur® H type S, metric...
12
14.0
20
0.5
HSM-1416-20
HSM-1416-20
iglidur® H type S, metric...
14
16.0
20
0.8
HSM-1517-15
HSM-1517-15
iglidur® H type S, metric...
15
17.0
15
0.8
HSM-1618-15
HSM-1618-15
iglidur® H type S, metric...
16
18.0
15
0.8
HSM-1618-20
HSM-1618-20
iglidur® H type S, metric...
16
18.0
20
0.8
HSM-1618-25
HSM-1618-25
iglidur® H type S, metric...
16
18.0
25
0.8
HSM-1820-15
HSM-1820-15
iglidur® H type S, metric...
18
20.0
15
0.8
HSM-1820-25
HSM-1820-25
iglidur® H type S, metric...
18
20.0
25
0.8
HSM-2023-20
HSM-2023-20
iglidur® H type S, metric...
20
23.0
20
0.8
HSM-2225-20
HSM-2225-20
iglidur® H type S, metric...
22
25.0
20
0.8
HSM-2528-15
HSM-2528-15
iglidur® H type S, metric...
25
28.0
15
0.8
HSM-2528-20
HSM-2528-20
iglidur® H type S, metric...
25
28.0
20
0.8
HSM-3034-20
HSM-3034-20
iglidur® H type S, metric...
30
34.0
20
0.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求