您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MHX - Hexagonal threaded sleeve - Steel
HPC
Mechanical drive components
Attaching hardware
Threaded sleeves
Powered by
CAD模型選擇
{hpc/v1/attaching/unions/mhx.prj},{NB=hpc_MHX8-45/B},{REF=MHX8-45/B},{F=-},{F11=0},{T=M8},{T11=8.000},{L=45},{AF=13.0},{X=-},{X11=0},{Y=-},{Y11=0},{QTPL=20},{INFO=INFO},{INFO1=mhx_1.txt},{XYZ=1},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
F
[mm]
T
Filetage ØT
[mm]
L
[mm]
AF
ØD
[mm]
X
[mm]
Y
[mm]
QTPL
Qty per pack
ⁿ/ₐ
HPC - MHX3-10/B
MHX3-10/B
-
M3
10
5.5
-
-
20
HPC - MHX3-12/B
MHX3-12/B
-
M3
12
5.5
-
-
20
HPC - MHX3-15/B
MHX3-15/B
-
M3
15
5.5
-
-
20
HPC - MHX3-18/B
MHX3-18/B
-
M3
18
5.5
-
-
20
HPC - MHX3-20/B
MHX3-20/B
-
M3
20
5.5
-
-
20
HPC - MHX4-10/B
MHX4-10/B
-
M4
10
7.0
-
-
20
HPC - MHX4-12/B
MHX4-12/B
-
M4
12
7.0
-
-
20
HPC - MHX4-15/B
MHX4-15/B
-
M4
15
7.0
-
-
20
HPC - MHX4-18/B
MHX4-18/B
-
M4
18
7.0
-
-
20
HPC - MHX4-20/B
MHX4-20/B
-
M4
20
7.0
-
-
20
HPC - MHX5-15/B
MHX5-15/B
-
M5
15
8.0
-
-
20
HPC - MHX5-20/B
MHX5-20/B
-
M5
20
8.0
-
-
20
HPC - MHX5-25/B
MHX5-25/B
-
M5
25
8.0
-
-
20
HPC - MHX6-15/B
MHX6-15/B
-
M6
15
10.0
-
-
20
HPC - MHX6-18/B
MHX6-18/B
-
M6
18
10.0
-
-
20
HPC - MHX6-20/B
MHX6-20/B
-
M6
20
10.0
-
-
20
HPC - MHX6-25/B
MHX6-25/B
-
M6
25
10.0
-
-
20
HPC - MHX6-30/B
MHX6-30/B
-
M6
30
10.0
-
-
20
HPC - MHX6-35/B
MHX6-35/B
-
M6
35
10.0
-
-
20
HPC - MHX6-40/B
MHX6-40/B
-
M6
40
10.0
-
-
20
HPC - MHX6-50/B
MHX6-50/B
-
M6
50
10.0
-
-
20
HPC - MHX8-15/B
MHX8-15/B
-
M8
15
13.0
-
-
20
HPC - MHX8-20/B
MHX8-20/B
-
M8
20
13.0
-
-
20
HPC - MHX8-25/B
MHX8-25/B
-
M8
25
13.0
-
-
20
HPC - MHX8-30/B
MHX8-30/B
-
M8
30
13.0
-
-
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MCL-SS - Cylindrical threaded sleeve- Stainless steel
HPC
17.02.2022
MCL - Cylindrical threaded sleeve- Steel
HPC
17.02.2022
Q6 - Deep groove ball bearing - Steel
HPC
03.08.2023
FMTX Triple-Lok - Male stud connector
Parker
29.02.2024
MHX-SS - Hexagonal threaded sleeve- Stainless steel
HPC
17.02.2022
AF - Rigid coupling - With keyway
HPC
17.02.2022
CHAFRmini - Miniature friction hinge - In POM
HPC
17.02.2022
VTH - Hexagonal headed bolts, DIN 933 - zinc plated steel (Class 8.8)
HPC
03.08.2023
E-ZY - Cylindrical elasto buffer - Female mounting. Simplified drawing
HPC
03.08.2023
SHW - Plain washer - DIN 125 - Stainless steel A2
HPC
03.08.2023
CMAss - Eye screw DIN444B
HPC
03.08.2023
I.M_G316L - ISO Threaded unions and accessories BSP SEAMLESS COUPLINGS DIN ...
FG INOX
25.04.2023
Model 43991 - CYLINDRICAL COUPLING NUT ZINC PLATED STEEL
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
SKINDICHT® BL-M hexagonal - Hexagonal brass blind plug with guiding notch f...
LAPP
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求