您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHA60 - Hinge for aluminum profile - 3 choice of materials
HPC
Conveyor and assembly parts
Housing accessories
Hinges
Powered by
CAD模型選擇
{hpc/v5/housing_accessories/hinges/cha60.prj},{NB=hpc_CHA35-48/PA_0},{REF=CHA35-48/PA},{ROT=0},{MAT=Charnière PA renforcé fibres de verre},{A1=17.5},{A2=17.5},{B1=29.5},{B2=29.5},{FA=400},{FR=700},{SEC=30x30},{MAS=36},{INFO=INFO},{X=1},{PPATH=cha60/cha60_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
FA
FA max
[N]
FR
FR max
[N]
SEC
Aluminum profile section
ⁿ/ₐ
MAS
Weight
[g]
HPC - CHA35-48/SS
CHA35-48/SS
Stainless steel hinge
17.5
17.5
29.5
29.5
575
800
30x30
167
HPC - CHA45-48/SS
CHA45-48/SS
Stainless steel hinge
22.5
22.5
38.5
38.5
675
900
40x40
205
HPC - CHA50-48/SS
CHA50-48/SS
Stainless steel hinge
25.0
25.0
42.5
42.5
675
900
45x45
223
HPC - CHA35-48/PA
CHA35-48/PA
PA hinge reinforced with ...
17.5
17.5
29.5
29.5
400
700
30x30
36
HPC - CHA45-48/PA
CHA45-48/PA
PA hinge reinforced with ...
22.5
22.5
38.5
38.5
450
750
40x40
43
HPC - CHA50-48/PA
CHA50-48/PA
PA hinge reinforced with ...
25.0
25.0
42.5
42.5
450
750
45x45
46
HPC - CHA35-48/AL
CHA35-48/AL
Aluminum hinge
17.5
17.5
29.5
29.5
225
325
30x30
65
HPC - CHA45-48/AL
CHA45-48/AL
Aluminum hinge
22.5
22.5
38.5
38.5
250
400
40x40
69
HPC - CHA50-48/AL
CHA50-48/AL
Aluminum hinge
25.0
25.0
42.5
42.5
250
400
45x45
73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求