您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HFS83, HFS95, HFA83 & HFA95 - Helical Gears - 0.5 Module - 5 & 8 (mm) Bore - 20° Pressure Angle - 45° Helix Angle - Quality Class DIN 7/AGMA 10
WMBerg
METRIC
Gears
Helical Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/helical_gears/b134m.prj},{NB=HFA95-R144},{PN=HFA95-R144},{DES=RIGHT HAND HELICAL GEAR},{CN=Master Inch/Metric Catalog},{CP=B134},{MAT=Aluminum DIN 3.1355},{QC=DIN 7/AGMA 10},{HD=Right},{MOD=0.5},{N=144},{PD=101.82},{OD=102.82},{B=8},{HA=45},{PA=20},{F=5},{F1=5.0000},{H=12.0000},{H1=3.5000},{B1=12.0000},{PSTOL=0.0100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
HD
Helical Direction
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore
[mm]
HA
Helix Angle
[deg]
PA
Pressure Angle
[°]
F
Face Width
[mm]
HFS83-R20
HFS83-R20
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
20
14.14
15.14
5
45
20
5
HFS83-R24
HFS83-R24
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
24
16.97
17.97
5
45
20
5
HFS83-R25
HFS83-R25
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
25
17.68
18.68
5
45
20
5
HFS83-R30
HFS83-R30
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
30
21.21
22.21
5
45
20
5
HFS83-R35
HFS83-R35
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
35
24.75
25.75
5
45
20
5
HFS83-R36
HFS83-R36
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
36
25.46
26.46
5
45
20
5
HFS83-R40
HFS83-R40
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
40
28.28
29.28
5
45
20
5
HFS83-R45
HFS83-R45
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
45
31.82
32.82
5
45
20
5
HFS83-R48
HFS83-R48
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
48
33.94
34.94
5
45
20
5
HFS83-R50
HFS83-R50
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
50
35.36
36.36
5
45
20
5
HFS83-R60
HFS83-R60
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
60
42.43
43.43
5
45
20
5
HFS83-R70
HFS83-R70
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
70
49.50
50.50
5
45
20
5
HFS83-R72
HFS83-R72
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
72
50.91
51.91
5
45
20
5
HFS83-R80
HFS83-R80
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
80
56.57
57.57
5
45
20
5
HFS83-R90
HFS83-R90
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
90
63.64
64.64
5
45
20
5
HFS83-R96
HFS83-R96
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
96
67.88
68.88
5
45
20
5
HFS83-R100
HFS83-R100
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
100
70.71
71.71
5
45
20
5
HFS83-R120
HFS83-R120
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
120
84.85
85.85
5
45
20
5
HFS83-R144
HFS83-R144
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
144
101.82
102.82
5
45
20
5
HFS95-R20
HFS95-R20
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
20
14.14
15.14
8
45
20
5
HFS95-R24
HFS95-R24
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
24
16.97
17.97
8
45
20
5
HFS95-R25
HFS95-R25
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
25
17.68
18.68
8
45
20
5
HFS95-R30
HFS95-R30
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
30
21.21
22.21
8
45
20
5
HFS95-R35
HFS95-R35
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
35
24.75
25.75
8
45
20
5
HFS95-R36
HFS95-R36
RIGHT HAND HELICAL GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
Right
0.5
36
25.46
26.46
8
45
20
5
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求