您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 933.5 - Hexagonal head grub screws
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 933.5
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_933_5/gn_933_5.prj},{NB=Hexagonal head grub screws GN 933.5-M8-20-KU},{CODE=GN.13773},{DESCRIPTION=GN 933.5-M8-20-KU},{VER=KU},{DIM01=M8},{D1X=8.000},{DIM02=-},{D2X=0.000},{DIM03=5},{D3X=5.000},{DIM04=-},{D4X=0.000},{DIM05=20},{DIM06=-},{L2X=0.000},{DIM07=1.6},{L3X=1.600},{DIM08=5.3},{DIM09=-},{L5X=0.000},{DIM10=13},{WEIGHT=11}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
l4
[mm]
DIM09
l5 ˜
[mm]
DIM10
sw
[mm]
WEIGHT
Weight
[g]
Hexagonal head grub screw...
GN.13760
GN 933.5-M6-16-MS
M6
4
-
-
16
1
-
4.0
-
10
5
Hexagonal head grub screw...
GN.13762
GN 933.5-M6-20-MS
M6
4
-
-
20
1
-
4.0
-
10
6
Hexagonal head grub screw...
GN.13765
GN 933.5-M6-25-MS
M6
4
-
-
25
1
-
4.0
-
10
7
Hexagonal head grub screw...
GN.13768
GN 933.5-M6-30-MS
M6
4
-
-
30
1
-
4.0
-
10
8
Hexagonal head grub screw...
GN.13771
GN 933.5-M6-35-MS
M6
4
-
-
35
1
-
4.0
-
10
9
Hexagonal head grub screw...
GN.13774
GN 933.5-M8-20-MS
M8
6
-
-
20
1.5
-
5.3
-
13
12
Hexagonal head grub screw...
GN.13776
GN 933.5-M8-25-MS
M8
6
-
-
25
1.5
-
5.3
-
13
14
Hexagonal head grub screw...
GN.13779
GN 933.5-M8-30-MS
M8
6
-
-
30
1.5
-
5.3
-
13
15
Hexagonal head grub screw...
GN.13782
GN 933.5-M8-35-MS
M8
6
-
-
35
1.5
-
5.3
-
13
17
Hexagonal head grub screw...
GN.13785
GN 933.5-M8-45-MS
M8
6
-
-
45
1.5
-
5.3
-
13
20
Hexagonal head grub screw...
GN.13788
GN 933.5-M10-25-MS
M10
8
-
-
25
2
-
6.4
-
17
24
Hexagonal head grub screw...
GN.13790
GN 933.5-M10-30-MS
M10
8
-
-
30
2
-
6.4
-
17
27
Hexagonal head grub screw...
GN.13793
GN 933.5-M10-35-MS
M10
8
-
-
35
2
-
6.4
-
17
30
Hexagonal head grub screw...
GN.13796
GN 933.5-M10-45-MS
M10
8
-
-
45
2
-
6.4
-
17
34
Hexagonal head grub screw...
GN.13799
GN 933.5-M10-55-MS
M10
8
-
-
55
2
-
6.4
-
17
39
Hexagonal head grub screw...
GN.13759
GN 933.5-M6-16-KU
M6
-
3.5
-
16
-
1.3
4.0
-
10
5
Hexagonal head grub screw...
GN.13761
GN 933.5-M6-20-KU
M6
-
3.5
-
20
-
1.3
4.0
-
10
6
Hexagonal head grub screw...
GN.13764
GN 933.5-M6-25-KU
M6
-
3.5
-
25
-
1.3
4.0
-
10
6
Hexagonal head grub screw...
GN.13767
GN 933.5-M6-30-KU
M6
-
3.5
-
30
-
1.3
4.0
-
10
7
Hexagonal head grub screw...
GN.13770
GN 933.5-M6-35-KU
M6
-
5
-
35
-
1.6
4.0
-
10
8
Hexagonal head grub screw...
GN.13773
GN 933.5-M8-20-KU
M8
-
5
-
20
-
1.6
5.3
-
13
11
Hexagonal head grub screw...
GN.13775
GN 933.5-M8-25-KU
M8
-
5
-
25
-
1.6
5.3
-
13
13
Hexagonal head grub screw...
GN.13778
GN 933.5-M8-30-KU
M8
-
5
-
30
-
1.6
5.3
-
13
14
Hexagonal head grub screw...
GN.13781
GN 933.5-M8-35-KU
M8
-
5
-
35
-
1.6
5.3
-
13
16
Hexagonal head grub screw...
GN.13784
GN 933.5-M8-45-KU
M8
-
5
-
45
-
1.6
5.3
-
13
19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hexagon Bolt SKT ss - Hexagon Bolt SKT ss
Sikla
27.06.2024
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
GN 913.5-INOX - ELESA-Grub screws
Elesa
24.06.2024
SN3540 - Cylinder head cap screw (DIN 7984-8.8)
STRACK
21.09.2022
Hexagon Bolt SKT HCP - Hexagon Bolt SKT HCP
Sikla
27.06.2024
Modèle 725101A - Hexagon head screw - total threaded - Aluminium P60 - DIN ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 64512 - Spring lock washer - DIN 127 B - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
GN 6343 - ELESA-Washers
Elesa
24.06.2024
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
GN 709.15-B - ELESA-Locking elements with threaded pin
Elesa
26.09.2023
07171 - Hexagon Head Bolts DIN 933
norelem
30.05.2024
K1160 - Socket head screws with low head DIN 6912
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求