您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
DIN 912 - Hexagon socket head cap screw
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Other accessories
Powered by
CAD模型選擇
{parker_origa/aktorik/zubehoer/zubehoerzylinder/din_912.prj},{NB=Zylinderschraube DIN 912 - M12x90},{IDNR=},{GEW=M12},{D=12.000},{P=1.750},{L=90.000},{B=36.000},{FORM=0},{GKD=9.853},{DK=18.000},{DA=13.700},{DS=12.000},{E=11.430},{LF=1.870},{K=12.000},{R=0.600},{S=10.000},{T=6.000},{V=1.200},{DW=17.230},{W=4.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Order-No.
ⁿ/ₐ
GEW
Thread size
ⁿ/ₐ
D
Nominal diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
B
Thread length
[mm]
FORM
Thread non-stop
[mm]
GKD
Nominal diameter
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Shank diameter
[mm]
E
Counterbore diameter of Inbus
[mm]
LF
Length transition
[mm]
K
Head height
[mm]
R
Shank radius
[mm]
S
Width across flats
[mm]
T
Key engagement
[mm]
V
Chamfer
[mm]
DW
Transition diameter
[mm]
W
Rest head height
[mm]
Hexagon socket head cap s...
M1.4
1.400
0.300
2.000
2.000
1
1.032
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
Hexagon socket head cap s...
M1.4
1.400
0.300
2.500
2.500
1
1.032
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
Hexagon socket head cap s...
M1.4
1.400
0.300
3.000
3.000
1
1.032
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
Hexagon socket head cap s...
M1.4
1.400
0.300
4.000
14.000
1
1.032
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
Hexagon socket head cap s...
M1.4
1.400
0.300
5.000
5.000
1
1.032
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
Hexagon socket head cap s...
M1.4
1.400
0.300
6.000
6.000
1
1.032
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
Hexagon socket head cap s...
M1.4
1.400
0.300
8.000
8.000
1
1.032
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
Hexagon socket head cap s...
M1.4
1.400
0.300
10.000
10.000
1
1.032
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
Hexagon socket head cap s...
M1.4
1.400
0.300
12.000
12.000
1
1.032
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
Hexagon socket head cap s...
M1.6
1.600
0.350
2.500
2.500
1
1.170
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Hexagon socket head cap s...
M1.6
1.600
0.350
3.000
3.000
1
1.170
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Hexagon socket head cap s...
M1.6
1.600
0.350
4.000
4.000
1
1.170
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Hexagon socket head cap s...
M1.6
1.600
0.350
5.000
5.000
1
1.170
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Hexagon socket head cap s...
M1.6
1.600
0.350
6.000
6.000
1
1.170
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Hexagon socket head cap s...
M1.6
1.600
0.350
8.000
8.000
1
1.170
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Hexagon socket head cap s...
M1.6
1.600
0.350
10.000
10.000
1
1.170
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Hexagon socket head cap s...
M1.6
1.600
0.350
12.000
12.000
1
1.170
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Hexagon socket head cap s...
M1.6
1.600
0.350
16.000
15.000
0
1.170
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Hexagon socket head cap s...
M2
2.000
0.400
3.000
3.000
1
1.509
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
Hexagon socket head cap s...
M2
2.000
0.400
4.000
4.000
1
1.509
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
Hexagon socket head cap s...
M2
2.000
0.400
5.000
5.000
1
1.509
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
Hexagon socket head cap s...
M2
2.000
0.400
6.000
6.000
1
1.509
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
Hexagon socket head cap s...
M2
2.000
0.400
8.000
8.000
1
1.509
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
Hexagon socket head cap s...
M2
2.000
0.400
10.000
10.000
1
1.509
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
Hexagon socket head cap s...
M2
2.000
0.400
12.000
12.000
1
1.509
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 912 - Cylinder head screws cap screws
Roehm
18.10.2023
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
Model 70606 - Plain washer large type NFE 25513 100 HV - Zinc platted 200 ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
BN 20730 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 912 (ISO 4762) - FN 92 - rostfrei A4 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
DIN 912 - Steel 8.8
Böllhoff
26.10.2021
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求