您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 980 V - Prevailing torque type hexagon nuts, all metal nuts, form V
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_980_v.prj},{NB=Sechskantmutter DIN 980 V M14 12910.140.001(High)},{CNSORDERNO=12910.140.001},{D=14.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=26.800},{P=2.000},{M=14.000},{S=22.000},{VERS=1.000},{NENNID=M14},{BRAND=Fabory},{STANDARD=DIN 980 V (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=All metal},{BASICMATERIAL=Steel},{GRADE=10},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO7042,BS4929-1,NEN2452,NFE25-410},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492580184},{INTRASTATCODE=7318166090},{ECLASS=23-11-07-05},{UNSPSC=31161727},{ETIM=EC002382},{FAB_NENN=M14},{FAB_GEO=},{FAB_ARTICLENUMBER=12910.140.001},{SWX=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
Hexagon nut DIN 980 V M4
12855.040.001
M4
4.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated
Hexagon
0.00100
ISO7042,BS4929-1,NEN2452,...
Y
8715494508278
7318166090
23-11-07-05
31161727
EC002382
200
0.700
4.200
7.000
Hexagon nut DIN 980 V M4
12858.040.001
M4
4.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated
Hexagon
0.00090
ISO7042,BS4929-1,NEN2452,...
Y
8717077067721
7318166090
23-11-07-05
31161727
EC002382
100
0.700
4.200
7.000
Hexagon nut DIN 980 V M5
12858.050.001
M5
5.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated
Hexagon
0.00128
ISO7042,BS4929-1,NEN2452,...
Y
8715492579959
7318166090
23-11-07-05
31161727
EC002382
250
0.800
5.100
8.000
Hexagon nut DIN 980 V M5
12880.050.001
M5
5.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated yellow passiv...
Hexagon
0.00130
ISO7042,BS4929-1,NEN2452,...
Y
8717077067738
7318166090
23-11-07-05
31161727
EC002382
1000
0.800
5.100
8.000
Hexagon nut DIN 980 V M5
12885.050.001
M5
5.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|8|
Hot dip galvanized
Hexagon
0.00130
ISO7042,BS4929-1,NEN2452,...
ISO metric
Y
8717077217195
7318166090
23-11-07-05
31161727
EC002382
100
0.800
5.100
8.000
Hexagon nut DIN 980 V M6
12858.060.001
M6
6.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated
Hexagon
0.00250
ISO7042,BS4929-1,NEN2452,...
Y
8715492579966
7318166090
23-11-07-05
31161727
EC002382
250
1.000
6.000
10.000
Hexagon nut DIN 980 V M6
12880.060.001
M6
6.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated yellow passiv...
Hexagon
0.00250
ISO7042,BS4929-1,NEN2452,...
N
8715492580061
7318166090
23-11-07-05
31161727
EC002382
4000
1.000
6.000
10.000
Hexagon nut DIN 980 V M6
12885.060.001
M6
6.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|8|
Hot dip galvanized
Hexagon
0.00267
ISO7042,BS4929-1,NEN2452,...
ISO metric
Y
8717077217201
7318166090
23-11-07-05
31161727
EC002382
100
1.000
6.000
10.000
Hexagon nut DIN 980 V M6
12886.060.001
M6
6.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|8|
Zinc flake flZn/nc
Hexagon
0.00240
ISO7042,BS4929-1,NEN2452,...
Y
8717077217270
7318166090
23-11-07-05
31161727
EC002382
1000
1.000
6.000
10.000
Hexagon nut DIN 980 V M6
12910.060.001
M6
6.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
10
Zinc plated
Hexagon
0.00260
ISO7042,BS4929-1,NEN2452,...
Y
8715492580146
7318166090
23-11-07-05
31161727
EC002382
250
1.000
6.000
10.000
Hexagon nut DIN 980 V M8
12858.080.001
M8
8.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated
Hexagon
0.00548
ISO7042,BS4929-1,NEN2452,...
Y
8715492579973
7318166090
23-11-07-05
31161727
EC002382
250
1.250
8.000
13.000
Hexagon nut DIN 980 V M8
12880.080.001
M8
8.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated yellow passiv...
Hexagon
0.00560
ISO7042,BS4929-1,NEN2452,...
N
8715492580078
7318166090
23-11-07-05
31161727
EC002382
2000
1.250
8.000
13.000
Hexagon nut DIN 980 V M8
12885.080.001
M8
8.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|8|
Hot dip galvanized
Hexagon
0.00590
ISO7042,BS4929-1,NEN2452,...
ISO metric
Y
8717077217218
7318166090
23-11-07-05
31161727
EC002382
100
1.250
8.000
13.000
Hexagon nut DIN 980 V M8
12886.080.001
M8
8.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|8|
Zinc flake flZn/nc
Hexagon
0.00550
ISO7042,BS4929-1,NEN2452,...
Y
8717077217287
7318166090
23-11-07-05
31161727
EC002382
500
1.250
8.000
13.000
Hexagon nut DIN 980 V M8
12910.080.001
M8
8.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
10
Zinc plated
Hexagon
0.00560
ISO7042,BS4929-1,NEN2452,...
Y
8715492580153
7318166090
23-11-07-05
31161727
EC002382
250
1.250
8.000
13.000
Hexagon nut DIN 980 V M8
12911.080.001
M8
8.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
|10|
Zinc flake flZn/nc
Hexagon
0.00566
ISO7042,BS4929-1,NEN2452,...
Y
8717077217348
7318166090
23-11-07-05
31161727
EC002382
500
1.250
8.000
13.000
Hexagon nut DIN 980 V M8x...
12912.080.100
M8X1,00
8.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|8|
Zinc plated
Hexagon
0.00560
ISO10513,NEN2452,NFE25-41...
Y
8715492580252
7318166090
23-11-07-05
31161727
EC002382
250
1.000
8.000
13.000
Hexagon nut DIN 980 V M8x...
12915.080.100
M8X1,00
8.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|10|
Zinc plated
Hexagon
0.00560
ISO10513,NEN2452,NFE25-41...
Y
8717077217409
7318166090
23-11-07-05
31161727
EC002382
100
1.000
8.000
13.000
Hexagon nut DIN 980 V M10
12858.100.001
M10
10.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated
Hexagon
0.01145
ISO7042,BS4929-1,NEN2452,...
Y
8715492579980
7318166090
23-11-07-05
31161727
EC002382
200
1.500
10.000
17.000
Hexagon nut DIN 980 V M10
12880.100.001
M10
10.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
8
Zinc plated yellow passiv...
Hexagon
0.01250
ISO7042,BS4929-1,NEN2452,...
N
8715492580085
7318166090
23-11-07-05
31161727
EC002382
750
1.500
10.000
17.000
Hexagon nut DIN 980 V M10
12885.100.001
M10
10.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|8|
Hot dip galvanized
Hexagon
0.01400
ISO7042,BS4929-1,NEN2452,...
ISO metric
Y
8717077217225
7318166090
23-11-07-05
31161727
EC002382
100
1.500
10.000
17.000
Hexagon nut DIN 980 V M10
12886.100.001
M10
10.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|8|
Zinc flake flZn/nc
Hexagon
0.01230
ISO7042,BS4929-1,NEN2452,...
Y
8717077217294
7318166090
23-11-07-05
31161727
EC002382
500
1.500
10.000
17.000
Hexagon nut DIN 980 V M10
12910.100.001
M10
10.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
10
Zinc plated
Hexagon
0.01300
ISO7042,BS4929-1,NEN2452,...
Y
8715492580160
7318166090
23-11-07-05
31161727
EC002382
200
1.500
10.000
17.000
Hexagon nut DIN 980 V M10
12911.100.001
M10
10.000
Fabory
DIN 980 V (1987)
Metric thread
Right
All metal
Steel
|10|
Zinc flake flZn/nc
Hexagon
0.01244
ISO7042,BS4929-1,NEN2452,...
Y
8717077217355
7318166090
23-11-07-05
31161727
EC002382
500
1.500
10.000
17.000
Hexagon nut DIN 980 V M10...
12912.100.100
M10X1,00
10.000
Fabory
DIN 980 V (1987)
Metric fine thread
Right
All metal
Steel
|8|
Zinc plated
Hexagon
0.01250
ISO10513,NEN2452,NFE25-41...
Y
8715492580269
7318166090
23-11-07-05
31161727
EC002382
250
1.000
10.000
17.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, hig...
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
Model 43550ZR - Prevalling torque type Hexagon nut all metal 2 slots nfe 25...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
DIN 125-1 B - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
WING - Wing nut for manual tightening - ANSI B18-17 or stainless steel DIN3...
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求