您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
EN 15048 - Hexagon bolts, with hexagon nut
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/en_15048_asmtab.prj},{NB=Sechskantschraube EN 15048 M20x65 01415.200.065(High)},{CNSORDERNO=01415.200.065},{D=20.000},{L=65.000},{PACKAGING=25},{VARIANT=1},{FABNETWEIGHT=279.500},{P=2.500},{BX1=46.000},{BX2=52.000},{BX3=65.000},{C=0.800},{DA=22.400},{DS1=20.000},{DW=28.190},{E=33.530},{LF=4.000},{K=12.500},{KW=8.600},{R=0.800},{S=30.000},{VER=2},{NENNID=M20X65},{BRAND=Fabory},{STANDARD=EN 15048},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Fully threaded},{TYPE=Structural bolt set fully threaded},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO4017/4032},{ADDITIONALINFO=ISO metric},{ROHS=Y},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Thread pitch
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DS1
max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
min.
[mm]
LF
max.
[mm]
K
Head height
[mm]
KW
min.
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
Hexagon bolt EN 15048 M8x...
01415.080.016
M8X16
8.000
16.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.01580
ISO4017/4032
ISO metric
Y
8717077051195
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.020
M8X20
8.000
20.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.01200
ISO4017/4032
ISO metric
Y
8717077051201
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.025
M8X25
8.000
25.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.01838
ISO4017/4032
ISO metric
Y
8717077051218
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.030
M8X30
8.000
30.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.01400
ISO4017/4032
ISO metric
Y
8717077051225
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.035
M8X35
8.000
35.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.01500
ISO4017/4032
ISO metric
Y
8717077051232
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.040
M8X40
8.000
40.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.01700
ISO4017/4032
ISO metric
Y
8717077051249
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.045
M8X45
8.000
45.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.02000
ISO4017/4032
ISO metric
Y
8717077051256
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.050
M8X50
8.000
50.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.02630
ISO4017/4032
ISO metric
Y
8717077051263
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.060
M8X60
8.000
60.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.02930
ISO4017/4032
ISO metric
Y
8717077051270
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.070
M8X70
8.000
70.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.03200
ISO4017/4032
ISO metric
Y
8717077051287
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.080
M8X80
8.000
80.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.03650
ISO4017/4032
ISO metric
Y
8717077051294
7318158890
31161620
EC002395
200
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.090
M8X90
8.000
90.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.03892
ISO4017/4032
ISO metric
Y
8717077051300
7318158890
31161620
EC002395
100
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M8x...
01415.080.100
M8X100
8.000
100.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.04120
ISO4017/4032
ISO metric
Y
8717077051317
7318158890
31161620
EC002395
100
1.250
22.000
28.000
41.000
0.600
9.200
8.000
11.630
14.380
2.000
5.300
3.610
0.400
13.000
Hexagon bolt EN 15048 M10...
01222.100.045
M10X45
10.000
45.000
Fabory
EN 15048
Metric thread
Right
Partially threaded
Structural bolt (SB) set
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.04380
ISO4014/4032
Y
8717077050211
7318158890
31161620
EC002380
100
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01232.100.016
M10X16
10.000
16.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.02700
ISO4017/4032
Y
8717077050471
7318158890
31161620
EC002395
200
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01232.100.020
M10X20
10.000
20.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.02900
ISO4017/4032
Y
8717077050488
7318158890
31161620
EC002395
200
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01232.100.025
M10X25
10.000
25.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.03100
ISO4017/4032
Y
8717077050495
7318158890
31161620
EC002395
200
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01232.100.030
M10X30
10.000
30.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.03400
ISO4017/4032
Y
8717077050501
7318158890
31161620
EC002395
200
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01232.100.035
M10X35
10.000
35.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.03600
ISO4017/4032
Y
8717077050518
7318158890
31161620
EC002395
100
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01232.100.040
M10X40
10.000
40.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.04016
ISO4017/4032
Y
8717077050525
7318158890
31161620
EC002395
100
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01232.100.045
M10X45
10.000
45.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.04200
ISO4017/4032
Y
8717077050532
7318158890
31161620
EC002395
100
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01405.100.040
M10X40
10.000
40.000
Fabory
EN 15048
Metric thread
Right
Partially threaded
Structural bolt (SB) set
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.04410
ISO4014/4032
ISO metric
Y
8717077051010
7318158890
31161620
EC002380
100
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01405.100.045
M10X45
10.000
45.000
Fabory
EN 15048
Metric thread
Right
Partially threaded
Structural bolt (SB) set
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.04950
ISO4014/4032
ISO metric
Y
8715494311328
7318158890
31161620
EC002380
100
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01415.100.016
M10X16
10.000
16.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.03070
ISO4017/4032
ISO metric
Y
8715494284325
7318158890
31161620
EC002395
200
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
Hexagon bolt EN 15048 M10...
01415.100.020
M10X20
10.000
20.000
Fabory
EN 15048
Metric thread
Right
Fully threaded
Structural bolt set fully...
Steel
8.8
Hot dip galvanized
Hexagon head
Hexagon
0.03270
ISO4017/4032
ISO metric
Y
8715494284332
7318158890
31161620
EC002395
200
1.500
26.000
32.000
45.000
0.600
11.200
10.000
14.630
17.770
2.000
6.400
4.350
0.400
16.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
EN 14399-4 - Hexagon set screws
Fabory
21.04.2022
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 555 - Hexagon nuts
Fabory
13.02.2023
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 6921 - Hexagon bolts with flange
Fabory
21.04.2022
Couplings ''GEB'' hub ''B'' - Torsional flexible couplings - ''GEB''
BEA Ingranaggi
06.07.2020
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
EN 14399-6 - High strength structural washer
Fabory
21.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求