您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Type R - Front and back tie rods (MX1)
Duplomatic
Group 7: ACTUATORS
71 000 HC2 Hydraulic cylinders ISO 6020-2
Single rod cylinder
Powered by
CAD模型選擇
{duplomatic/07_actuators/71000/a3_cilindro_mono_stelo/mono_12_asmtab.prj},{NB=HC2R-63/45-1-K0-0-11/20(0)},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{CH=36},{D=30},{AA=91},{B=60},{BB=46},{E=90},{KC=12},{F=15},{G=55},{J=45},{TG=64.3},{VD=14},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{XVC=103},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=999}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
AA
[mm]
B
Ø f8
[mm]
BB
[mm]
DD
ⁿ/ₐ
E
max
[mm]
EE
Nominal dimension
[Inch]
F
[mm]
G
[mm]
J
[mm]
PJ
[mm]
TG
[mm]
VD
[mm]
Y
[mm]
ZJ
[mm]
PESO
Cylinder mass
[kg]
HC2R-25/12-1-K0-0-11/20
20
Type R
25
12
-
-
40
24
19
M5x0.8
40
1/4''
10
45
35
54
28.3
6
50
114
1.20
HC2R-25/18-1-K0-0-11/20
20
Type R
25
18
-
-
40
30
19
M5x0.8
40
1/4''
10
45
35
54
28.3
6
50
114
1.20
HC2R-32/14-1-K0-0-11/20
20
Type R
32
14
-
-
47
26
24
M6x1
45
1/4''
10
45
36
57
33.2
12
60
128
1.60
HC2R-32/18-1-K0-0-11/20
20
Type R
32
18
-
-
47
30
24
M6x1
45
1/4''
10
45
36
57
33.2
6
60
128
1.60
HC2R-32/22-1-K0-0-11/20
20
Type R
32
22
-
-
47
34
24
M6x1
45
1/4''
10
45
36
57
33.2
12
60
128
1.70
HC2R-40/18-1-K0-0-11/20
20
Type R
40
18
-
-
59
30
35
M8x1
63
3/8''
10
55
45
74
41.7
6
62
153
3.70
HC2R-40/22-1-K0-0-11/20
20
Type R
40
22
-
-
59
34
35
M8x1
63
3/8''
10
55
45
74
41.7
12
62
153
3.70
HC2R-40/28-1-K0-0-11/20
20
Type R
40
28
-
-
59
42
35
M8x1
63
3/8''
10
55
45
74
41.7
10
62
153
3.80
HC2R-50/22-1-K0-0-11/20
20
Type R
50
22
-
-
74
34
46
M12x1.25
75
1/2''
15
55
45
76
52.3
7
68
159
5.90
HC2R-50/28-1-K0-0-11/20
20
Type R
50
28
-
-
74
42
46
M12x1.25
75
1/2''
15
55
45
76
52.3
7
68
159
6.00
HC2R-50/36-1-K0-0-11/20
20
Type R
50
36
-
-
74
50
46
M12x1.25
75
1/2''
15
55
45
76
52.3
10
68
159
6.10
HC2R-63/28-1-K0-0-11/20
20
Type R
63
28
-
-
91
42
46
M12x1.25
90
1/2''
15
55
45
80
64.3
7
71
168
8.50
HC2R-63/36-1-K0-0-11/20
20
Type R
63
36
-
-
91
50
46
M12x1.25
90
1/2''
15
55
45
80
64.3
10
71
168
8.60
HC2R-63/45-1-K0-0-11/20
20
Type R
63
45
-
-
91
60
46
M12x1.25
90
1/2''
15
55
45
80
64.3
14
71
168
8.70
HC2R-80/36-1-K0-0-11/20
20
Type R
80
36
-
-
117
50
59
M16x1.5
115
3/4''
20
65
52
93
82.7
5
77
190
16.00
HC2R-80/45-1-K0-0-11/20
20
Type R
80
45
-
-
117
60
59
M16x1.5
115
3/4''
20
65
52
93
82.7
9
77
190
16.20
HC2R-80/56-1-K0-0-11/20
20
Type R
80
56
-
-
117
72
59
M16x1.5
115
3/4''
20
65
52
93
82.7
9
77
190
16.30
HC2R-100/45-1-K0-0-11/20
20
Type R
100
45
-
-
137
60
59
M16x1.5
130
3/4''
22
69
55
101
96.9
7
82
203
22.00
HC2R-100/56-1-K0-0-11/20
20
Type R
100
56
-
-
137
72
59
M16x1.5
130
3/4''
22
69
55
101
96.9
7
82
203
22.50
HC2R-100/70-1-K0-0-11/20
20
Type R
100
70
-
-
137
88
59
M16x1.5
130
3/4''
22
69
55
101
96.9
10
82
203
23.00
HC2R-125/56-1-K0-0-11/20
20
Type R
125
56
-
-
178
72
81
M22x1.5
165
1''
22
78
71
117
125.9
7
86
232
41.50
HC2R-125/70-1-K0-0-11/20
20
Type R
125
70
-
-
178
88
81
M22x1.5
165
1''
22
78
71
117
125.9
10
86
232
42.50
HC2R-125/90-1-K0-0-11/20
20
Type R
125
90
-
-
178
108
81
M22x1.5
165
1''
22
78
71
117
125.9
10
86
232
44.00
HC2R-160/70-1-K0-0-11/20
20
Type R
160
70
-
-
219
88
92
M27x2
205
1''
25
86
63
130
154.9
7
86
245
69.00
HC2R-160/90-1-K0-0-11/20
20
Type R
160
90
-
-
219
108
92
M27x2
205
1''
25
86
63
130
154.9
7
86
245
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求