您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
842 - Wipers
Hallite
Wipers
842
Metric
Powered by
CAD模型選擇
{hallite/wipers/842/mm/842m.prj},{NB=HALLITE 4589500},{CNSORDERNO=4589500},{VERSION=installed version},{DD1=100},{TOL1=-0.036 / -0.123},{D1=115.0},{TOL2=+0.22 / +0.00},{D2=110.0},{TOL3=+0.22 / +0.00},{L1=9.5},{L2=14.0},{H=2.00},{INFO=Web info},{XYZ=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
[mm]
D2
Bearing Housing Diameter ØD2
[mm]
TOL3
Tolerance H11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
H
Length H
[mm]
HALLITE 4787000
4787000
installed version
20
-0.025 / -0.087
26.0
+0.16 / +0.00
24.0
+0.16 / +0.00
4.0
6.0
1.00
HALLITE 4714900
4714900
installed version
32
-0.025 / -0.087
40.0
+0.16 / +0.00
37.5
+0.16 / +0.00
5.0
8.0
1.50
HALLITE 4515300
4515300
installed version
35
-0.025 / -0.087
45.0
+0.16 / +0.00
42.0
+0.16 / +0.00
6.3
10.0
1.50
HALLITE 4715000
4715000
installed version
36
-0.025 / -0.087
44.0
+0.16 / +0.00
41.5
+0.16 / +0.00
5.0
8.0
1.50
HALLITE 4568700
4568700
installed version
38
-0.025 / -0.087
46.0
+0.16 / +0.00
43.0
+0.16 / +0.00
5.3
8.0
1.50
HALLITE 4536500
4536500
installed version
40
-0.025 / -0.087
48.0
+0.16 / +0.00
45.5
+0.16 / +0.00
5.0
8.0
1.50
HALLITE 4715100
4715100
installed version
45
-0.025 / -0.087
53.0
+0.19 / +0.00
50.5
+0.19 / +0.00
5.0
8.0
1.50
HALLITE 4533600
4533600
installed version
50
-0.025 / -0.087
58.0
+0.19 / +0.00
55.5
+0.19 / +0.00
5.0
8.0
1.50
HALLITE 4764600
4764600
installed version
55
-0.030 / -0.104
65.0
+0.19 / +0.00
62.0
+0.19 / +0.00
6.3
10.0
1.50
HALLITE 4715200
4715200
installed version
56
-0.030 / -0.104
66.0
+0.19 / +0.00
63.0
+0.19 / +0.00
6.3
10.0
1.50
HALLITE 4557800
4557800
installed version
60
-0.030 / -0.104
70.0
+0.19 / +0.00
67.0
+0.19 / +0.00
6.3
10.0
1.50
HALLITE 4739300
4739300
installed version
60
-0.030 / -0.104
72.0
+0.19 / +0.00
67.0
+0.19 / +0.00
4.1
9.5
2.50
HALLITE 4536600
4536600
installed version
63
-0.030 / -0.104
73.0
+0.19 / +0.00
70.0
+0.19 / +0.00
6.3
10.0
1.50
HALLITE 4480800
4480800
installed version
70
-0.030 / -0.104
82.6
+0.22 / +0.00
78.4
+0.19 / +0.00
8.0
12.0
2.00
HALLITE 4739400
4739400
installed version
70
-0.030 / -0.104
85.0
+0.22 / +0.00
78.0
+0.19 / +0.00
5.1
12.0
3.00
HALLITE 4744000
4744000
installed version
75
-0.030 / -0.104
90.0
+0.22 / +0.00
83.0
+0.22 / +0.00
5.1
12.0
3.00
HALLITE 4715300
4715300
installed version
80
-0.030 / -0.104
90.0
+0.22 / +0.00
87.0
+0.22 / +0.00
6.3
10.0
1.50
HALLITE 4739500
4739500
installed version
80
-0.030 / -0.104
95.0
+0.22 / +0.00
88.0
+0.22 / +0.00
5.1
12.0
3.00
HALLITE 4744100
4744100
installed version
85
-0.036 / -0.123
100.0
+0.22 / +0.00
93.0
+0.22 / +0.00
5.1
12.0
3.00
HALLITE 4521800
4521800
installed version
85
-0.036 / -0.123
97.6
+0.22 / +0.00
93.4
+0.22 / +0.00
8.0
12.0
2.00
HALLITE 4727300
4727300
installed version
90
-0.036 / -0.123
102.2
+0.22 / +0.00
96.0
+0.22 / +0.00
7.1
12.4
2.80
HALLITE 4512500
4512500
installed version
90
-0.036 / -0.123
102.6
+0.22 / +0.00
98.4
+0.22 / +0.00
8.0
12.0
2.00
HALLITE 4744600
4744600
installed version
90
-0.036 / -0.123
105.0
+0.22 / +0.00
98.0
+0.22 / +0.00
5.1
12.0
3.00
HALLITE 4536900
4536900
installed version
95
-0.036 / -0.123
110.0
+0.22 / +0.00
105.0
+0.22 / +0.00
9.5
14.0
2.80
HALLITE 4727400
4727400
installed version
100
-0.036 / -0.123
112.2
+0.22 / +0.00
106.0
+0.22 / +0.00
7.1
12.4
2.80
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求