您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Standard Gearmotor Right shaft, Foot mount - High efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor (IE3) 1 - 3 HP
Standard gearmotor
Right angle shaft (H2 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/standard_gearmotor/h2_series/r_shaft.prj},{NB=H2L32R5-MV6AWN},{PN1=H2L32R5-MV6AWN},{CNSORDERNO=H2L32R5-MP08TNNTN},{IC=F},{WNC=IP-44},{V=208/60,230/60,460/60,400/50(V/Hz)},{BOX=W-BOX},{MOS=0},{MP=1 HP},{R=1/5},{AR=1/5},{NRS50=300},{NRS60=360},{OST50=194},{OST60=159},{OSOHL=341},{B=w/o Brake},{OS=32},{PTB=},{MS=1},{BS=-},{W=46},{C=0.75kW},{S=R type},{T=Foot},{GH=HL32R},{KEY=KEY32},{SP=0},{GHL=174.5},{M=PE075},{ME=PE075M},{ML=227.5},{BW=0},{TL=402.0},{PPATH=../../asmsfg_asmtpl/h2_asmtpl.prj},{ATTX=R1},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
WNclosure
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50Hz
[in-lbs]
OST60
Output shaft allowable torque 60Hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft Diameter
[Inch]
OS
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
H2L32R5-MP08TNNTN
H2L32R5-MV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
1/5
300
360
194
159
341
W/O Brake
1 1/4
32
1
-
46
H2L32R10-MP08TNNTN
H2L32R10-MV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
380
317
451
W/O Brake
1 1/4
32
1
-
46
H2L32R15-MP08TNNTN
H2L32R15-MV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
1/15
100
120
575
476
496
W/O Brake
1 1/4
32
1
-
46
H2L32R20-MP08TNNTN
H2L32R20-MV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
1/20
75
90
761
634
550
W/O Brake
1 1/4
32
1
-
46
H2L32R25-MP08TNNTN
H2L32R25-MV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
1/25
60
72
955
787
615
W/O Brake
1 1/4
32
1
-
46
H2L32R30-MP08TNNTN
H2L32R30-MV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
F - 30:1
1/30
50
60
1132
946
660
W/O Brake
1 1/4
32
1
-
46
H2L32R40-MP08TNNTN
H2L32R40-MV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
G - 40:1
1/40
37,5
45
1522
1265
771
W/O Brake
1 1/4
32
1
-
46
H2L32R50-MP08TNNTN
H2L32R50-MV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
H - 50:1
1/50
30
36
1902
1584
858
W/O Brake
1 1/4
32
1
-
46
H2L32R60-MP08TNNTN
H2L32R60-MV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
I - 60:1
1/60
25
30
2283
1902
926
W/O Brake
1 1/4
32
1
-
46
H2L32R5-MP08TNNTB2
H2L32R5-MV6AWB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
1/5
300
360
194
159
341
90VDC Brake
1 1/4
32
1
1
52
H2L32R10-MP08TNNTB2
H2L32R10-MV6AWB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
380
317
451
90VDC Brake
1 1/4
32
1
1
52
H2L32R15-MP08TNNTB2
H2L32R15-MV6AWB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
1/15
100
120
575
476
496
90VDC Brake
1 1/4
32
1
1
52
H2L32R20-MP08TNNTB2
H2L32R20-MV6AWB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
1/20
75
90
761
634
550
90VDC Brake
1 1/4
32
1
1
52
H2L32R25-MP08TNNTB2
H2L32R25-MV6AWB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
1/25
60
72
955
787
615
90VDC Brake
1 1/4
32
1
1
52
H2L32R30-MP08TNNTB2
H2L32R30-MV6AWB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
F - 30:1
1/30
50
60
1132
946
660
90VDC Brake
1 1/4
32
1
1
52
H2L32R40-MP08TNNTB2
H2L32R40-MV6AWB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
G - 40:1
1/40
37,5
45
1522
1265
771
90VDC Brake
1 1/4
32
1
1
52
H2L32R50-MP08TNNTB2
H2L32R50-MV6AWB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
H - 50:1
1/50
30
36
1902
1584
858
90VDC Brake
1 1/4
32
1
1
52
H2L32R60-MP08TNNTB2
H2L32R60-MV6AWB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
I - 60:1
1/60
25
30
2283
1902
926
90VDC Brake
1 1/4
32
1
1
52
H2L32R5-MP08TWNTB4
H2L32R5-MV6AWB4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
1/5
300
360
194
159
341
180VDC Brake
1 1/4
32
1
2
52
H2L32R10-MP08TWNTB4
H2L32R10-MV6AWB4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
380
317
451
180VDC Brake
1 1/4
32
1
2
52
H2L32R15-MP08TWNTB4
H2L32R15-MV6AWB4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
1/15
100
120
575
476
496
180VDC Brake
1 1/4
32
1
2
52
H2L32R20-MP08TWNTB4
H2L32R20-MV6AWB4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
1/20
75
90
761
634
550
180VDC Brake
1 1/4
32
1
2
52
H2L32R25-MP08TWNTB4
H2L32R25-MV6AWB4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
1/25
60
72
955
787
615
180VDC Brake
1 1/4
32
1
2
52
H2L32R30-MP08TWNTB4
H2L32R30-MV6AWB4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
F - 30:1
1/30
50
60
1132
946
660
180VDC Brake
1 1/4
32
1
2
52
H2L32R40-MP08TWNTB4
H2L32R40-MV6AWB4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
G - 40:1
1/40
37,5
45
1522
1265
771
180VDC Brake
1 1/4
32
1
2
52
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Gearmotor Left shaft, Foot mount - High efficiency induction gearm...
Brother Gearmotors
24.02.2023
Gear Motor - Foot mount
Special Collection
14.08.2023
Standard Gearmotor Right Angle Hollow Bore (F3S Type) - Standard efficiency...
Brother Gearmotors
24.02.2023
Standard Gearmotor Foot mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
F3S type motor for out door
NISSEI Corporation
20.05.2024
Standard Gearmotor Right shaft, Foot Mount - Standard efficiency induction ...
Brother Gearmotors
24.02.2023
Right Shaft
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
CB - Helical bevel geared motor cast iron series with compact motor
Motovario
15.03.2023
Sprockets ASA 60 simplex 19,05 x 12,7mm (12 A-1)
Haberkorn
19.07.2021
Standard Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency ind...
Brother Gearmotors
24.02.2023
Standard Gearmotor Double shaft, Foot mount - High efficiency induction gea...
Brother Gearmotors
24.02.2023
Washdown Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency ind...
Brother Gearmotors
24.02.2023
R shaft
Brother Gearmotors
20.03.2023
R shaft
NISSEI Corporation
22.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求