您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GSA - Ball cage with circlip groove
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/gsa_asmtab.prj},{NB=GSA38105},{ARTNR=GSA-38-105},{CODE=GSA38105},{D1=38},{D2=46},{SEGD2=42.500},{LG=105},{K=4},{BALLS=456},{N=3.95},{A=53.5},{B=50.0},{C=3.5},{E=20},{F=15},{R=1.8},{G=5},{H=2.5},{WEIGHT=0.42},{MAT=Brass; Ball: hardened steel (DIN 5401)},{NX=22},{PPATH=gsa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
LG
[mm]
K
[mm]
BALLS
Balls
ⁿ/ₐ
N
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
GSA-12-40
GSA-12-40
12
16
40
2
176
2.20
0.02
Brass; Ball: hardened ste...
GSA-12-56
GSA-12-56
12
16
56
2
272
2.20
0.02
Brass; Ball: hardened ste...
GSA-15-31
GSA-15-31
15
21
31
3
96
2.90
0.05
Brass; Ball: hardened ste...
GSA-15-40
GSA-15-40
15
21
40
3
128
2.90
0.06
Brass; Ball: hardened ste...
GSA-15-45
GSA-15-45
15
21
45
3
144
2.90
0.07
Brass; Ball: hardened ste...
GSA-15-56
GSA-15-56
15
21
56
3
192
2.90
0.08
Brass; Ball: hardened ste...
GSA-15-63
GSA-15-63
15
21
63
3
224
2.90
0.09
Brass; Ball: hardened ste...
GSA-15-71
GSA-15-71
15
21
71
3
256
2.90
0.10
Brass; Ball: hardened ste...
GSA-16-31
GSA-16-31
16
22
31
3
96
2.90
0.05
Brass; Ball: hardened ste...
GSA-16-40
GSA-16-40
16
22
40
3
128
2.90
0.06
Brass; Ball: hardened ste...
GSA-16-45
GSA-16-45
16
22
45
3
144
2.90
0.07
Brass; Ball: hardened ste...
GSA-16-56
GSA-16-56
16
22
56
3
192
2.90
0.09
Brass; Ball: hardened ste...
GSA-16-63
GSA-16-63
16
22
63
3
224
2.90
0.08
Brass; Ball: hardened ste...
GSA-16-71
GSA-16-71
16
22
71
3
256
2.90
0.09
Brass; Ball: hardened ste...
GSA-18-45
GSA-18-45
18
24
45
3
180
2.90
0.05
Brass; Ball: hardened ste...
GSA-18-56
GSA-18-56
18
24
56
3
240
2.90
0.07
Brass; Ball: hardened ste...
GSA-18-71
GSA-18-71
18
24
71
3
320
2.90
0.07
Brass; Ball: hardened ste...
GSA-19-45
GSA-19-45
19
25
45
3
180
2.90
0.05
Brass; Ball: hardened ste...
GSA-19-56
GSA-19-56
19
25
56
3
240
2.90
0.07
Brass; Ball: hardened ste...
GSA-19-71
GSA-19-71
19
25
71
3
320
2.90
0.07
Brass; Ball: hardened ste...
GSA-19-80
GSA-19-80
19
25
80
3
360
2.90
0.09
Brass; Ball: hardened ste...
GSA-19-95
GSA-19-95
19
25
95
3
440
2.90
0.10
Brass; Ball: hardened ste...
GSA-20-45
GSA-20-45
20
26
45
3
180
2.90
0.03
Brass; Ball: hardened ste...
GSA-20-56
GSA-20-56
20
26
56
3
240
2.90
0.06
Brass; Ball: hardened ste...
GSA-20-71
GSA-20-71
20
26
71
3
320
2.90
0.08
Brass; Ball: hardened ste...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BEAG - Demountable bush for ball cage ISO 9448-7
Berger Tools
16.03.2023
CIS - Straight guide pillar ~ DIN 9825 / ISO 9182-2
Berger Tools
16.03.2023
B5AG - Flanged guide bush for ball cage DIN 9831 / ISO 9448-5
Berger Tools
16.03.2023
CAUR - Guide pillar with milling VW 39D969
Berger Tools
28.11.2022
206.71. - Ball cage with circlip groove, Brass
FIBRO
20.09.2023
GSA - Ball cage with circlip groove
ENS
11.06.2020
KB.04 - Ball Bearing Guide Bushing with Shoulder / Ball Cage steel
Bordignon
09.01.2023
CEA - Demountable guide pillar
Berger Tools
28.11.2022
JBI - BALL CAGE
Royme
11.10.2022
GSAB - Ball cage with arrest groove
ENS
11.06.2020
BCL - Ball Cage Bushes
DMS Diemould (UK)
28.06.2017
CJSC - GUIDE BUSH FOR BALL CAGE
Royme
18.11.2022
S-ISO - Retaining clamps
Berger Tools
28.11.2022
206.41. - Ball cage, plastic, for highest stroking speed
FIBRO
20.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求