您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 6332 SK - Grub screws, Type SK, with internal hexagon, pad hardened
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust Pads
DIN 6332 Grub Screws with Thrust Point, Steel, Blackened
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/druckstuecke/din6332_st/din6332_sk.prj},{NB=Gewindestift DIN 6332-M10-80-SK},{PARTNUMBER=DIN 6332-M10-80-SK},{NORMNR=DIN 6332},{D1=M10},{ND=10.000},{KD=8.160},{L=80},{LX=45,50,55,60,65,80},{D2=8.0},{D3=7.2},{E1=3.6},{E2A=2.6},{E2P=5.6},{E3=-},{SW=5},{Z1=9.0},{Z2=4.5},{T=3.000},{WEIGHT=0.0370},{CTN=73181542},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L
Length
ⁿ/ₐ
D2
h11
[mm]
D3
[mm]
E1
[mm]
E2A
Type A
[mm]
E2P
Type P
[mm]
E3
[mm]
SW
[mm]
Z1
[mm]
Z2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Grub screw DIN 6332-M6-30...
DIN 6332-M6-30-SK
M6
30
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0050
73181542
YES
Grub screw DIN 6332-M6-35...
DIN 6332-M6-35-SK
M6
35
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0060
73181542
YES
Grub screw DIN 6332-M6-40...
DIN 6332-M6-40-SK
M6
40
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0070
73181542
YES
Grub screw DIN 6332-M6-45...
DIN 6332-M6-45-SK
M6
45
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0080
73181542
YES
Grub screw DIN 6332-M6-50...
DIN 6332-M6-50-SK
M6
50
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
0.0090
73181542
YES
Grub screw DIN 6332-M8-35...
DIN 6332-M8-35-SK
M8
35
6.0
5.4
3.0
2.2
5.3
-
4
7.5
3.0
0.0100
73181542
YES
Grub screw DIN 6332-M8-40...
DIN 6332-M8-40-SK
M8
40
6.0
5.4
3.0
2.2
5.3
-
4
7.5
3.0
0.0110
73181542
YES
Grub screw DIN 6332-M8-45...
DIN 6332-M8-45-SK
M8
45
6.0
5.4
3.0
2.2
5.3
-
4
7.5
3.0
0.0130
73181542
YES
Grub screw DIN 6332-M8-50...
DIN 6332-M8-50-SK
M8
50
6.0
5.4
3.0
2.2
5.3
-
4
7.5
3.0
0.0140
73181542
YES
Grub screw DIN 6332-M8-60...
DIN 6332-M8-60-SK
M8
60
6.0
5.4
3.0
2.2
5.3
-
4
7.5
3.0
0.0170
73181542
YES
Grub screw DIN 6332-M8-70...
DIN 6332-M8-70-SK
M8
70
6.0
5.4
3.0
2.2
5.3
-
4
7.5
3.0
0.0210
73181542
YES
Grub screw DIN 6332-M10-4...
DIN 6332-M10-45-SK
M10
45
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0200
73181542
YES
Grub screw DIN 6332-M10-5...
DIN 6332-M10-50-SK
M10
50
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0230
73181542
YES
Grub screw DIN 6332-M10-5...
DIN 6332-M10-55-SK
M10
55
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0250
73181542
YES
Grub screw DIN 6332-M10-6...
DIN 6332-M10-60-SK
M10
60
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0280
73181542
YES
Grub screw DIN 6332-M10-6...
DIN 6332-M10-65-SK
M10
65
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0300
73181542
YES
Grub screw DIN 6332-M10-8...
DIN 6332-M10-80-SK
M10
80
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
0.0370
73181542
YES
Grub screw DIN 6332-M12-5...
DIN 6332-M12-50-SK
M12
50
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0300
73181542
YES
Grub screw DIN 6332-M12-6...
DIN 6332-M12-60-SK
M12
60
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0380
73181542
YES
Grub screw DIN 6332-M12-6...
DIN 6332-M12-65-SK
M12
65
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0410
73181542
YES
Grub screw DIN 6332-M12-7...
DIN 6332-M12-70-SK
M12
70
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0440
73181542
YES
Grub screw DIN 6332-M12-8...
DIN 6332-M12-80-SK
M12
80
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0510
73181542
YES
Grub screw DIN 6332-M12-1...
DIN 6332-M12-100-SK
M12
100
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
0.0650
73181542
YES
Grub screw DIN 6332-M16-6...
DIN 6332-M16-65-SK
M16
65
12.0
11.0
5.4
4.5
9.5
4.0
8
12.0
5.0
0.0670
73181542
YES
Grub screw DIN 6332-M16-7...
DIN 6332-M16-70-SK
M16
70
12.0
11.0
5.4
4.5
9.5
4.0
8
12.0
5.0
0.0740
73181542
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求