您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
GMP - Mounting plate
nVent HOFFMAN
Accessories
Terminal Boxes
Polyester
Mounting
Powered by
CAD模型選擇
{eldon/accessories/03_terminal_boxes/polyester/mounting/gmp_mounting_plate.prj},{NB=GMP1222E(0)},{ITEM=GMP1222E},{DETAIL=0},{INFO=Info PDF},{DES=Mounting plate, 120x220},{MAT=Galvanized steel},{H=120},{W=220},{MPH=107},{MPW=206},{T=1.5},{MASS=0.25},{EAN=8713574089075},{TARRIFN=85381000},{MI=URL},{VERS=2},{C=11.5},{D=63},{F=52},{E=6.50},{G=7.5},{H2=5.5},{I=5.5},{J=4.0},{K=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
For box height
[mm]
W
For box width
[mm]
MPH
Mounting plate height
[mm]
MPW
Mounting plate width
[mm]
T
Thickness
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
TARRIFN
Tariff number
ⁿ/ₐ
GMP0808E
GMP0808E
Mounting plate, 75x80
Galvanized steel
75
80
64
69
1.5
0.02
8713574089013
85381000
GMP0811E
GMP0811E
Mounting plate, 75x80
Galvanized steel
75
110
64
98
1.5
0.10
8713574089020
85381000
GMP0816E
GMP0816E
Mounting plate, 75x160
Galvanized steel
75
160
64
148
1.5
0.15
8713574089037
85381000
GMP0819E
GMP0819E
Mounting plate, 75x190
Galvanized steel
75
190
64
178
1.5
0.30
8713574089044
85381000
GMP1212E
GMP1212E
Mounting plate, 120x122
Galvanized steel
120
122
107
108
1.5
0.15
8713574089068
85381000
GMP1222E
GMP1222E
Mounting plate, 120x220
Galvanized steel
120
220
107
206
1.5
0.25
8713574089075
85381000
GMP1616E
GMP1616E
Mounting plate, 160x160
Galvanized steel
160
160
144
144
1.5
0.30
8713574089082
85381000
GMP1626E
GMP1626E
Mounting plate, 160x260
Galvanized steel
160
260
144
244
1.5
0.40
8713574089099
85381000
GMP1636E
GMP1636E
Mounting plate, 160x360
Galvanized steel
160
360
144
344
1.5
0.75
8713574089105
85381000
GMP1656E
GMP1656E
Mounting plate, 160x560
Galvanized steel
160
560
144
543
2.5
0.50
8713574089112
85381000
GMP2526E
GMP2526E
Mounting plate, 250x255
Galvanized steel
250
255
233
238
1.5
0.85
8713574089129
85381000
GMP2540E
GMP2540E
Mounting plate, 250x400
Galvanized steel
250
400
233
383
1.5
1.00
8713574089136
85381000
GMP4140E
GMP4140E
Mounting plate, 405x400
Galvanized steel
405
400
390
385
1.5
1.65
8713574089150
85381000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求