您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
GFS / GFX - SAE-butt weld flange companion - schedule 40
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Butt Weld Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_butt_weld_flanges/sae_b_w_f_c_s_40.prj},{NB=GFS-106ST40-BL(H)},{NUM=106},{PL=3000},{NDM=1 1/2},{MAT=S},{M=M},{BOLTM=M 12},{BOLTU=1/2-13},{MBX=210},{BOLTUX=1/2},{BOLTUY=1 3/4},{SPRE=N},{LODLEVEL=H},{TX=48.3x3.7},{AX=48.6},{B1X=40.9},{B2X=38.0},{CX=69.9},{DX=93},{EX=35.7},{FX=78},{GX=44},{HX=25},{LX=13.5},{MASSX=1.042},{ZTN=73071990},{LINK=Webpage}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
T
Tube
[mm]
A
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
GFS-080ST40-BL
3000
1/2
Bare (Uncoated)
M 8
350
21.3x2.8
21.5
15.7
13.0
38.1
54
17.5
46
36
16
0.256
73071990
GFS-100ST40-BL
3000
3/4
Bare (Uncoated)
M 10
350
26.7x2.9
28.0
20.9
19.0
47.6
65
22.3
50
36
18
0.379
73071990
GFS-102ST40-BL
3000
1
Bare (Uncoated)
M 10
320
33.4x3.4
34.0
26.6
25.0
52.4
70
26.2
55
38
18
0.440
73071990
GFS-104ST40-BL
3000
1 1/4
Bare (Uncoated)
M 10
280
42.4x3.6
42.8
35.0
32.0
58.7
79
30.2
68
41
21
0.654
73071990
GFS-106ST40-BL
3000
1 1/2
Bare (Uncoated)
M 12
210
48.3x3.7
48.6
40.9
38.0
69.9
93
35.7
78
44
25
1.042
73071990
GFS-108ST40-BL
3000
2
Bare (Uncoated)
M 12
210
60.3x3.9
61.0
52.5
51.0
77.8
102
42.9
90
45
25
1.195
73071990
GFS-110ST40-BL
3000
2 1/2
Bare (Uncoated)
M 12
175
73x5.1
73.0
62.8
62.8
88.9
114
50.8
105
50
25
1.539
73071990
GFS-112ST40-BL
3000
3
Bare (Uncoated)
M 16
160
88.9x5.5
92.0
77.9
73.0
106.4
134
61.9
124
50
27
2.359
73071990
GFS-114ST40-BL
3000
3 1/2
Bare (Uncoated)
M 16
35
101.6x5.7
103.0
90.1
89.0
120.7
152
69.9
136
48
27
2.676
73071990
GFS-116ST40-BL
3000
4
Bare (Uncoated)
M 16
35
114.3x6
115.5
102.3
99.0
130.2
162
77.8
146
48
27
2.982
73071990
GFS-118ST40-BL
3000
5
Bare (Uncoated)
M 16
35
141.3x6.6
142.0
128.1
120.0
152.4
184
92.1
180
50
28
4.147
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求