您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GE..EC (2RS)
Fluro
Industry parts
Spherical Plain Bearings
Series E
Standard design
Maintenance Free
GE..EC (2RS)
Powered by
CAD模型選擇
{fluro/industrieteile/gelenklager/massreihe_e/standardausfuhrung/wartungsfrei/ge_ec_2rs/ge_ec_2rs_asmtab.prj},{NB=Gelenklager GE40EC-2RS (0-0)},{IDNR=},{BEZX=EC-2RS},{XBEZ=GE 40 EC-2RS},{PPATH=../../../ge_ec_2rs_asmtpl.prj},{PDF=ge_ec_2rs},{D=40},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{TZD=0/-0.012},{B=28},{M=22},{A=62},{TZA=0/-0.013},{O=45.0},{DK=53.0},{ST=370.0},{DT=185.0},{KIPPWINKEL=7},{GEW=300},{VERS=71},{MD=360},{MAT1=Wälzlagerstahl 100Cr6},{MAT2=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
TZD
Tolerance D
[mm]
B
[mm]
M
[mm]
A
[mm]
TZA
Tolerance A
[mm]
O
[mm]
DK
dK
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Insert material
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GE4EC
GE4EC
4
0/-0.008
5
3
12
0/-0.008
6.0
8.0
5.4
2.1
16
3
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE5EC
GE5EC
5
0/-0.008
6
4
14
0/-0.008
8.0
10.0
9.1
3.6
13
4
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE6EC
GE6EC
6
0/-0.008
6
4
14
0/-0.008
8.0
10.0
9.0
3.6
13
4
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE8EC
GE8EC
8
0/-0.008
8
5
16
0/-0.008
10.2
13.0
14.6
5.8
15
7
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE10EC
GE10EC
10
0/-0.008
9
6
19
0/-0.009
13.2
16.0
21.6
8.6
12
11
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE12EC
GE12EC
12
0/-0.008
10
7
22
0/-0.009
14.9
18.0
28.5
11.5
11
16
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE15EC
GE15EC
15
0/-0.008
12
9
26
0/-0.009
18.4
22.0
44.0
17.5
8
26
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE16EC
GE16EC
16
0/-0.008
14
10
30
0/-0.009
20.7
25.0
56.0
22.5
10
43
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE17EC
GE17EC
17
0/-0.008
14
10
30
0/-0.009
20.7
25.0
56.0
22.5
10
38
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE20EC
GE20EC
20
0/-0.010
16
12
35
0/-0.011
24.1
29.0
78.0
31.5
9
61
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE25EC
GE25EC
25
0/-0.010
20
16
42
0/-0.011
29.3
35.5
127.0
51.0
7
110
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE30EC
GE30EC
30
0/-0.010
22
18
47
0/-0.011
34.2
40.7
166.0
66.0
6
140
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE17EC-2RS
GE17EC-2RS
17
0/-0.008
14
10
30
0/-0.009
20.7
25.0
56.0
22.5
10
38
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE20EC-2RS
GE20EC-2RS
20
0/-0.010
16
12
35
0/-0.011
24.1
29.0
78.0
31.5
9
61
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE25EC-2RS
GE25EC-2RS
25
0/-0.010
20
16
42
0/-0.011
29.3
35.5
127.0
51.0
7
110
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE30EC-2RS
GE30EC-2RS
30
0/-0.010
22
18
47
0/-0.011
34.2
40.7
166.0
66.0
6
140
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE35EC-2RS
GE35EC-2RS
35
0/-0.012
25
20
55
0/-0.013
39.7
47.0
280.0
140.0
6
220
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE40EC-2RS
GE40EC-2RS
40
0/-0.012
28
22
62
0/-0.013
45.0
53.0
370.0
185.0
7
300
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE45EC-2RS
GE45EC-2RS
45
0/-0.012
32
25
68
0/-0.013
50.7
60.0
480.0
240.0
7
400
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE50EC-2RS
GE50EC-2RS
50
0/-0.012
35
28
75
0/-0.013
55.9
66.0
590.0
295.0
6
540
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE60EC-2RS
GE60EC-2RS
60
0/-0.015
44
36
90
0/-0.015
66.8
80.0
920.0
460.0
6
1000
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE70EC-2RS
GE70EC-2RS
70
0/-0.015
49
40
105
0/-0.015
77.8
92.0
1180.0
590.0
6
1500
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE80EC-2RS
GE80EC-2RS
80
0/-0.015
55
45
120
0/-0.015
89.4
105.0
1500.0
750.0
6
2200
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE90EC-2RS
GE90EC-2RS
90
0/-0.020
60
50
130
0/-0.018
98.1
115.0
1840.0
920.0
5
2700
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE100EC-2RS
GE100EC-2RS
100
0/-0.020
70
55
150
0/-0.018
109.5
130.0
2290.0
1145.0
7
4400
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GE..E (2RS), GE..ZO (2RS)
Fluro
17.09.2021
GE...SX, GE...SW, GE...AX, GE...AW
Fluro
20.09.2021
GE...HO-2RS, GE...LO, GE...FO, GE...FO-2RS, GE...FW, GE...FW-2RS
Fluro
20.09.2021
GE-ES-2RS - Spherical bearing DIN 648 - Steel / steel contact and seals
HPC
03.08.2023
GXSW
Fluro
20.09.2021
GE HO2RS - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE DO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
BLR_001_101 - Radial spherical plain bearings
SKF
22.09.2023
GE UK - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
ISO 7379 - Shoulder screws with collar
Elesa+Ganter
21.06.2024
GE FO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE TGR - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GLXSW
Fluro
20.09.2021
FPR..U, FPR..S, FPR..CE, FMA..D, FPR..N
Fluro
20.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求