您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
DPX DPAX butterfly valve - DPX EBC manual butterfly valve w/ handle detection closed valve + padlock open valve
Definox
DPX DPAX Butterfly valves
DPX DPAX Butterfly valves between flanges
DPX Manual butterfly valve between flanges with detection closed valve + padlock open valve
Powered by
CAD模型選擇
{definox/vannes20papillon20dpx20dpax/vannes20papillon20dpx20dpax20entre20brides20compact/vannes20papillon20manuelle20avec20de9tect/vannes20papillon20dpx20dpax.prj},{NB=GU152T19100},{PREVIEW=../../../_pool_/8a/d3/vanne_papillon_dpx_ebc_de9tection_vanne_ferme9e_2b_cadenas_vanne_ouverte.png},{REF=GU152T19100},{DESC=DPX EBC ouverture droite détection vanne fermée + cadenas vanne ouverte US 6\"},{TUBE=146,9 / 152,4},{V=DPX EBC},{DIAM=US 6\"},{ACT=DPX ouverture droite détection vanne fermée + cadenas vanne ouverte},{MATB=1.4404},{MATS=EPDM étuvé trempé},{FITTING=A souder},{DEFAULTSORTATTR=8963}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
GS025T11100
GS025T11100
DPX EBC SMS 25 manual w/ ...
22,15 / 25,4
DPX EBC
SMS 25
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS032T11100
GS032T11100
DPX EBC SMS 32 manual w/ ...
29,65 / 32
DPX EBC
SMS 32
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS038T11100
GS038T11100
DPX EBC SMS 38 manual w/ ...
34,85 / 38,1
DPX EBC
SMS 38
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS051T11100
GS051T11100
DPX EBC SMS 51 manual w/ ...
47,55 / 50,8
DPX EBC
SMS 51
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS063T11100
GS063T11100
DPX EBC SMS 63 manual w/ ...
60,25 / 63,5
DPX EBC
SMS 63
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS076T11100
GS076T11100
DPX EBC SMS 76 manual w/ ...
72,9 / 76,1
DPX EBC
SMS 76
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS104T11100
GS104T11100
DPX EBC SMS 104 manual w/...
100,05 / 104
DPX EBC
SMS 104
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD025T11100
GD025T11100
DPX EBC DIN 25 manual w/ ...
26,05 / 29
DPX EBC
DIN 25
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD032T11100
GD032T11100
DPX EBC DIN 32 manual w/ ...
32,05 / 35
DPX EBC
DIN 32
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD040T11100
GD040T11100
DPX EBC DIN 40 manual w/ ...
38,05 / 41
DPX EBC
DIN 40
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD050T11100
GD050T11100
DPX EBC DIN 50 manual w/ ...
50,05 / 53
DPX EBC
DIN 50
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD065T11100
GD065T11100
DPX EBC DIN 65 manual w/ ...
66,05 / 70
DPX EBC
DIN 65
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD080T11100
GD080T11100
DPX EBC DIN 80 manual w/ ...
81,05 / 85
DPX EBC
DIN 80
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD100T11100
GD100T11100
DPX EBC DIN 100 manual w/...
100,05 / 104
DPX EBC
DIN 100
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD125T11100
GD125T11100
DPX EBC DIN 125 manual w/...
125,05 / 129
DPX EBC
DIN 125
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD150T11100
GD150T11100
DPX EBC DIN 150 manual w/...
150,05 / 154
DPX EBC
DIN 150
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU025T11100
GU025T11100
DPX EBC US 1" manual w/ r...
22,15 / 25,4
DPX EBC
US 1"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU038T11100
GU038T11100
DPX EBC US 1"1/2 manual w...
34,85 / 38,1
DPX EBC
US 1"1/2
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU051T11100
GU051T11100
DPX EBC US 2" manual w/ r...
47,55 / 50,8
DPX EBC
US 2"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU063T11100
GU063T11100
DPX EBC US 2"1/2 manual w...
60,25 / 63,5
DPX EBC
US 2"1/2
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU076T11100
GU076T11100
DPX EBC US 3" manual w/ r...
72,9 / 76,1
DPX EBC
US 3"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU101T11100
GU101T11100
DPX EBC US 4" manual w/ r...
97,45 / 101,6
DPX EBC
US 4"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU152T11100
GU152T11100
DPX EBC US 6" manual w/ r...
146,9 / 152,4
DPX EBC
US 6"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS025T12100
GS025T12100
DPX EBC SMS 25 manual w/ ...
22,15 / 25,4
DPX EBC
SMS 25
DPX manual w/ right openi...
1.4404
DPX FKM
To weld
GS032T12100
GS032T12100
DPX EBC SMS 32 manual w/ ...
29,65 / 32
DPX EBC
SMS 32
DPX manual w/ right openi...
1.4404
DPX FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求