您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
GB.17 - Flanged Guide Bushing steel with solid lubricant
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
Guide Bushings
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/b/b2/gb_17.prj},{NB=GB.17.025},{COMP=SF Bordignon GmbH},{IDNR=},{L1=38},{L2=23},{L3=15},{TT=5.7},{KK=23},{DD6=5.5},{DD6X=9.000},{DD4=50},{DD3=63},{DD2=40},{DD1=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COMP
Company
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
TT
t
[mm]
KK
k
[mm]
DD6
precision examined pins
[mm]
DD4
d4
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
GB.17.015
SF Bordignon GmbH
29
23
6
3.4
15
4.5
35
45
28
15
GB.17.016
SF Bordignon GmbH
29
23
6
3.4
15
4.5
35
45
28
16
GB.17.019
SF Bordignon GmbH
38
23
15
4.6
18
4.5
40
50
32
19
GB.17.020
SF Bordignon GmbH
38
23
15
4.6
18
4.5
40
50
32
20
GB.17.024
SF Bordignon GmbH
38
23
15
5.7
23
5.5
50
63
40
24
GB.17.025
SF Bordignon GmbH
38
23
15
5.7
23
5.5
50
63
40
25
GB.17.030
SF Bordignon GmbH
45
30
15
5.7
28
5.5
58
72
48
30
GB.17.032
SF Bordignon GmbH
45
30
15
5.7
28
5.5
58
72
48
32
GB.17.038
SF Bordignon GmbH
55
30
25
6.8
33
6.6
70
85
58
38
GB.17.040
SF Bordignon GmbH
55
30
25
6.8
33
6.6
70
85
58
40
GB.17.048
SF Bordignon GmbH
62
37
25
9.0
38
9.0
86
104
70
48
GB.17.050
SF Bordignon GmbH
62
37
25
9.0
38
9.0
86
104
70
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1267-ISO - Clamps with screw
Veith
10.11.2011
1242.3-ISO - Flanged guide bush, steel - bronze with solid lubricant ISO 9...
Veith
13.03.2012
Bushing N323 - Flanged bushings in steel and bronze inside N323
Intercom
15.07.2022
1242.3 ISO - Flanged guide bushes, steel/bronze with solid lubricant
Kern
26.02.2019
Compression springs - Gutekunst Federn
Gutekunst Federn
21.07.2023
Z4411 - Guide bush with collar (~DIN 9831-1/ ISO 9448)
STRACK
02.11.2023
DIN 2095 - Zylindrische Schraubenfedern aus runden Drähten
Fabory
13.02.2023
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
SN1765 - Guide bush
STRACK
02.11.2023
1.2379P - Prefinished tool steel
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求