您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GALRSW, GALRSW..R, GALRSW..RR, GALRSW..RR.316, GALRSW..NIRO
Fluro
Industry parts
Rod Ends
Series K
Male left hand thread
Stainless design
Maintenance Free
GALRSW, GALRSW..R, GALRSW..RR, GALRSW..RR.316, GALRSW..NIRO
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/aubengewinde_links/rostfreie_ausfuhrung/wartungsfrei/galrsw_galrswr_galrswrr/galrsw_asmtab.prj},{NB=Gelenkkopf GALRSW16RR M 16 LH(0-0)},{IDNR=},{XBEZ=GALRSW 16 RR},{BEZ=GALRSW16RR},{PDF=garsw_rr},{PPATH=galrsw_rr_asmtpl.prj},{D=16},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=21},{M=15.00},{A=42},{F=66},{L=87},{O=19.3},{G=M 16 LH},{GNDM=16},{GP=2.00},{GKDM=13.546},{GL=40},{ST=60.5},{DT=52.5},{ZDR=230},{GEW=189},{KIPPWINKEL=15},{ABD=ja},{BOLZEN=ja},{VERS=22},{MD=360},{MAT1=rostfreier Stahl 1.4057},{MAT2=rostfreier Stahl 1.4571},{MAT3=rostfreier Stahl 1.4034},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
ABD
Seal
ⁿ/ₐ
BOLZEN
Bolt
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GALRSW5 M 5 LH
GALRSW5
5
8
6.00
18
33
42
7.7
M 5 LH
20
6.2
7.5
600
13
13
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW6 M 6 LH
GALRSW6
6
9
6.75
20
36
46
8.9
M 6 LH
22
8.8
9.3
530
20
13
no
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW8 M 8 LH
GALRSW8
8
12
9.00
24
42
54
10.4
M 8 LH
25
16.1
16.7
420
33
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW10 M 10 LH
GALRSW10
10
14
10.50
28
48
62
12.9
M 10 LH
29
25.5
23.4
350
56
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW12 M 12 LH
GALRSW12
12
16
12.00
32
54
70
15.4
M 12 LH
33
34.5
32.0
300
87
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW14 M 14 LH
GALRSW14
14
19
13.50
36
60
78
16.8
M 14 LH
38
39.5
42.0
260
129
16
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW16 M 16 LH
GALRSW16
16
21
15.00
42
66
87
19.3
M 16 LH
40
60.5
52.5
230
189
15
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW18 M 18x1.5 LH
GALRSW18
18
23
16.50
46
72
95
21.8
M 18x1.5 LH
44
73.0
64.0
210
267
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW20 M 20x1.5 LH
GALRSW20
20
25
18.00
50
78
103
24.3
M 20x1.5 LH
47
83.0
78.0
190
348
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW22 M 22x1.5 LH
GALRSW22
22
28
20.00
54
84
111
25.8
M 22x1.5 LH
51
100.0
97.0
170
443
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW25 M 24x2 LH
GALRSW25
25
31
22.00
60
94
124
29.6
M 24x2 LH
58
118.0
122.0
150
600
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW30 M 30x2 LH
GALRSW30
30
37
25.00
70
110
145
34.8
M 30x2 LH
71
155.0
168.0
130
1030
17
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW35 M 36x2 LH
GALRSW35
35
43
28.00
80
125
165
37.7
M 36x2 LH
73
191.0
206.0
110
1600
19
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALRSW40 M 42x2 LH
GALRSW40
40
49
35.00
90
142
187
44.2
M 42x2 LH
78
235.0
286.0
100
2570
16
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GALROW4R M 4 LH
GALROW4R
4
7
5.25
14
30
37
6.5
M 4 LH
19
1.3
0.8
0
9
14
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALROW5R M 5 LH
GALROW5R
5
8
6.00
18
33
42
7.7
M 5 LH
20
6.2
7.5
600
13
13
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALROW6R M 6 LH
GALROW6R
6
9
6.75
20
36
46
8.9
M 6 LH
22
8.8
9.3
530
20
13
no
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALRSW8R M 8 LH
GALRSW8R
8
12
9.00
24
42
54
10.4
M 8 LH
25
16.1
16.7
420
33
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALRSW10R M 10 LH
GALRSW10R
10
14
10.50
28
48
62
12.9
M 10 LH
29
25.5
23.4
350
56
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALRSW12R M 12 LH
GALRSW12R
12
16
12.00
32
54
70
15.4
M 12 LH
33
34.5
32.0
300
87
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALRSW14R M 14 LH
GALRSW14R
14
19
13.50
36
60
78
16.8
M 14 LH
38
39.5
42.0
260
129
16
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALRSW16R M 16 LH
GALRSW16R
16
21
15.00
42
66
87
19.3
M 16 LH
40
60.5
52.5
230
189
15
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALRSW18R M 18x1.5 LH
GALRSW18R
18
23
16.50
46
72
95
21.8
M 18x1.5 LH
44
73.0
64.0
210
267
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALRSW20R M 20x1.5 LH
GALRSW20R
20
25
18.00
50
78
103
24.3
M 20x1.5 LH
47
83.0
78.0
190
348
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GALRSW22R M 22x1.5 LH
GALRSW22R
22
28
20.00
54
84
111
25.8
M 22x1.5 LH
51
100.0
97.0
170
443
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求