FPA90-FL - 90° elbow conduit flange fitting
Flexicon
Non-metallic conduits and fittings
FPA
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/90_degree/fpa_90_flange.prj},{NB=FPA28-FL-90B},{CLR=B},{STYLE=A},{CT=FPA},{NW=23},{CS=28},{T1=FL},{A=38},{B=64},{C=66},{D=44},{E=19.0},{F=53},{G=0},{H=6},{R=36.900},{W=3.000},{L=27.950},{TFL2=1.500},{TFL3=1.400},{X=36.500},{Y=7.500},{C2=28.000},{F2=32.000},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{HEXAC=39.000},{HEXL=5.000},{TFL=3.000},{BD=25.000},{BAF=23.000},{PCL=5.000},{WFL=7.000},{VER=1.000},{SW=37.000},{CNL=29.350},{RL=31.000},{RD=28.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Length
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Length
[mm]
G
Length
[mm]
H
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA16-FL-90B
FPA16-FL-90B
A
12
16
30
45
51
29
14.0
36
0
5
Nylon PA66
FPA21-FL-90B
FPA21-FL-90B
A
17
21
30
45
53
34
14.0
36
0
5
Nylon PA66
FPA28-FL-90B
FPA28-FL-90B
A
23
28
38
64
66
44
19.0
53
0
6
Nylon PA66
FPA34-FL-90B
FPA34-FL-90B
B
29
34
66
59
79
51
24.5
36
54
6
Nylon PA66
FPA42-FL-90B
FPA42-FL-90B
B
36
42
66
59
100
63
39.0
36
54
6
Nylon PA66
FPA54-FL-90B
FPA54-FL-90B
B
48
54
66
59
105
79
39.0
36
54
6
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求