您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Female clevis flange for spheric swivel Type FLF - DIN 24554
Duplomatic
Group 7: ACTUATORS
71 000 HC2 Hydraulic cylinders ISO 6020-2
Accessories
Powered by
CAD模型選擇
{duplomatic/07_actuators/71000/accessori/din24554_asmtab.prj},{NB=FLF-63},{TIP=FLF-63},{SIZE=63},{A=30},{B=22},{C=16},{D=70},{E=85},{F=18},{G=62},{H=120},{K=52},{L=115},{O=90},{P=160},{R=135},{SR=30},{CM=50},{PESO=5.2},{GL=97},{FO=24},{CO=25},{KC=5.4},{NDM=6},{D1=30},{S=1.50},{D3=27.900},{D5=2.000},{D2=28.600},{M=1.600},{T=0.700},{PPATH=din24554_asmtpl.prj},{N=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TIP
Type
ⁿ/ₐ
SIZE
Cylinder bore
[mm]
A
Ø h6
[mm]
B
+0.1/+0.3
[mm]
C
Ø H7
[mm]
D
[mm]
E
js11
[mm]
F
Ø
[mm]
G
min
[mm]
H
[mm]
K
js13
[mm]
L
[mm]
O
[mm]
P
[mm]
R
[mm]
SR
max
[mm]
CM
Load max
[kN]
PESO
Mass
[kg]
FLF-25
FLF-25
25
12
10
8
30
40
9
28
56
26
55
40
75
60
12
8
0.5
FLF-32
FLF-32
32
16
14
10
40
50
11
37
74
34
70
55
95
80
16
12.5
1.0
FLF-40
FLF-40
40
20
16
12
50
55
14
39
80
35
85
58
120
90
20
20
1.7
FLF-50
FLF-50
50
25
20
12
60
65
16
48
98
43
100
70
140
110
25
32
2.7
FLF-63
FLF-63
63
30
22
16
70
85
18
62
120
52
115
90
160
135
30
50
5.2
FLF-80
FLF-80
80
40
28
20
80
100
22
72
148
63
135
120
190
170
40
80
9.3
FLF-100
FLF-100
100
50
35
25
100
125
30
90
190
82
170
145
240
215
50
125
18.5
FLF-125
FLF-125
125
60
44
40
120
150
39
108
225
95
200
185
270
260
60
200
35.0
FLF-160
FLF-160
160
80
55
40
160
190
45
140
295
125
240
260
320
340
80
320
63.0
FLF-200
FLF-200
200
100
70
45
200
210
48
150
335
135
300
300
400
400
100
500
110.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求