您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
RQBK90DR-M - Plastic 90° bend connector, quicktype, turnable outer thread made of nickel-plated brass, metric acc. to EN 60423
Flexa
FLEXAquick
RQBK90DR plastic (PA) outer thread made of nickel plated brass, 90° bend connector quick type, IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqbk90dr/rqbk90dr_m.prj},{NB=FLEXA RQBK90DR-M 15121428225},{ART=15121428225},{AD=28.5},{I=17.0},{B=37.0},{C=7.0},{C1=7.0},{E=90.0},{EX=10.2},{EX1=3.000},{EX2=7.200},{F=80.0},{F1=74.0},{FX1=64.000},{SW=34},{SW1=24},{VERS1=3},{VERS2=2.000},{DX=38.000},{DX1=1.000},{DX2=10.000},{DX3=6.000},{DX4=18.000},{DX5=11.000},{DX6=0.400},{DX7=5.326},{DX8=6.000},{LX=24.200},{LX1=8.000},{LX2=14.000},{LX3=3.000},{LX4=1.000},{LX5=9.200},{LX6=5.000},{LX7=28.000},{LX8=2.000},{LX9=13.000},{LX10=28.000},{LX11=1.500},{LX12=8.000},{RX=1.500},{RX1=27.500},{RX2=47.500},{RX3=50.000},{RX4=0.500},{RX5=1.000},{RX6=25.000},{RX7=38.850},{RX8=26.600},{RX9=36.600},{RX10=15.000},{WX=22.000},{WX1=34.000},{WX2=2.000},{WX3=45.000},{WX4=55.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
E
Total length
[mm]
F1
Total height
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQBK90DR-M 15121021...
15121021220
21.2
M20x1.5
13.0
29.5
12.0
72.0
62.0
27
6.20
50
FLEXA RQBK90DR-M 15121421...
15121421220
21.2
M20x1.5
13.0
29.5
6.0
72.0
56.0
27
5.74
50
FLEXA RQBK90DR-M 15121028...
15121028225
28.5
M25x1.5
17.0
37.0
13.0
90.0
80.0
34
11.16
25
FLEXA RQBK90DR-M 15121428...
15121428225
28.5
M25x1.5
17.0
37.0
7.0
90.0
74.0
34
10.35
25
FLEXA RQBK90DR-M 15121034...
15121034232
34.5
M32x1.5
24.5
44.0
14.0
100.0
91.0
43
16.50
10
FLEXA RQBK90DR-M 15121434...
15121434232
34.5
M32x1.5
24.5
44.0
8.0
100.0
85.0
43
15.50
10
FLEXA RQBK90DR-M 15121042...
15121042240
42.5
M40x1.5
31.5
52.0
17.0
111.0
103.0
52
28.40
10
FLEXA RQBK90DR-M 15121442...
15121442240
42.5
M40x1.5
31.5
52.0
8.0
111.0
94.0
52
26.30
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求