您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FHA-C Mini - Harmonic Drive® hollow shaft servo actuator
Harmonic Drive
Harmonic Drive® Servo actuators with hollow shaft
Powered by
CAD模型選擇
{harmonicdrive/antriebe_mit_hohlwelle/fha_c_mini.prj},{NB=FHA-11-C-30-D200-Y},{SIZE=11},{RATIO=30},{OD=60.0},{L=56.0},{MFS=D200: 2000 Inkremente / Umdrehung},{MWT=},{CV=Cables with open ends},{CABLE=},{OPT=},{BL=0},{CRB=Yes},{INFOPDF=The FHA-C Mini Series Servo Actuators consist of a synchronous servo motor and backlash free gear with output bearing. The tilt resistant output bearing can allow direct attachment of high payloads without the necessity of further support bearing and therefore provides a cost effective and space saving design essential for small installation space. An incremental RS-422 encoder is available as a motor feedback system.},{IBS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SIZE
Size
ⁿ/ₐ
RATIO
Selection for Ratio
ⁿ/ₐ
OD
Outer Diameter
[mm]
L
Length
[mm]
MFS
Motor Feedback System
ⁿ/ₐ
CV
Connector version/Cable outlet
ⁿ/ₐ
MOT
Maximum output torque
[Nm]
MOS
Maximum output speed
[1/min]
MC
Maximum current
[Arms]
CST
Continuous stall torque
[Nm]
CSC
Continuous stall current
[Arms]
HSD
Hollow shaft diameter
[mm]
BL
Backlash
[arcmin]
WGT
Weight
[kg]
CRB
Integrated Output Bearing
ⁿ/ₐ
MK
Permissible dynamic tilting moment
[Nm]
FA
Permissible axial load
[Nm]
FR
Permissible radial load
[Nm]
FHA-8-C-30-D200-Y
8
30
50.0
48.5
D200: 2000 increments/rev...
Cables with open ends
1.8
200
0.61
0.75
0.31
6.2
0
0.4
Yes
15
200
1163
FHA-8-C-50-D200-Y
8
50
50.0
48.5
D200: 2000 increments/rev...
Cables with open ends
3.3
120
0.64
1.50
0.34
6.2
0
0.4
Yes
15
200
1163
FHA-8-C-100-D200-Y
8
100
50.0
48.5
D200: 2000 increments/rev...
Cables with open ends
4.8
60
0.48
2.00
0.26
6.2
0
0.4
Yes
15
200
1163
FHA-11-C-30-D200-Y
11
30
60.0
56.0
D200: 2000 increments/rev...
Cables with open ends
4.5
200
1.50
1.80
0.74
8.0
0
0.6
Yes
40
300
2857
FHA-11-C-50-D200-Y
11
50
60.0
56.0
D200: 2000 increments/rev...
Cables with open ends
8.3
120
1.60
2.90
0.69
8.0
0
0.6
Yes
40
300
2857
FHA-11-C-100-D200-Y
11
100
60.0
56.0
D200: 2000 increments/rev...
Cables with open ends
11.0
60
1.10
4.20
0.54
8.0
0
0.6
Yes
40
300
2857
FHA-14-C-30-D200-Y
14
30
75.0
66.0
D200: 2000 increments/rev...
Cables with open ends
9.0
200
2.90
3.50
1.27
13.5
0
1.2
Yes
75
500
5357
FHA-14-C-50-D200-Y
14
50
75.0
66.0
D200: 2000 increments/rev...
Cables with open ends
18.0
120
3.20
4.70
1.06
13.5
0
1.2
Yes
75
500
5357
FHA-14-C-100-D200-Y
14
100
75.0
66.0
D200: 2000 increments/rev...
Cables with open ends
28.0
60
2.40
6.80
0.85
13.5
0
1.2
Yes
75
500
5357
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求